The LPC2377 is an Arm7 microcontroller for embedded applications featuring a high level of integration and low power consumption at frequencies of 72 MHz. Features include 512 kB of flash memory, 58 kB of SRAM, Ethernet MAC, DMA controller, 4 UARTs, 2 SSP, 1 SPI, 3 I2C, I2S, 8-channel 10-bit ADC, 10-bit DAC,  PWM, 4 general purpose timers, low power RealTime Clock with separate battery supply, and up to 104 general purpose I/O pins. The LPC2377 is pin-compatible to the LPC176x Cortex-M3 MCU series.