MCU-Link Debug Probe

Roll over image to zoom in

Supported Devices

Processors and Microcontrollers

i.MX RT Crossover MCUs

K6x Ethernet

K2x / KS2x USB

KE Series Arm Cortex-M4/M0+

LPC5500 Arm Cortex-M33

LPC1100 Arm Cortex-M0+/M0

LPC1500 Arm Cortex-M3

LPC800 Arm Cortex-M0+

K8x Secure

General Purpose MCUs

K32 L Series Arm Cortex-M4/M0+

KL Series Arm Cortex-M0+

KM Series Arm Cortex-M0+

K3x Segment LCD

KV Series Arm Cortex-M4/M0+/M7

K5x Measurement

K0x Entry-Level

K7x Graphic LCD

LPC54000 Arm Cortex-M4

MCX N Series Microcontrollers

MCX A Series Microcontrollers

K1x Mainstream

K4x USB and Segment LCD

LPC1700 Arm Cortex-M3

LPC4000 Arm Cortex-M4

LPC1800 Arm Cortex-M3

MCX W Series Microcontrollers

MCX E Series Microcontrollers

MCX C Series Microcontrollers

Wireless Connectivity

Bluetooth Low Energy

Wi-Fi® + Bluetooth® + 802.15.4

Features

Microcontroller (MCU)

  • LPC55S69 dual Arm® Cortex®-M33 microcontroller running at up to 150 MHz

Debug

  • High speed USB interface
  • CMSIS-DAP firmware
  • SWD target debug
  • SWO trace/profiling I/O support
  • Supports target debug for systems running from 1.2V to 5V

User Interface

  • Status LED for ease of use
  • USB to serial COM port (VCOM)

Supported IDEs

  • Compatible with MCUXpresso IDE
  • Compatible with tools/IDEs that support CMSIS-DAP protocol
  • Compatible with MCUXpresso for VS Code

Buy Options

MCU-LINK-Image

Click to expand

MCU-LINK
Active

MCU-Link Debug Probe.

$13.99 USD
In Stock :40
Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

1-5 of 52 hardware offerings

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?