For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Products
Processors and Microcontrollers
Analog and Mixed Signal
Audio
Battery Management
Interfaces
Power Drivers
Power Management
Radio
Radio Frequency (RF)
RFID / NFC
Security and Authentication
Sensors
Wireless Connectivity
Product Finders
NXP Product Information
Design Advisor
Wireless Connectivity
Bluetooth® Channel Sounding
Bluetooth LE Audio
Bluetooth Low Energy
DSRC Safety Modem
Matter
MiGLO
®
Wireless MCUs
Sub-GHz ISM Bands
Thread
Trimension
®
UWB
Wi-Fi
®
+ Bluetooth
®
+ 802.15.4
Zigbee
Bluetooth® Channel Sounding
CBTL06DP212EE
CBTL06DP213EE
CBTL06GP213EE
FS5600
FXLS8471Q
IMX93W
IW610
IW623
JN5169
JN5189/88(T)
K02_100
K10_100
K10_120
K10_50
K10_72
K11_50
K12_50
K20_100
K20_120
K20_50
K20_72
K21_120
K21_50
K22_100
K22_120
K22_50
K24_120
K26_180
K27_150
K28_150
Kinetis® K30-100 MHz, Mixed-Signal Integration Microcontrollers (MCUs) based on Arm® Cortex®-M4 Core
K30_72
K32W041AM/A
K32W061/41
Kinetis K70-120–150 MHz
K80-150 MHz Advanced Security and QuadSPI MCU
K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper and QuadSPI MCU
K82-150 MHz HW Cryptographic Co-Processor and QuadSPI MCU
Kinetis KE02-20 MHz
KE02_40
KE04
KE06
Kinetis KE1xF-168MHz
KE1xZ
KL0x
KL1x
KL28
KL2x
KL3x
Kinetis KL4x-48 MHz
KL8x
KM1x
Kinetis KM3x 50–75 MHz
KV1x
KV3x
KV4x
Kinetis KV5x-240 MHz
KW0x
KW20Z
KW21Z
KW30Z
KW31Z
KW41Z
LPC1100
LPC11AXX
LPC11C00
LPC11D00
LPC11E00
LPC11U00
LPC11XXLV
LPC1224FBD48
LPC1224FBD64
LPC1225FBD48
LPC1225FBD64
LPC1226FBD48
LPC1226FBD64
LPC1227FBD48 Arm Cortex-M0
LPC1227FBD64
LPC12D27FBD100|Arm Cortex-M0|32-bit MCU
LPC1311FHN33
LPC1313FBD48
LPC1313FHN33
LPC1315FBD48
LPC1315FHN33
LPC1316FBD48
LPC1316FHN33
LPC1317FBD48
LPC1317FBD64
LPC1317FHN33
LPC1342FBD48
LPC1342FHN33
LPC1343FBD48
LPC1343FHN33
LPC1345FBD48
LPC1345FHN33
LPC1346FBD48
LPC1346FHN33
LPC1347FBD48
LPC1347FBD64
LPC1347FHN33
LPC1517JBD48
LPC1517JBD64
LPC1518JBD100
LPC1518JBD64
LPC1519JBD100
LPC1519JBD64
LPC1547JBD48
LPC1547JBD64
LPC1548JBD100
LPC1548JBD64
LPC1549JBD100
LPC1549JBD48
LPC1549JBD64
LPC1751FBD80 Arm Cortex-M3 32-bit MCU
LPC1752FBD80 Arm Cortex-M3 32-bit MCU
LPC1754FBD80
LPC1756FBD80|Arm Cortex-M3|32-bit MCU
LPC1758FBD80|Arm Cortex-M3|32-bit MCU
LPC1759FBD80|Arm Cortex-M3|32-bit MCU
LPC1763FBD100|Arm Cortex-M3|32-bit MCU
LPC1764FBD100
LPC1765FBD100|Arm Cortex-M3|32-bit MCU
LPC1765FET100
LPC1766FBD100|Arm Cortex-M3|32-bit MCU
LPC1767FBD100|Arm Cortex-M3|32-bit MCU
LPC1768FBD100|Arm Cortex-M3|32-bit MCU
LPC1768FET100|Arm Cortex-M3|32-bit MCU
LPC1768UK|Arm Cortex-M3|32-bit MCU
LPC1769FBD100
LPC1774FBD144
LPC1774FBD208|Arm Cortex-M3|32-bit MCU
LPC1776FBD208|Arm Cortex-M3|32-bit MCU
LPC1776FET180|Arm Cortex-M3|32-bit MCU
LPC1777FBD208
LPC1778FBD144|Arm Cortex-M3|32-bit MCU
LPC1778FBD208
LPC1778FET180
LPC1778FET208|Arm Cortex-M3|32-bit MCU
LPC1785FBD208|Arm Cortex-M3|32-bit MCU
LPC1786FBD208|Arm Cortex-M3|32-bit MCU
LPC1787FBD208
LPC1788FBD144|Arm Cortex-M3|32-bit MCU
LPC1788FBD208|Arm Cortex-M3|32-bit MCU
LPC1788FET180|Arm Cortex-M3|32-bit MCU
LPC1788FET208|Arm Cortex-M3|32-bit MCU
LPC1810FBD144|Arm Cortex-M3|32-bit MCU
LPC1810FET100|Arm Cortex-M3|32-bit MCU
LPC1812JBD144
LPC1812JET100
LPC1813JBD144
LPC1813JET100
LPC1815JBD144|Arm Cortex-M3|32-bit MCU
LPC1815JET100|Arm Cortex-M3|32-bit MCU
LPC1817JBD144|Arm Cortex-M3|32-bit MCU
LPC1817JET100|Arm Cortex-M3|32-bit MCU
LPC1820FBD144
LPC1820FET100|Arm Cortex-M3|32-bit MCU
LPC1822JBD144
LPC1822JET100
LPC1823JBD144|Arm Cortex-M3|32-bit MCU
LPC1823JET100
LPC1825JBD144|Arm Cortex-M3|32-bit MCU
LPC1825JET100
LPC1827JBD144
LPC1827JET100
LPC1830FBD144
LPC1830FET100|Arm Cortex-M3|32-bit MCU
LPC1830FET180|Arm Cortex-M3|32-bit MCU
LPC1830FET256|Arm Cortex-M3|32-bit MCU
LPC1833FET256|Arm Cortex-M3|32-bit MCU
LPC1833JBD144|Arm Cortex-M3|32-bit MCU
LPC1833JET100|Arm Cortex-M3|32-bit MCU
LPC1833JET256|Arm Cortex-M3|32-bit MCU
LPC1837FET256|Arm Cortex-M3|32-bit MCU
LPC1837JBD144|Arm Cortex-M3|32-bit MCU
LPC1837JET100
LPC1837JET256|Arm Cortex-M3|32-bit MCU
LPC1850FET180|Arm Cortex-M3|32-bit MCUCore
LPC1850FET256|Arm Cortex-M3|32-bit MCU
LPC1853FET256|Arm Cortex-M3|32-bit MCU
LPC1853JET256
LPC1857FET256|Arm Cortex-M3|32-bit MCU
LPC1857JBD208|Arm Cortex-M3|32-bit MCU
High Performance 32-bit Microcontroller (MCU) based on Arm
®
Cortex
®
-M3 Core
LPC18S10FBD144|Arm Cortex-M3|32-bit MCU
LPC18S10FET100 | Arm Cortex-M3|32-bit MCU
LPC18S30FBD144 | Arm Cortex-M3|32-bit MCU
LPC18S30FET100 | Arm Cortex-M3|32-bit MCU
LPC18S30FET256 | Arm Cortex-M3 | 32-bit MCU
LPC18S37JBD144
LPC18S37JET100 | Arm Cortex-M3|32-bit MCU
LPC18S50FET180 | Arm Cortex-M3|32-bit MCU
LPC18S50FET256 | Arm Cortex-M3|32-bit MCU
LPC18S57JBD208 | Arm Cortex-M3|32-bit MCU
LPC18S57JET256 | Arm Cortex-M3|32-bit MCU
LPC4072FET80
LPC4074FBD144
LPC4074FBD80
Mid-range 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4 Core
LPC4076FET180
LPC4078FBD100
LPC4078FBD144
LPC4078FBD208
LPC4078FBD80
LPC4078FET180
LPC4078FET208
LPC4088FBD144
LPC4088FBD208
LPC4088FET180
LPC4088FET208
LPC4310FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4310FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4312JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4312JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4313JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4313JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4315JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4315JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4317JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4317JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4320FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4320FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4322JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4322JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4323JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4323JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4325JBD144 | Arm Cortex-M4/M0|32-bit MCU
LPC4325JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4327JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4327JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4330FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4330FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4330FET180|Arm Cortex-M4/M0|32-bit MCU
LPC4330FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4333FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4333JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4333JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4333JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4337FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4337JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4337JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4337JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4350FET180|Arm Cortex-M4/M0|32-bit MCU
LPC4350FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4353FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4353JBD208|Arm Cortex-M4/M0|32-bit MCU
LPC4353JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4357FET256|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm® Cortex®-M4/M0 MCU; Up to 1 MB Flash and 136 KB SRAM; Ethernet, Two High-Speed USB, LCD, EMC
LPC4357JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4367JBD208|Arm Cortex-M4/M0|32-bit MCU
LPC4367JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4367JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4370FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4370FET256|Arm Cortex-M4/M0|32-bit MCU
LPC43S20FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC43S20FET180|Arm Cortex-M4/M0|32-bit MCU
LPC43S30FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC43S30FET100|Arm Cortex-M4/M0|32-bit MCU
LPC43S30FET256|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm
®
Cortex
®
-M4/M0 MCU; 1 MB Flash and 136 KB SRAM; Ethernet, 2 X USB, EMC, AES Engine
LPC43S37JET100|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm
®
Cortex
®
-M4/M0 Flashless MCU with Security Features; 264 KB SRAM; Ethernet; Two HS USBs; LCD
LPC43S50FET256|Arm Cortex-M4/M0|32-bit MCU
LPC43S57JBD208|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm® Cortex®-M4/M0 MCU; 1 MB Flash and 136 KB SRAM; Ethernet, 2 X USB, LCD, EMC, AES Engine
High Performance 32-bit Microcontroller based on Arm
®
Cortex
®
-M4/M0
High Performance 32-bit Microcontroller based on Arm
®
Cortex
®
-M4/M0
LPC43S67JET256|Arm Cortex-M4/M0|32-bit MCU
LPC43S70FET100|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm
®
Cortex
®
-M4 + 2 X M0 MCU; 282 KB SRAM; Ethernet; Two HS USBs; 80 Msps 12-Bit ADC; Configurable Peripherals, AES Engine
LPC540XX
LPC541XX
LPC546XX Microcontroller (MCU) Family
LPC552x/S2x
LPC55S6X
LPC800
LPC810_LPC830
LPC820
LPC840
LPC8N04
LS1028A
LS1043A
LS1046A
LS2088A
LX2160A, LX2120A, LX2080A
LX2162A, LX2122A, LX2082A
MC13201
MC13224V
MC33596
MC33696
MC34708
MC34844
MC56F80xxx 56800EF Core
MCF5223X
MCF5225X
MCX A13x, A14x/A15x MCUs
MCX-A18
MCX-A25
MCX-A26
MCX-A34
MCX-A35
MCX A5 Arm® Cortex-M33 MCUs
MCX-C15-C16
MCX-L14
MCX N94, N54, N53, N52 and N24 MCUs
MCX W70 Wireless MCUs
MIFARE DUOX®
MPC564xL
MPC574xP
NAFE33350 - AO-AFE
NAFEB43388 - 8 AI + DAC
OL2385AHN
PCA8885TS
PCA9450
PCA9507
PCA9527DP
PCA9634
PCA9958HN-ARD
PCA9959
PCF8525
PCT2075
PN7462 Family
PN7642
PN76AC
PTN3301HF
PTN3360ABS
PTN3360BBS
PTN3360DBS
PTN3361BBS
PTN3361CBS
PTN3363BS
PTN3365BS
PTN3366BS
PTN3380BBS
PTN3381BBS
PTN3381DBS
PTN3816
QN9080SIP|Ultra-low-power Bluetooth 5
QN9090/30(T)
8-bit General Purpose GT MCUs
S08JM
8-bit Segment LCD S08LG32 and S08LG16 MCUs
S08LL|Segment LCD LL MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
8-bit QA MCUs
S08QB
S08QD
S08QE|8-bit Flexis QE MCUs
S32K1 Auto General-Purpose MCUs
S32K3 Auto General-Purpose MCUs
SA56004X
Trimension SR048
TDA9996HL
TEA1723DT
UBX100
VF3xx
VF6xx
i.MX 6ULZ Applications Processor
i.MX 952
i.MX RT1010
i.MX RT1015
i.MX RT1020
i.MX RT1024
i.MX RT1040
i.MX RT1050
i.MX RT1060
i.MX RT1064
i.MX RT1160
i.MX RT1170
i.MX RT600
i.MX280
i.MX281
i.MX283
i.MX285
i.MX286
i.MX287
i.MX6D
i.MX6DL
i.MX6DP
i.MX6Q
i.MX6QP
i.MX6S
i.MX6SL
i.MX6SLL
i.MX6SX
i.MX6UL
i.MX6ULL
i.MX 7Dual Processors Family
i.MX 7Solo Processors Family
i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
i.MX8M
i.MX8M Mini
i.MX8M Nano
i.MX8M Plus
i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
i.MX 94 Applications Processor Family
MPC561/2/3/4 General Purpose Evaluation Board
MPC563MADPT176S
MPC564EVBE
MPC564EVBE