Power-Efficient Microcontrollers (MCUs) With Advanced Peripherals Based on Arm® Cortex®-M4 Core

Click over video to play

Block Diagram

LPC546xx MCU

LPC546xx MCU Family Block Diagram

Features

Arm Cortex-M4 core (version r0p1)

  • Arm Cortex-M4 processor, running at a frequency of up to 220 MHz.
  • Floating Point Unit (FPU) and Memory Protection Unit (MPU).
  • Arm Cortex-M4 built-in Nested Vectored Interrupt Controller (NVIC).
  • Non-maskable Interrupt (NMI) input with a selection of sources.
  • Serial Wire Debug (SWD) with six instruction breakpoints, two literal comparators, and four watchpoints. Includes Serial Wire Output and ETM Trace for enhanced debug capabilities, and a debug timestamp counter.
  • System tick timer.

On-chip memory

  • Up to 512 KB on-chip flash program memory with flash accelerator and 256 bytes page erase and write.
  • Up to 200 KB total SRAM consisting of 160 KB contiguous main SRAM and an additional 32 KB SRAM on the I&D buses. 8 KB of SRAM bank intended for USB traffic.
  • 16 KB of EEPROM.

ROM API support

  • Flash In-Application Programming (IAP) and In-System Programming (ISP).
  • ROM-based USB drivers (HID, CDC, MSC, and DFU). Flash updates via USB.
  • Booting from valid user code in flash, USART, SPI, and I²C.
  • Legacy, Single, and Dual image boot.
  • OTP API for programming OTP memory.
  • Random Number Generator (RNG) API.

Serial interfaces

  • Flexcomm Interface contains ten serial peripherals. Each Flexcomm Interface can be selected by software to be a USART, SPI, or I²C interface. Two Flexcomm Interfaces also include an I²S interface. Each Flexcomm Interface includes a FIFO that supports USART, SPI, and I²S if supported by that Flexcomm Interface. A variety of clocking options are available to each Flexcomm Interface and include a shared fractional baud-rate generator.
  • I²C-bus interfaces support Fast-mode and Fast-mode Plus with data rates of up to 1Mbit/s and with multiple address recognition and monitor mode. Two sets of true I²C pads also support High-Speed Mode (3.4 Mbit/s) as a target.
  • Two ISO 7816 Smart Card Interfaces with DMA support.
  • USB 2.0 high-speed host/device controller with on-chip high-speed PHY.
  • USB 2.0 full-speed host/device controller with on-chip PHY and dedicated DMA controller supporting crystal-less operation in device mode.
  • SPIFI with XIP feature uses up to four data lines to access off-chip SPI/DSPI/QSPI flash memory at a much higher rate than standard SPI or SSP interfaces.
  • Ethernet MAC with MII/RMII interface with Audio Video Bridging (AVB) support and dedicated DMA controller.
  • Two CAN FD modules with dedicated DMA controller.

Digital peripherals

  • DMA controller with 30 channels and up to 24 programmable triggers, able to access all memories and DMA-capable peripherals.
  • LCD Controller supporting both Super-Twisted Nematic (STN) and Thin-Film Transistor (TFT) displays. It has a dedicated DMA controller, selectable display resolution (up to 1024 x 768 pixels), and supports up to 24-bit true-color mode.
  • External Memory Controller (EMC) provides support for asynchronous static memory devices such as RAM, ROM and flash, in addition to dynamic memories such as single data rate SDRAM with an SDRAM clock of up to 100 MHz.
  • Secured digital input/output (SD/MMC and SDIO) card interface with DMA support.
  • CRC engine block can calculate a CRC on supplied data using one of three standard polynomials with DMA support.
  • Up to 171 General-Purpose Input/Output (GPIO) pins.
  • GPIO registers are located on the AHB for fast access. The DMA supports GPIO ports.
  • Up to eight GPIOs can be selected as Pin Interrupts (PINT), triggered by rising, falling or both input edges.
  • Two GPIO Grouped Interrupts (GINT) enable an interrupt based on a logical (AND/OR) combination of input states.
  • CRC engine.

Analog peripherals

  • 12-bit ADC with 12 input channels and with multiple internal and external trigger inputs and sample rates of up to 5.0 MSamples/sec. The ADC supports two independent conversion sequences.
  • Integrated temperature sensor connected to the ADC.

Timers

  • Five 32-bit general purpose timers/counters, four of which support up to four capture inputs and four compare outputs, PWM mode, and external count input. Specific timer events can be selected to generate DMA requests. The fifth timer does not have external pin connections and may be used for internal timing operations.
  • One SCTimer/PWM with eight input and ten output functions (including capture and match). Inputs and outputs can be routed to or from external pins and internally to or from selected peripherals. Internally, the SCTimer/PWM supports 16 match/captures, 16 events, and 16 states.
  • 32-bit Real-time clock (RTC) with 1 s resolution running in the always-on power domain. A timer in the RTC can be used for wake-up from all low power modes including deep power-down, with 1 ms resolution.
  • Multiple-channel multi-rate 24-bit timer (MRT) for repetitive interrupt generation at up to four programmable, fixed rates.
  • Windowed Watchdog Timer (WWDT).
  • Repetitive Interrupt Timer (RIT) for debug time stamping and for general purpose use.

Security peripherals

  • Enhanced Code Read Protection (eCRP) to protect user code.

Clock generation

  • 12 MHz internal Free Running Oscillator (FRO). This oscillator provides a selectable 48 MHz or 96 MHz output, and a 12 MHz output (divided down from the selected higher frequency) that can be used as a system clock. The FRO is trimmed to ±1 % accuracy over the entire voltage and temperature range.
  • External clock input for clock frequencies of up to 25 MHz.
  • Crystal oscillator with an operating range of 1 MHz to 25 MHz.
  • Watchdog Oscillator (WDTOSC) with a frequency range of 6 kHz to 1.5 MHz.
  • 32.768 kHz low-power RTC oscillator.
  • System PLL allows CPU operation up to the maximum CPU rate and can run from the main oscillator, the internal FRO, the watchdog oscillator or the 32.768 KHz RTC oscillator.
  • Two additional PLLs for USB clock and audio subsystem.
  • Independent clocks for the SPIFI interface, ADC, USBs, and the audio subsystem.
  • Clock output function with divider.
  • Frequency measurement unit for measuring the frequency of any on-chip or off-chip clock signal.

Additional information

  • Arm Mbed® Enabled
  • DMIC subsystem including a dual-channel PDM microphone interface, flexible decimators, 16 entry FIFOs, optional DC locking, hardware voice activity detection, and the option to stream the processed output data to I²S.
  • Single power supply 1.71 V to 3.6 V.
  • Power-On Reset (POR).
  • Brown-Out-Detect (BOD) with separate thresholds for interrupt and forced a reset.
  • JTAG boundary scan supported.
  • 128-bit unique device serial number for identification.
  • Operating temperature range -40 °C to +105 °C.
  • Supported by MCUXpresso SDK, IDE and Config Tools

Buy/Parametrics










































































































N true 0 PSPLPC546XXen 47 Application Note Application Note t789 30 Application Note Software Application Note Software t783 6 Brochure Brochure t518 1 Data Sheet Data Sheet t520 1 Errata Errata t522 1 Fact Sheet Fact Sheet t523 1 Package Information Package Information t790 4 Supporting Information Supporting Information t531 1 User Guide User Guide t792 2 en_US en_US en Data Sheet Data Sheet 1 1 2.8 English 32-bit Arm Cortex-M4 microcontroller; up to 512 KB flash and200 kB SRAM; High-speed USB device/host + PHY; Full-speedUSB device/host; Ethernet AVB; LCD; EMC; SPIFI; CAN FD,SDIO; SHA; 12-bit 5 Msamples/s ADC; DMIC subsystem 1489641692980705542273 PSP 7.2 MB None None documents None 1489641692980705542273 /docs/en/data-sheet/LPC546XX.pdf 7237113 /docs/en/data-sheet/LPC546XX.pdf LPC546XX documents N N 2017-03-15 LPC546xx Data Sheet /docs/en/data-sheet/LPC546XX.pdf /docs/en/data-sheet/LPC546XX.pdf Data Sheet N 980000996212993340 2023-11-22 pdf N en Sep 9, 2020 980000996212993340 Data Sheet Y N LPC546xx Data Sheet PDF Application Note Application Note 30 2 0 English This application note introduces detailed boot procedures with various image types. application note, AN13912, LPC54608, Image update, bootloader 1683877134611702458772 PSP 398.5 KB Registration without Disclaimer None documents Progressive 1683877134611702458772 /secured/assets/documents/en/application-note/AN13912.pdf 398542 /secured/assets/documents/en/application-note/AN13912.pdf AN13912 documents Y N 2023-05-12 LPC5460x Enhanced Image /webapp/Download?colCode=AN13912 /secured/assets/documents/en/application-note/AN13912.pdf Application Note N 645036621402383989 2023-05-12 pdf Y en May 12, 2023 645036621402383989 Application Note Y N LPC5460x Enhanced Image 3 0 Chinese This application note takes smart home as an example to introduce the GUI Guider based development flow. 1658812555590696285128zh PSP 4.8 MB None None documents None 1658812555590696285128 /docs/zh/application-note/AN13694.pdf 4822543 /docs/zh/application-note/AN13694.pdf AN13694 documents N N 2022-07-25 Smart Home Demo on GUI Guider for LPC546xx /docs/zh/application-note/AN13694.pdf /docs/zh/application-note/AN13694.pdf Application Note N 645036621402383989 2024-12-13 zh Jul 20, 2022 645036621402383989 Application Note Y N 基于GUI Guider开发用于LPC546xx的智能家居演示 0 English This application note takes smart home as an example to introduce the GUI Guider based development flow. 1658812555590696285128 PSP 4.8 MB None None documents None 1658812555590696285128 /docs/en/application-note/AN13694.pdf 4822543 /docs/en/application-note/AN13694.pdf AN13694 documents N N 2022-07-25 Smart Home Demo on GUI Guider for LPC546xx /docs/en/application-note/AN13694.pdf /docs/en/application-note/AN13694.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Jul 20, 2022 645036621402383989 Application Note Y N Smart Home Demo on GUI Guider for LPC546xx 4 0 Chinese This application note is introducing how to implement a typical smart home GUI demo with a simulator on GUI guider. 1639640821663710933208zh PSP 697.4 KB None None documents None 1639640821663710933208 /docs/zh/application-note/AN13450.pdf 697402 /docs/zh/application-note/AN13450.pdf AN13450 documents N N 2021-12-16 Smart Home LVGL GUI Demo on GUI Guider /docs/zh/application-note/AN13450.pdf /docs/zh/application-note/AN13450.pdf Application Note N 645036621402383989 2024-12-13 zh Dec 16, 2021 645036621402383989 Application Note Y N Smart Home LVGL GUI Demo on GUI Guider 0 English AN13450SW.zip /docs/en/application-note-software/AN13450SW.zip /docs/en/application-note-software/AN13450SW.zip This application note is introducing how to implement a typical smart home GUI demo with a simulator on GUI guider. 1639640821663710933208 PSP 697.4 KB None None documents None 1639640821663710933208 /docs/en/application-note/AN13450.pdf 697402 /docs/en/application-note/AN13450.pdf AN13450 documents N N 2021-12-16 Smart Home LVGL GUI Demo on GUI Guider /docs/en/application-note/AN13450.pdf /docs/en/application-note/AN13450.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Dec 16, 2021 645036621402383989 Application Note Y N Smart Home LVGL GUI Demo on GUI Guider 5 0 Chinese LPC4300 series, LPC54000 series, and LPC5500 series, contain the feature called dual-USB interface. The feature helps to set the LPC portfolio apart from its competitors. 1636685431266722652061zh PSP None None documents None 1636685431266722652061 /docs/zh/application-note/AN13449.pdf /docs/zh/application-note/AN13449.pdf AN13449 documents N N 2021-11-11 Introduction to Dual USB Port on LPC5500/LPC54600 Series /docs/zh/application-note/AN13449.pdf /docs/zh/application-note/AN13449.pdf Application Note N 645036621402383989 2022-12-07 zh May 9, 2022 645036621402383989 Application Note Y N LPC5500/LPC54600系列双USB接口介绍 0 English LPC4300 series, LPC54000 series, and LPC5500 series, contain the feature called dual-USB interface. The feature helps to set the LPC portfolio apart from its competitors. 1636685431266722652061 PSP None None documents None 1636685431266722652061 /docs/en/application-note/AN13449.pdf /docs/en/application-note/AN13449.pdf AN13449 documents N N 2021-11-11 Introduction to Dual USB Port on LPC5500/LPC54600 Series /docs/en/application-note/AN13449.pdf /docs/en/application-note/AN13449.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 11, 2021 645036621402383989 Application Note Y N Introduction to Dual USB Port on LPC5500/LPC54600 Series 6 0 English NXP has introduced the emWin GUI on NXP MCUs for some years and many customers have used it successfully in their products. Recently, NXP has promoted one more GUI mid-ware called Light and Versatile Graphics Library (LVGL) for more choices to the users. 1629201038378729177556 PSP 468.6 KB None None documents None 1629201038378729177556 /docs/en/application-note/AN13334.pdf 468581 /docs/en/application-note/AN13334.pdf AN13334 documents N N 2021-08-17 LPC5460x LVGL GUI Demo Development with GUI Guider /docs/en/application-note/AN13334.pdf /docs/en/application-note/AN13334.pdf Application Note N 645036621402383989 2024-12-13 pdf N en Aug 17, 2021 645036621402383989 Application Note Y N LPC5460x LVGL GUI Demo Development with GUI Guider 7 0 English This document describes how to migrate from LPC546xx to LPC540xx and LPC540xxJxM, and focuses on addressing the changes in functionality between these two series of LPC MCUs. For simplicity reasons, this document refers to LPC540xx/ LPC54S0xx and LPC540xxJxM/LPC54S0xxJxM as LPC54(S)0xx and LPC54(S)0xxJxM respectively. 1616003472587710588166 PSP 115.3 KB None None documents None 1616003472587710588166 /docs/en/application-note/AN13168.pdf 115288 /docs/en/application-note/AN13168.pdf AN13168 documents N N 2021-03-17 Migration Guide from LPC546xx to LPC54(S)0xx and LPC54(S)0xxJxM /docs/en/application-note/AN13168.pdf /docs/en/application-note/AN13168.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Mar 17, 2021 645036621402383989 Application Note Y N Migration Guide from LPC546xx to LPC54(S)0xx and LPC54(S)0xxJxM 8 0 English AN13165SW.zip /docs/en/application-note-software/AN13165SW.zip /docs/en/application-note-software/AN13165SW.zip application note, AN13165, LPC54628, SPIFI, XIP, CoreMark 1614324484447699313356 PSP 343.3 KB None None documents None 1614324484447699313356 /docs/en/application-note/AN13165.pdf 343271 /docs/en/application-note/AN13165.pdf AN13165 documents N N 2021-02-26 LPC546xx SPIFI Usage and Performance /docs/en/application-note/AN13165.pdf /docs/en/application-note/AN13165.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Feb 25, 2021 645036621402383989 Application Note Y N LPC546xx SPIFI Usage and Performance 9 0 English AN13113SW.zip /docs/en/application-note-software/AN13113SW.zip /docs/en/application-note-software/AN13113SW.zip application note, AN13113, Bootloader, SD Card, cJSON 1611713444418730062470 PSP 481.0 KB None None documents None 1611713444418730062470 /docs/en/application-note/AN13113.pdf 481003 /docs/en/application-note/AN13113.pdf AN13113 documents N N 2021-01-26 A Kind of SD card based Second Bootloader on LPC54600 MCU /docs/en/application-note/AN13113.pdf /docs/en/application-note/AN13113.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 20, 2021 645036621402383989 Application Note Y N A Kind of SD card based Second Bootloader on LPC54600 MCU 10 0 English application note, AN13110, LPC54608, LCD, GUI, Crank Storyboard Engine, FreeRTOS 1610609978242716837793 PSP 1.2 MB None None documents None 1610609978242716837793 /docs/en/application-note/AN13110.pdf 1227008 /docs/en/application-note/AN13110.pdf AN13110 documents N N 2021-01-14 LPC54608 Crank Storyboard Engine Integration with IAR /docs/en/application-note/AN13110.pdf /docs/en/application-note/AN13110.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jan 15, 2021 645036621402383989 Application Note Y N LPC54608 Crank Storyboard Engine Integration with IAR 11 0 English AN13073SW.zip /docs/en/application-note-software/AN13073SW.zip /docs/en/application-note-software/AN13073SW.zip This application note introduces a simple OTA update solution with a TFTP (Trivial File Transfer Protocol) through a WiFi module. 1607944641510709611998 PSP 718.6 KB None None documents None 1607944641510709611998 /docs/en/application-note/AN13073.pdf 718602 /docs/en/application-note/AN13073.pdf AN13073 documents N N 2020-12-14 OTA update via TFTP on LPC5460x /docs/en/application-note/AN13073.pdf /docs/en/application-note/AN13073.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Dec 15, 2020 645036621402383989 Application Note Y N OTA update via TFTP on LPC5460x 12 0 Chinese application note, AN12646, USB CAN Bridge for LPC546xx 1574419191077713614783zh PSP 192.7 KB None None documents None 1574419191077713614783 /docs/zh/application-note/AN12646.pdf 192734 /docs/zh/application-note/AN12646.pdf AN12646 documents N N 2019-11-22 USB CAN Bridge for LPC546xx /docs/zh/application-note/AN12646.pdf /docs/zh/application-note/AN12646.pdf Application Note N 645036621402383989 2022-12-07 zh Nov 22, 2019 645036621402383989 Application Note Y N LPC546xx 系列中USB CAN 的桥接 0 English USB CAN Bridge for LPC546xx 1574419191077713614783 PSP 192.7 KB None None documents None 1574419191077713614783 /docs/en/application-note/AN12646.pdf 192734 /docs/en/application-note/AN12646.pdf AN12646 documents N N 2019-11-22 USB CAN Bridge for LPC546xx /docs/en/application-note/AN12646.pdf /docs/en/application-note/AN12646.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Nov 22, 2019 645036621402383989 Application Note Y N USB CAN Bridge for LPC546xx 13 0 Chinese Enabling Camera on LPC5460x with State Configurable Timer State Machine 1568792957532711835261zh PSP 392.5 KB None None documents None 1568792957532711835261 /docs/zh/application-note/AN12583.pdf 392513 /docs/zh/application-note/AN12583.pdf AN12583 documents N N 2019-09-18 Enabling Camera on LPC5460x with State Configurable Timer State Machine /docs/zh/application-note/AN12583.pdf /docs/zh/application-note/AN12583.pdf Application Note N 645036621402383989 2022-12-07 zh Sep 18, 2019 645036621402383989 Application Note Y N 通过状态可配置计时器状态机在LPC5460x 上启用相机 0 English AN12583SW.zip /docs/en/application-note-software/AN12583SW.zip /docs/en/application-note-software/AN12583SW.zip Enabling Camera on LPC5460x with State Configurable Timer State Machine 1568792957532711835261 PSP 392.5 KB None None documents None 1568792957532711835261 /docs/en/application-note/AN12583.pdf 392513 /docs/en/application-note/AN12583.pdf AN12583 documents N N 2019-09-18 Enabling Camera on LPC5460x with State Configurable Timer State Machine /docs/en/application-note/AN12583.pdf /docs/en/application-note/AN12583.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 18, 2019 645036621402383989 Application Note Y N Enabling Camera on LPC5460x with State Configurable Timer State Machine 14 0 Chinese application note, AN12563, Flash programming, Flash download, LPC54000 1568780293514729807714zh PSP 505.2 KB None None documents None 1568780293514729807714 /docs/zh/application-note/AN12563.pdf 505172 /docs/zh/application-note/AN12563.pdf AN12563 documents N N 2019-09-17 SPI Flash Programming Algorithms for LP546xx /docs/zh/application-note/AN12563.pdf /docs/zh/application-note/AN12563.pdf Application Note N 645036621402383989 2022-12-07 zh Sep 18, 2019 645036621402383989 Application Note Y N 用于LP546xx 的SPI Flash 编程算法 0 English AN12563SW.zip /docs/en/application-note-software/AN12563SW.zip /docs/en/application-note-software/AN12563SW.zip LPC546xx has external spi flash interface(SPIFI) which can R/W external flash with single/dual/quad mode. It also supports XIP mode which means code can be executed directly on spi flash. 1568780293514729807714 PSP 505.2 KB None None documents None 1568780293514729807714 /docs/en/application-note/AN12563.pdf 505172 /docs/en/application-note/AN12563.pdf AN12563 documents N N 2019-09-17 SPI Flash Programming Algorithms for LP546xx /docs/en/application-note/AN12563.pdf /docs/en/application-note/AN12563.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Sep 18, 2019 645036621402383989 Application Note Y N SPI Flash Programming Algorithms for LP546xx 15 0 Chinese The article explains the means for code execution in synchronous dynamic random-access memory(SDRAM), and the performance benchmark on 1561367945382704535017zh PSP 239.5 KB None None documents None 1561367945382704535017 /docs/zh/application-note/AN12423.pdf 239489 /docs/zh/application-note/AN12423.pdf AN12423 documents N N 2019-06-24 SDRAM Code Execution in LPC5460x /docs/zh/application-note/AN12423.pdf /docs/zh/application-note/AN12423.pdf Application Note N 645036621402383989 2022-12-07 zh Jun 24, 2019 645036621402383989 Application Note Y N LPC5460x 在SDRAM 中执行代码的方法介绍 0 English The article explains the means for code execution in synchronous dynamic random-access memory(SDRAM), and the performance benchmark on LPC5460x. 1561367945382704535017 PSP 239.5 KB None None documents None 1561367945382704535017 /docs/en/application-note/AN12423.pdf 239489 /docs/en/application-note/AN12423.pdf AN12423 documents N N 2019-06-24 SDRAM Code Execution in LPC5460x /docs/en/application-note/AN12423.pdf /docs/en/application-note/AN12423.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 24, 2019 645036621402383989 Application Note Y N SDRAM Code Execution in LPC5460x 16 0 English AN12384SW.zip /docs/en/application-note-software/AN12384SW.zip /docs/en/application-note-software/AN12384SW.zip application note, AN12384, LPC54600, secondary bootloader, Y-Modem 1554792987501722699557 PSP 353.8 KB None None documents None 1554792987501722699557 /docs/en/application-note/AN12384.pdf 353806 /docs/en/application-note/AN12384.pdf AN12384 documents N N 2019-04-08 LPC5460x UART Secondary Bootloader using YModem /docs/en/application-note/AN12384.pdf /docs/en/application-note/AN12384.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Apr 8, 2019 645036621402383989 Application Note Y N LPC5460x UART Secondary Bootloader using YModem 17 1.0 English This technical note provides the source code of the power library used with the SDK software platform. 1527708870115702948958 PSP 19.8 MB None None documents None 1527708870115702948958 /docs/en/application-note/TN00038.zip 19796834 /docs/en/application-note/TN00038.zip TN00038 documents N N 2018-05-30 LPC546xx Power Library Source Code /docs/en/application-note/TN00038.zip /docs/en/application-note/TN00038.zip Application Note N 645036621402383989 2022-12-07 zip N en May 29, 2018 645036621402383989 Application Note Y N LPC546xx Power Library Source Code 18 1.1 English This technical note gives an overview of an example that shows TCP. 1519786388732729811491 PSP 20.1 MB None None documents None 1519786388732729811491 /docs/en/application-note/TN00032.zip 20081237 /docs/en/application-note/TN00032.zip TN00032 documents N N 2018-02-27 LPC546xx Crystal less USB Solution /docs/en/application-note/TN00032.zip /docs/en/application-note/TN00032.zip Application Note N 645036621402383989 2022-12-07 zip N en May 8, 2018 645036621402383989 Application Note Y N LPC546xx Crystal less USB Solution 19 1.0 English LPC54608 emWin Touch and Draw example with FreeRTOS 1514903386580718446935 PSP 10.1 MB None None documents None 1514903386580718446935 /docs/en/application-note/TN00028.zip 10064608 /docs/en/application-note/TN00028.zip TN00028 documents N N 2018-01-02 LPC54608 emWin Touch and Draw example with FreeRTOS /docs/en/application-note/TN00028.zip /docs/en/application-note/TN00028.zip Application Note N 645036621402383989 2022-12-07 zip N en Jan 2, 2018 645036621402383989 Application Note N LPC54608 emWin Touch and Draw example with FreeRTOS 20 1.0 English This technical note gives an overview of examples that uses LCD with code executing from Quad SPI flash. 1510332886520712834295 PSP 26.6 MB None None documents None 1510332886520712834295 /docs/en/application-note/TN00025.zip 26567836 /docs/en/application-note/TN00025.zip TN00025 documents N N 2017-11-10 LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash /docs/en/application-note/TN00025.zip /docs/en/application-note/TN00025.zip Application Note N 645036621402383989 2022-12-07 zip N en Nov 8, 2017 645036621402383989 Application Note Y N LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash 21 1 English This technical note gives an overview of an example that shows TCP. 1505325676194703552857 PSP 12.5 MB None None documents None 1505325676194703552857 /docs/en/application-note/TN00024.zip 12453141 /docs/en/application-note/TN00024.zip TN00024 documents N N 2017-09-13 LPC54608 TCP Socket example with emWin and FreeRTOS /docs/en/application-note/TN00024.zip /docs/en/application-note/TN00024.zip Application Note N 645036621402383989 2022-12-07 zip N en Sep 11, 2017 645036621402383989 Application Note Y N LPC54608 TCP Socket example with emWin and FreeRTOS 22 1 English This technical note gives an overview of a bare metal example shows TCP server and clients connecting on a custom port and exchanging ADC data and LED controls over the Ethernet network and displaying the information on the LCD display using emWin graphics. 1505160426615725940529 PSP 12.1 MB None None documents None 1505160426615725940529 /docs/en/nxp/application-notes/TN00023.zip 12051413 /docs/en/nxp/application-notes/TN00023.zip TN00023 documents N N 2017-09-11 LPC54608 TCP Socket example with emWin /docs/en/nxp/application-notes/TN00023.zip /docs/en/nxp/application-notes/TN00023.zip Application Note N 645036621402383989 2022-12-07 zip N en Sep 7, 2017 645036621402383989 Application Note Y N LPC54608 TCP Socket example with emWin 23 1 English This technical note describes the example that logs temperature on LPC54608 LPCXpresso board LCD using the graphics library features of emWin. 1503531152583699584379 PSP 23.4 MB None None documents None 1503531152583699584379 /docs/en/nxp/application-notes/TN00022.zip 23392035 /docs/en/nxp/application-notes/TN00022.zip TN00022 documents N N 2017-08-23 LPC54608 Temperature logging on LCD using emWin’s graphics library /docs/en/nxp/application-notes/TN00022.zip /docs/en/nxp/application-notes/TN00022.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 23, 2017 645036621402383989 Application Note Y N LPC54608 Temperature logging on LCD using emWin’s graphics library 24 1 English 1503441357825705814050 PSP 3.2 MB None None documents None 1503441357825705814050 /docs/en/nxp/application-notes/AN12027.zip 3220460 /docs/en/nxp/application-notes/AN12027.zip AN12027 documents N N 2017-08-22 Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip /docs/en/nxp/application-notes/AN12027.zip Application Note N 645036621402383989 2024-12-03 zip N en Aug 22, 2017 645036621402383989 Application Note Y N Connecting TFT LCD with LCD controller of LPC MCU 25 1 English 1503441214905712190159 PSP 1.1 MB None None documents None 1503441214905712190159 /docs/en/nxp/application-notes/AN12026.pdf 1090931 /docs/en/nxp/application-notes/AN12026.pdf AN12026 documents N N 2017-08-22 SDRAM interface to LPC546xx external memory controller /docs/en/nxp/application-notes/AN12026.pdf /docs/en/nxp/application-notes/AN12026.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Aug 22, 2017 645036621402383989 Application Note N SDRAM interface to LPC546xx external memory controller 26 1 English 1503069533774705850705 PSP 27.5 MB None None documents None 1503069533774705850705 /docs/en/nxp/application-notes/TN00021.zip 27493507 /docs/en/nxp/application-notes/TN00021.zip TN00021 documents N N 2017-08-18 LPC54608 LCD Dual Frame Buffer with images in Quad SPI flash /docs/en/nxp/application-notes/TN00021.zip /docs/en/nxp/application-notes/TN00021.zip Application Note N 645036621402383989 2022-12-07 zip N en Aug 17, 2017 645036621402383989 Application Note Y N LPC54608 LCD Dual Frame Buffer with images in Quad SPI flash 27 1.0 English The LPC546xx is a family of Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M4 based microcontrollers running at frequencies of up to 180 MHz for embedded applications featuring a rich peripheral set, including SD/MMC interface with very low power consumption and enhanced debug features. The family includes up to 512 KB of flash, 200 KB of on-chip SRAM. 1498072259676708821196 PSP 1.3 MB None None documents None 1498072259676708821196 /docs/en/application-note/AN11985.pdf 1294092 /docs/en/application-note/AN11985.pdf AN11985 documents N N 2017-06-21 LPC546xx SD Card with FATFS – Application Note /docs/en/application-note/AN11985.pdf /docs/en/application-note/AN11985.pdf Application Note N 645036621402383989 2022-12-07 pdf N en Jun 21, 2017 645036621402383989 Application Note Y N LPC546xx SD Card with FATFS – Application Note 28 1.0 English 1493787949798685641285 PSP 12.7 MB None None documents None 1493787949798685641285 /docs/en/application-note/TN00017.zip 12748145 /docs/en/application-note/TN00017.zip TN00017 documents N 2017-05-02 LPC54608 ADC Sequence A and B conversions with DMA /docs/en/application-note/TN00017.zip /docs/en/application-note/TN00017.zip Application Note N 645036621402383989 2022-12-07 zip en Apr 26, 2017 645036621402383989 Application Note N LPC54608 ADC Sequence A and B conversions with DMA ZIP 29 1.0 English 1494222348859702523742 PSP 12.7 MB None None documents None 1494222348859702523742 /docs/en/application-note/TN00016.zip 12744149 /docs/en/application-note/TN00016.zip TN00016 documents N N 2017-05-07 LPC54608 ADC to USART with DMA /docs/en/application-note/TN00016.zip /docs/en/application-note/TN00016.zip Application Note N 645036621402383989 2022-12-07 zip N en Apr 26, 2017 645036621402383989 Application Note Y N LPC54608 ADC to USART with DMA ZIP 30 1.0 English 1494222350819711574944 PSP 13.3 MB None None documents None 1494222350819711574944 /docs/en/application-note/TN00015.zip 13275326 /docs/en/application-note/TN00015.zip TN00015 documents N N 2017-05-07 LPC54608 LCD Dual Frame Buffer with MMA8652FC /docs/en/application-note/TN00015.zip /docs/en/application-note/TN00015.zip Application Note N 645036621402383989 2022-12-07 zip N en Apr 25, 2017 645036621402383989 Application Note N LPC54608 LCD Dual Frame Buffer with MMA8652FC 31 1.1 English 1483505290308724212775 PSP 1.4 MB None None documents None 1483505290308724212775 /docs/en/application-note/TN00013.zip 1435413 /docs/en/application-note/TN00013.zip TN00013_1 documents N 2017-01-03 LPC5411x and LPC54S60x/LPC5460x USART Receiver /docs/en/application-note/TN00013.zip /docs/en/application-note/TN00013.zip Application Note N 645036621402383989 2022-12-07 zip en Jan 4, 2017 645036621402383989 Application Note N LPC5411x and LPC54S60x/LPC5460x USART Receiver ZIP User Guide User Guide 2 32 2.4 English The LPC546xx is a family of ARM Cortex-M4 based microcontrollers, running at a frequency of up to 220 MHz. The LPC546xx family includes up to 512 KB of flash, 200 KB of on-chip SRAM, up to 16 kB of EEPROM memory. 1483419360915696213937 PSP 26.1 MB Registration without Disclaimer None documents Extended 1483419360915696213937 /secured/assets/documents/en/user-guide/UM10912.pdf 26148692 /secured/assets/documents/en/user-guide/UM10912.pdf UM10912 documents Y N 2017-01-02 LPC546xx User manual /webapp/Download?colCode=UM10912 /secured/assets/documents/en/user-guide/UM10912.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Nov 12, 2019 132339537837198660 User Guide Y N LPC546xx User manual pdf 33 2.1 English LPCXpresso54608/54618/54628/54018/54S018 Board User Manual 1480053313464737455902 PSP 943.4 KB Registration without Disclaimer None documents Extended 1480053313464737455902 /secured/assets/documents/en/user-guide/UM11035.pdf 943417 /secured/assets/documents/en/user-guide/UM11035.pdf UM11035 documents Y N 2016-11-24 LPCXpresso54608/54618/54628/54018/54S018 Board User Manual /webapp/Download?colCode=UM11035 /secured/assets/documents/en/user-guide/UM11035.pdf User Guide N 132339537837198660 2023-06-18 pdf Y en Jan 7, 2019 132339537837198660 User Guide Y N LPCXpresso54608/54618/54628/54018/54S018 Board User Manual PDF Application Note Software Application Note Software 6 34 0 English This application note is introducing how to implement a typical smart home GUI demo with a simulator on GUI guider. 1639639806205710929523 PSP None None documents None 1639639806205710929523 /docs/en/application-note-software/AN13450SW.zip /docs/en/application-note-software/AN13450SW.zip AN13450SW documents N N 2021-12-16 Application note software for AN13450 /docs/en/application-note-software/AN13450SW.zip /docs/en/application-note-software/AN13450SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Dec 16, 2021 789425793691620447 Application Note Software Y N Application note software for AN13450 35 0 English application note software, AN13165SW, LPC54628, SPIFI, XIP, CoreMark 1614323986445717302957 PSP 44.8 MB None None documents None 1614323986445717302957 /docs/en/application-note-software/AN13165SW.zip 44847415 /docs/en/application-note-software/AN13165SW.zip AN13165SW documents N N 2021-02-25 Application note software for AN13165 /docs/en/application-note-software/AN13165SW.zip /docs/en/application-note-software/AN13165SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Feb 25, 2021 789425793691620447 Application Note Software Y N Application note software for AN13165 36 0 English application note software, AN13113SW, Bootloader, SD Card, cJSON 1611712783007702622352 PSP 2.1 MB None None documents None 1611712783007702622352 /docs/en/application-note-software/AN13113SW.zip 2067152 /docs/en/application-note-software/AN13113SW.zip AN13113SW documents N N 2021-01-26 Application note software for AN13113 /docs/en/application-note-software/AN13113SW.zip /docs/en/application-note-software/AN13113SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Jan 20, 2021 789425793691620447 Application Note Software Y N Application note software for AN13113 37 0 English Application note software for AN12583 1568792549415709913003 PSP 1.9 MB None None documents None 1568792549415709913003 /docs/en/application-note-software/AN12583SW.zip 1879794 /docs/en/application-note-software/AN12583SW.zip AN12583SW documents N N 2019-09-18 Application note software for AN12583 /docs/en/application-note-software/AN12583SW.zip /docs/en/application-note-software/AN12583SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Sep 18, 2019 789425793691620447 Application Note Software Y N Application note software for AN12583 38 0 English 1568780036461703699596 PSP 1.3 MB None None documents None 1568780036461703699596 /docs/en/application-note-software/AN12563SW.zip 1319735 /docs/en/application-note-software/AN12563SW.zip AN12563SW documents N N 2019-09-17 Application note software for AN12563 /docs/en/application-note-software/AN12563SW.zip /docs/en/application-note-software/AN12563SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Sep 18, 2019 789425793691620447 Application Note Software Y N Application note software for AN12563 39 0 English AN12384SW, LPC54600, secondary bootloader, Y-Modem 1554790737034712263242 PSP 1.3 MB None None documents None 1554790737034712263242 /docs/en/application-note-software/AN12384SW.zip 1326139 /docs/en/application-note-software/AN12384SW.zip AN12384SW documents N N 2019-04-08 Application Note Software for AN12384 /docs/en/application-note-software/AN12384SW.zip /docs/en/application-note-software/AN12384SW.zip Application Note Software N 789425793691620447 2022-12-07 zip N en Apr 8, 2019 789425793691620447 Application Note Software Y N Application Note Software for AN12384 Brochure Brochure 1 40 1.1 Chinese 1482467938751714392396zh PSP 5.5 MB None None documents None 1482467938751714392396 /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf 5474428 /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf LPC-MCUs-INNOVATION-MADE-EASY documents N N 2016-12-22 LPC Microcontrollers - Innovation Made Easy Brochure /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf /docs/zh/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf Brochure N 712453003803778552 2022-12-07 zh 712453003803778552 Brochure N LPC Microcontrollers - Innovation Made Easy Brochure PDF 1.1 English 1482467938751714392396 PSP 5.5 MB None None documents None 1482467938751714392396 /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf 5474428 /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf LPC-MCUs-INNOVATION-MADE-EASY documents N N 2016-12-22 LPC Microcontrollers - Innovation Made Easy Brochure /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf Brochure N 712453003803778552 2022-12-07 pdf N en Aug 14, 2018 712453003803778552 Brochure Y N LPC Microcontrollers - Innovation Made Easy Brochure PDF Errata Errata 1 41 2.4 English This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. 1489468797427736063711 PSP 238.9 KB None None documents None 1489468797427736063711 /docs/en/errata/ES_LPC546XX.pdf 238916 /docs/en/errata/ES_LPC546XX.pdf ES_LPC546XX documents N N 2017-03-13 LPC546xx Errata Sheet /docs/en/errata/ES_LPC546XX.pdf /docs/en/errata/ES_LPC546XX.pdf Errata N 155452329886410597 2024-01-31 pdf N en Jan 31, 2024 155452329886410597 Errata Y N LPC546xx Errata Sheet PDF Fact Sheet Fact Sheet 1 42 3 English Offering the ultimate in flexibility and performance scalability, the LPC546xx MCU 1482962862266716402874 PSP 307.6 KB None None documents None 1482962862266716402874 /docs/en/fact-sheet/LPC546XXFAMFS.pdf 307629 /docs/en/fact-sheet/LPC546XXFAMFS.pdf LPC546XXFAMFS documents N N 2016-12-28 LPC546xx MCU Family - Fact Sheet /docs/en/fact-sheet/LPC546XXFAMFS.pdf /docs/en/fact-sheet/LPC546XXFAMFS.pdf Fact Sheet N 736675474163315314 2022-12-07 pdf N en Mar 4, 2020 736675474163315314 Fact Sheet Y N LPC546xx MCU Family - Fact Sheet Package Information Package Information 4 43 1.0 English 1455079031654714388770 PSP 652.9 KB None None documents None 1455079031654714388770 /docs/en/package-information/SOT407-1.pdf 652940 /docs/en/package-information/SOT407-1.pdf SOT407-1 documents N N 2016-02-12 plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm /docs/en/package-information/SOT407-1.pdf /docs/en/package-information/SOT407-1.pdf Package Information N 302435339416912908 2022-12-07 pdf N en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm 44 kb 1.0 English 1455078938083719019437 PSP 536.0 KB None documents None 1455078938083719019437 /docs/en/package-information/SOT570-3.pdf 536000 /docs/en/package-information/SOT570-3.pdf SOT570-3 documents N N 2016-02-09 thin fine-pitch ball grid array package; 180 balls /docs/en/package-information/SOT570-3.pdf /docs/en/package-information/SOT570-3.pdf Package Information N 302435339416912908 Y 2022-12-07 PDF en Feb 8, 2016 302435339416912908 Package Information 536.0 MB N /docs/en/package-information/SOT570-3.pdf thin fine-pitch ball grid array package; 180 balls pdf 45 1.0 English 1455079270284715349280 PSP 424.0 KB None None documents None 1455079270284715349280 /docs/en/package-information/SOT926-1.pdf 424000 /docs/en/package-information/SOT926-1.pdf SOT926-1 documents N 2016-02-09 plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf /docs/en/package-information/SOT926-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm 46 1.0 English 1455078895095716744075 PSP 884.0 KB None None documents None 1455078895095716744075 /docs/en/package-information/SOT459-1.pdf 884000 /docs/en/package-information/SOT459-1.pdf SOT459-1 documents N 2016-02-09 plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm /docs/en/package-information/SOT459-1.pdf /docs/en/package-information/SOT459-1.pdf Package Information N 302435339416912908 2022-12-07 pdf en Feb 8, 2016 302435339416912908 Package Information Y N plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm Supporting Information Supporting Information 1 47 1.0 English 1442126268022700607799 PSP 11.2 KB None None documents None 1442126268022700607799 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 11179 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf HTQFP-HLQFP-LQFP-MSQFP-WAVE documents N N 2013-07-15 Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Supporting Information N 371282830530968666 2024-07-12 pdf N en Oct 8, 2009 371282830530968666 Supporting Information Y N Footprint for wave soldering false 0 LPC546XX downloads en true 1 Y PSP Y Y Application Note 30 /secured/assets/documents/en/application-note/AN13912.pdf 2023-05-12 1683877134611702458772 PSP 2 May 12, 2023 Application Note This application note introduces detailed boot procedures with various image types. application note, AN13912, LPC54608, Image update, bootloader Registration without Disclaimer /secured/assets/documents/en/application-note/AN13912.pdf English documents 398542 None 645036621402383989 2023-05-12 Y /webapp/Download?colCode=AN13912 LPC5460x Enhanced Image /secured/assets/documents/en/application-note/AN13912.pdf documents 645036621402383989 Application Note N en Progressive Y pdf 0 Y N LPC5460x Enhanced Image 398.5 KB AN13912 N 1683877134611702458772 /docs/en/application-note/AN13694.pdf 2022-07-25 1658812555590696285128 PSP 3 Jul 20, 2022 Application Note This application note takes smart home as an example to introduce the GUI Guider based development flow. None /docs/en/application-note/AN13694.pdf English documents 4822543 None 645036621402383989 2024-12-13 N /docs/en/application-note/AN13694.pdf Smart Home Demo on GUI Guider for LPC546xx /docs/en/application-note/AN13694.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Smart Home Demo on GUI Guider for LPC546xx 4.8 MB AN13694 N 1658812555590696285128 /docs/en/application-note/AN13450.pdf 2021-12-16 1639640821663710933208 PSP 4 Dec 16, 2021 Application Note This application note is introducing how to implement a typical smart home GUI demo with a simulator on GUI guider. None /docs/en/application-note/AN13450.pdf English documents 697402 None 645036621402383989 2024-12-13 N /docs/en/application-note/AN13450.pdf Smart Home LVGL GUI Demo on GUI Guider /docs/en/application-note/AN13450.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Smart Home LVGL GUI Demo on GUI Guider 697.4 KB AN13450 N 1639640821663710933208 /docs/en/application-note/AN13449.pdf 2021-11-11 1636685431266722652061 PSP 5 Nov 11, 2021 Application Note LPC4300 series, LPC54000 series, and LPC5500 series, contain the feature called dual-USB interface. The feature helps to set the LPC portfolio apart from its competitors. None /docs/en/application-note/AN13449.pdf English documents None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13449.pdf Introduction to Dual USB Port on LPC5500/LPC54600 Series /docs/en/application-note/AN13449.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Introduction to Dual USB Port on LPC5500/LPC54600 Series AN13449 N 1636685431266722652061 /docs/en/application-note/AN13334.pdf 2021-08-17 1629201038378729177556 PSP 6 Aug 17, 2021 Application Note NXP has introduced the emWin GUI on NXP MCUs for some years and many customers have used it successfully in their products. Recently, NXP has promoted one more GUI mid-ware called Light and Versatile Graphics Library (LVGL) for more choices to the users. None /docs/en/application-note/AN13334.pdf English documents 468581 None 645036621402383989 2024-12-13 N /docs/en/application-note/AN13334.pdf LPC5460x LVGL GUI Demo Development with GUI Guider /docs/en/application-note/AN13334.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N LPC5460x LVGL GUI Demo Development with GUI Guider 468.6 KB AN13334 N 1629201038378729177556 /docs/en/application-note/AN13168.pdf 2021-03-17 1616003472587710588166 PSP 7 Mar 17, 2021 Application Note This document describes how to migrate from LPC546xx to LPC540xx and LPC540xxJxM, and focuses on addressing the changes in functionality between these two series of LPC MCUs. For simplicity reasons, this document refers to LPC540xx/ LPC54S0xx and LPC540xxJxM/LPC54S0xxJxM as LPC54(S)0xx and LPC54(S)0xxJxM respectively. None /docs/en/application-note/AN13168.pdf English documents 115288 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13168.pdf Migration Guide from LPC546xx to LPC54(S)0xx and LPC54(S)0xxJxM /docs/en/application-note/AN13168.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Migration Guide from LPC546xx to LPC54(S)0xx and LPC54(S)0xxJxM 115.3 KB AN13168 N 1616003472587710588166 /docs/en/application-note/AN13165.pdf 2021-02-26 1614324484447699313356 PSP 8 Feb 25, 2021 Application Note application note, AN13165, LPC54628, SPIFI, XIP, CoreMark None /docs/en/application-note/AN13165.pdf English documents 343271 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13165.pdf LPC546xx SPIFI Usage and Performance /docs/en/application-note/AN13165.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N LPC546xx SPIFI Usage and Performance 343.3 KB AN13165 N 1614324484447699313356 /docs/en/application-note/AN13113.pdf 2021-01-26 1611713444418730062470 PSP 9 Jan 20, 2021 Application Note application note, AN13113, Bootloader, SD Card, cJSON None /docs/en/application-note/AN13113.pdf English documents 481003 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13113.pdf A Kind of SD card based Second Bootloader on LPC54600 MCU /docs/en/application-note/AN13113.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N A Kind of SD card based Second Bootloader on LPC54600 MCU 481.0 KB AN13113 N 1611713444418730062470 /docs/en/application-note/AN13110.pdf 2021-01-14 1610609978242716837793 PSP 10 Jan 15, 2021 Application Note application note, AN13110, LPC54608, LCD, GUI, Crank Storyboard Engine, FreeRTOS None /docs/en/application-note/AN13110.pdf English documents 1227008 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13110.pdf LPC54608 Crank Storyboard Engine Integration with IAR /docs/en/application-note/AN13110.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N LPC54608 Crank Storyboard Engine Integration with IAR 1.2 MB AN13110 N 1610609978242716837793 /docs/en/application-note/AN13073.pdf 2020-12-14 1607944641510709611998 PSP 11 Dec 15, 2020 Application Note This application note introduces a simple OTA update solution with a TFTP (Trivial File Transfer Protocol) through a WiFi module. None /docs/en/application-note/AN13073.pdf English documents 718602 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN13073.pdf OTA update via TFTP on LPC5460x /docs/en/application-note/AN13073.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N OTA update via TFTP on LPC5460x 718.6 KB AN13073 N 1607944641510709611998 /docs/en/application-note/AN12646.pdf 2019-11-22 1574419191077713614783 PSP 12 Nov 22, 2019 Application Note USB CAN Bridge for LPC546xx None /docs/en/application-note/AN12646.pdf English documents 192734 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12646.pdf USB CAN Bridge for LPC546xx /docs/en/application-note/AN12646.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N USB CAN Bridge for LPC546xx 192.7 KB AN12646 N 1574419191077713614783 /docs/en/application-note/AN12583.pdf 2019-09-18 1568792957532711835261 PSP 13 Sep 18, 2019 Application Note Enabling Camera on LPC5460x with State Configurable Timer State Machine None /docs/en/application-note/AN12583.pdf English documents 392513 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12583.pdf Enabling Camera on LPC5460x with State Configurable Timer State Machine /docs/en/application-note/AN12583.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N Enabling Camera on LPC5460x with State Configurable Timer State Machine 392.5 KB AN12583 N 1568792957532711835261 /docs/en/application-note/AN12563.pdf 2019-09-17 1568780293514729807714 PSP 14 Sep 18, 2019 Application Note LPC546xx has external spi flash interface(SPIFI) which can R/W external flash with single/dual/quad mode. It also supports XIP mode which means code can be executed directly on spi flash. None /docs/en/application-note/AN12563.pdf English documents 505172 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12563.pdf SPI Flash Programming Algorithms for LP546xx /docs/en/application-note/AN12563.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N SPI Flash Programming Algorithms for LP546xx 505.2 KB AN12563 N 1568780293514729807714 /docs/en/application-note/AN12423.pdf 2019-06-24 1561367945382704535017 PSP 15 Jun 24, 2019 Application Note The article explains the means for code execution in synchronous dynamic random-access memory(SDRAM), and the performance benchmark on LPC5460x. None /docs/en/application-note/AN12423.pdf English documents 239489 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12423.pdf SDRAM Code Execution in LPC5460x /docs/en/application-note/AN12423.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N SDRAM Code Execution in LPC5460x 239.5 KB AN12423 N 1561367945382704535017 /docs/en/application-note/AN12384.pdf 2019-04-08 1554792987501722699557 PSP 16 Apr 8, 2019 Application Note application note, AN12384, LPC54600, secondary bootloader, Y-Modem None /docs/en/application-note/AN12384.pdf English documents 353806 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN12384.pdf LPC5460x UART Secondary Bootloader using YModem /docs/en/application-note/AN12384.pdf documents 645036621402383989 Application Note N en None Y pdf 0 N N LPC5460x UART Secondary Bootloader using YModem 353.8 KB AN12384 N 1554792987501722699557 /docs/en/application-note/TN00038.zip 2018-05-30 1527708870115702948958 PSP 17 May 29, 2018 Application Note This technical note provides the source code of the power library used with the SDK software platform. None /docs/en/application-note/TN00038.zip English documents 19796834 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00038.zip LPC546xx Power Library Source Code /docs/en/application-note/TN00038.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC546xx Power Library Source Code 19.8 MB TN00038 N 1527708870115702948958 /docs/en/application-note/TN00032.zip 2018-02-27 1519786388732729811491 PSP 18 May 8, 2018 Application Note This technical note gives an overview of an example that shows TCP. None /docs/en/application-note/TN00032.zip English documents 20081237 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00032.zip LPC546xx Crystal less USB Solution /docs/en/application-note/TN00032.zip documents 645036621402383989 Application Note N en None Y zip 1.1 N N LPC546xx Crystal less USB Solution 20.1 MB TN00032 N 1519786388732729811491 /docs/en/application-note/TN00028.zip 2018-01-02 1514903386580718446935 PSP 19 Jan 2, 2018 Application Note LPC54608 emWin Touch and Draw example with FreeRTOS None /docs/en/application-note/TN00028.zip English documents 10064608 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00028.zip LPC54608 emWin Touch and Draw example with FreeRTOS /docs/en/application-note/TN00028.zip documents 645036621402383989 Application Note N en None zip 1.0 N N LPC54608 emWin Touch and Draw example with FreeRTOS 10.1 MB TN00028 N 1514903386580718446935 /docs/en/application-note/TN00025.zip 2017-11-10 1510332886520712834295 PSP 20 Nov 8, 2017 Application Note This technical note gives an overview of examples that uses LCD with code executing from Quad SPI flash. None /docs/en/application-note/TN00025.zip English documents 26567836 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00025.zip LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash /docs/en/application-note/TN00025.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC54608 LCD Dual Frame Buffer with eXecute-In-Place (XIP) from Quad SPI flash 26.6 MB TN00025 N 1510332886520712834295 /docs/en/application-note/TN00024.zip 2017-09-13 1505325676194703552857 PSP 21 Sep 11, 2017 Application Note This technical note gives an overview of an example that shows TCP. None /docs/en/application-note/TN00024.zip English documents 12453141 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00024.zip LPC54608 TCP Socket example with emWin and FreeRTOS /docs/en/application-note/TN00024.zip documents 645036621402383989 Application Note N en None Y zip 1 N N LPC54608 TCP Socket example with emWin and FreeRTOS 12.5 MB TN00024 N 1505325676194703552857 /docs/en/nxp/application-notes/TN00023.zip 2017-09-11 1505160426615725940529 PSP 22 Sep 7, 2017 Application Note This technical note gives an overview of a bare metal example shows TCP server and clients connecting on a custom port and exchanging ADC data and LED controls over the Ethernet network and displaying the information on the LCD display using emWin graphics. None /docs/en/nxp/application-notes/TN00023.zip English documents 12051413 None 645036621402383989 2022-12-07 N /docs/en/nxp/application-notes/TN00023.zip LPC54608 TCP Socket example with emWin /docs/en/nxp/application-notes/TN00023.zip documents 645036621402383989 Application Note N en None Y zip 1 N N LPC54608 TCP Socket example with emWin 12.1 MB TN00023 N 1505160426615725940529 /docs/en/nxp/application-notes/TN00022.zip 2017-08-23 1503531152583699584379 PSP 23 Aug 23, 2017 Application Note This technical note describes the example that logs temperature on LPC54608 LPCXpresso board LCD using the graphics library features of emWin. None /docs/en/nxp/application-notes/TN00022.zip English documents 23392035 None 645036621402383989 2022-12-07 N /docs/en/nxp/application-notes/TN00022.zip LPC54608 Temperature logging on LCD using emWin’s graphics library /docs/en/nxp/application-notes/TN00022.zip documents 645036621402383989 Application Note N en None Y zip 1 N N LPC54608 Temperature logging on LCD using emWin’s graphics library 23.4 MB TN00022 N 1503531152583699584379 /docs/en/nxp/application-notes/AN12027.zip 2017-08-22 1503441357825705814050 PSP 24 Aug 22, 2017 Application Note None /docs/en/nxp/application-notes/AN12027.zip English documents 3220460 None 645036621402383989 2024-12-03 N /docs/en/nxp/application-notes/AN12027.zip Connecting TFT LCD with LCD controller of LPC MCU /docs/en/nxp/application-notes/AN12027.zip documents 645036621402383989 Application Note N en None Y zip 1 N N Connecting TFT LCD with LCD controller of LPC MCU 3.2 MB AN12027 N 1503441357825705814050 /docs/en/nxp/application-notes/AN12026.pdf 2017-08-22 1503441214905712190159 PSP 25 Aug 22, 2017 Application Note None /docs/en/nxp/application-notes/AN12026.pdf English documents 1090931 None 645036621402383989 2022-12-07 N /docs/en/nxp/application-notes/AN12026.pdf SDRAM interface to LPC546xx external memory controller /docs/en/nxp/application-notes/AN12026.pdf documents 645036621402383989 Application Note N en None pdf 1 N N SDRAM interface to LPC546xx external memory controller 1.1 MB AN12026 N 1503441214905712190159 /docs/en/nxp/application-notes/TN00021.zip 2017-08-18 1503069533774705850705 PSP 26 Aug 17, 2017 Application Note None /docs/en/nxp/application-notes/TN00021.zip English documents 27493507 None 645036621402383989 2022-12-07 N /docs/en/nxp/application-notes/TN00021.zip LPC54608 LCD Dual Frame Buffer with images in Quad SPI flash /docs/en/nxp/application-notes/TN00021.zip documents 645036621402383989 Application Note N en None Y zip 1 N N LPC54608 LCD Dual Frame Buffer with images in Quad SPI flash 27.5 MB TN00021 N 1503069533774705850705 /docs/en/application-note/AN11985.pdf 2017-06-21 1498072259676708821196 PSP 27 Jun 21, 2017 Application Note The LPC546xx is a family of Arm<sup>&#174;</sup> Cortex<sup>&#174;</sup>-M4 based microcontrollers running at frequencies of up to 180 MHz for embedded applications featuring a rich peripheral set, including SD/MMC interface with very low power consumption and enhanced debug features. The family includes up to 512 KB of flash, 200 KB of on-chip SRAM. None /docs/en/application-note/AN11985.pdf English documents 1294092 None 645036621402383989 2022-12-07 N /docs/en/application-note/AN11985.pdf LPC546xx SD Card with FATFS – Application Note /docs/en/application-note/AN11985.pdf documents 645036621402383989 Application Note N en None Y pdf 1.0 N N LPC546xx SD Card with FATFS – Application Note 1.3 MB AN11985 N 1498072259676708821196 /docs/en/application-note/TN00017.zip 2017-05-02 1493787949798685641285 PSP 28 Apr 26, 2017 Application Note ZIP None /docs/en/application-note/TN00017.zip English documents 12748145 None 645036621402383989 2022-12-07 /docs/en/application-note/TN00017.zip LPC54608 ADC Sequence A and B conversions with DMA /docs/en/application-note/TN00017.zip documents 645036621402383989 Application Note N en None zip 1.0 N LPC54608 ADC Sequence A and B conversions with DMA 12.7 MB TN00017 N 1493787949798685641285 /docs/en/application-note/TN00016.zip 2017-05-07 1494222348859702523742 PSP 29 Apr 26, 2017 Application Note ZIP None /docs/en/application-note/TN00016.zip English documents 12744149 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00016.zip LPC54608 ADC to USART with DMA /docs/en/application-note/TN00016.zip documents 645036621402383989 Application Note N en None Y zip 1.0 N N LPC54608 ADC to USART with DMA 12.7 MB TN00016 N 1494222348859702523742 /docs/en/application-note/TN00015.zip 2017-05-07 1494222350819711574944 PSP 30 Apr 25, 2017 Application Note None /docs/en/application-note/TN00015.zip English documents 13275326 None 645036621402383989 2022-12-07 N /docs/en/application-note/TN00015.zip LPC54608 LCD Dual Frame Buffer with MMA8652FC /docs/en/application-note/TN00015.zip documents 645036621402383989 Application Note N en None zip 1.0 N N LPC54608 LCD Dual Frame Buffer with MMA8652FC 13.3 MB TN00015 N 1494222350819711574944 /docs/en/application-note/TN00013.zip 2017-01-03 1483505290308724212775 PSP 31 Jan 4, 2017 Application Note ZIP None /docs/en/application-note/TN00013.zip English documents 1435413 None 645036621402383989 2022-12-07 /docs/en/application-note/TN00013.zip LPC5411x and LPC54S60x/LPC5460x USART Receiver /docs/en/application-note/TN00013.zip documents 645036621402383989 Application Note N en None zip 1.1 N LPC5411x and LPC54S60x/LPC5460x USART Receiver 1.4 MB TN00013_1 N 1483505290308724212775 Application Note Software 6 /docs/en/application-note-software/AN13450SW.zip 2021-12-16 1639639806205710929523 PSP 34 Dec 16, 2021 Application Note Software This application note is introducing how to implement a typical smart home GUI demo with a simulator on GUI guider. None /docs/en/application-note-software/AN13450SW.zip English documents None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN13450SW.zip Application note software for AN13450 /docs/en/application-note-software/AN13450SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N Application note software for AN13450 AN13450SW N 1639639806205710929523 /docs/en/application-note-software/AN13165SW.zip 2021-02-25 1614323986445717302957 PSP 35 Feb 25, 2021 Application Note Software application note software, AN13165SW, LPC54628, SPIFI, XIP, CoreMark None /docs/en/application-note-software/AN13165SW.zip English documents 44847415 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN13165SW.zip Application note software for AN13165 /docs/en/application-note-software/AN13165SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N Application note software for AN13165 44.8 MB AN13165SW N 1614323986445717302957 /docs/en/application-note-software/AN13113SW.zip 2021-01-26 1611712783007702622352 PSP 36 Jan 20, 2021 Application Note Software application note software, AN13113SW, Bootloader, SD Card, cJSON None /docs/en/application-note-software/AN13113SW.zip English documents 2067152 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN13113SW.zip Application note software for AN13113 /docs/en/application-note-software/AN13113SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N Application note software for AN13113 2.1 MB AN13113SW N 1611712783007702622352 /docs/en/application-note-software/AN12583SW.zip 2019-09-18 1568792549415709913003 PSP 37 Sep 18, 2019 Application Note Software Application note software for AN12583 None /docs/en/application-note-software/AN12583SW.zip English documents 1879794 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN12583SW.zip Application note software for AN12583 /docs/en/application-note-software/AN12583SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N Application note software for AN12583 1.9 MB AN12583SW N 1568792549415709913003 /docs/en/application-note-software/AN12563SW.zip 2019-09-17 1568780036461703699596 PSP 38 Sep 18, 2019 Application Note Software None /docs/en/application-note-software/AN12563SW.zip English documents 1319735 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN12563SW.zip Application note software for AN12563 /docs/en/application-note-software/AN12563SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N Application note software for AN12563 1.3 MB AN12563SW N 1568780036461703699596 /docs/en/application-note-software/AN12384SW.zip 2019-04-08 1554790737034712263242 PSP 39 Apr 8, 2019 Application Note Software AN12384SW, LPC54600, secondary bootloader, Y-Modem None /docs/en/application-note-software/AN12384SW.zip English documents 1326139 None 789425793691620447 2022-12-07 N /docs/en/application-note-software/AN12384SW.zip Application Note Software for AN12384 /docs/en/application-note-software/AN12384SW.zip documents 789425793691620447 Application Note Software N en None Y zip 0 N N Application Note Software for AN12384 1.3 MB AN12384SW N 1554790737034712263242 Brochure 1 /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf 2016-12-22 1482467938751714392396 PSP 40 Aug 14, 2018 Brochure PDF None /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf English documents 5474428 None 712453003803778552 2022-12-07 N /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf LPC Microcontrollers - Innovation Made Easy Brochure /docs/en/brochure/LPC-MCUs-INNOVATION-MADE-EASY.pdf documents 712453003803778552 Brochure N en None Y pdf 1.1 N N LPC Microcontrollers - Innovation Made Easy Brochure 5.5 MB LPC-MCUs-INNOVATION-MADE-EASY N 1482467938751714392396 Data Sheet 1 /docs/en/data-sheet/LPC546XX.pdf 2017-03-15 1489641692980705542273 PSP 1 Sep 9, 2020 Data Sheet 32-bit Arm Cortex-M4 microcontroller; up to 512 KB flash and200 kB SRAM; High-speed USB device/host + PHY; Full-speedUSB device/host; Ethernet AVB; LCD; EMC; SPIFI; CAN FD,SDIO; SHA; 12-bit 5 Msamples/s ADC; DMIC subsystem PDF None /docs/en/data-sheet/LPC546XX.pdf English documents 7237113 None 980000996212993340 2023-11-22 N /docs/en/data-sheet/LPC546XX.pdf LPC546xx Data Sheet /docs/en/data-sheet/LPC546XX.pdf documents 980000996212993340 Data Sheet N en None Y pdf 2.8 N N LPC546xx Data Sheet 7.2 MB LPC546XX N 1489641692980705542273 Errata 1 /docs/en/errata/ES_LPC546XX.pdf 2017-03-13 1489468797427736063711 PSP 41 Jan 31, 2024 Errata This errata sheet describes both the known functional problems and any deviations from the electrical specifications known at the release date of this document. PDF None /docs/en/errata/ES_LPC546XX.pdf English documents 238916 None 155452329886410597 2024-01-31 N /docs/en/errata/ES_LPC546XX.pdf LPC546xx Errata Sheet /docs/en/errata/ES_LPC546XX.pdf documents 155452329886410597 Errata N en None Y pdf 2.4 N N LPC546xx Errata Sheet 238.9 KB ES_LPC546XX N 1489468797427736063711 Fact Sheet 1 /docs/en/fact-sheet/LPC546XXFAMFS.pdf 2016-12-28 1482962862266716402874 PSP 42 Mar 4, 2020 Fact Sheet Offering the ultimate in flexibility and performance scalability, the LPC546xx MCU None /docs/en/fact-sheet/LPC546XXFAMFS.pdf English documents 307629 None 736675474163315314 2022-12-07 N /docs/en/fact-sheet/LPC546XXFAMFS.pdf LPC546xx MCU Family - Fact Sheet /docs/en/fact-sheet/LPC546XXFAMFS.pdf documents 736675474163315314 Fact Sheet N en None Y pdf 3 N N LPC546xx MCU Family - Fact Sheet 307.6 KB LPC546XXFAMFS N 1482962862266716402874 Package Information 4 /docs/en/package-information/SOT407-1.pdf 2016-02-12 1455079031654714388770 PSP 43 Feb 8, 2016 Package Information None /docs/en/package-information/SOT407-1.pdf English documents 652940 None 302435339416912908 2022-12-07 N /docs/en/package-information/SOT407-1.pdf plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm /docs/en/package-information/SOT407-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N N plastic low profile quad flat package; 100 leads; body 14 x 14 x 1.4 mm 652.9 KB SOT407-1 N 1455079031654714388770 /docs/en/package-information/SOT570-3.pdf 2016-02-09 1455078938083719019437 PSP 44 Feb 8, 2016 Package Information pdf None /docs/en/package-information/SOT570-3.pdf English documents 536000 kb 302435339416912908 2022-12-07 /docs/en/package-information/SOT570-3.pdf thin fine-pitch ball grid array package; 180 balls /docs/en/package-information/SOT570-3.pdf documents 302435339416912908 Package Information N en None N PDF 1.0 N thin fine-pitch ball grid array package; 180 balls Y 536.0 KB 536.0 MB SOT570-3 N /docs/en/package-information/SOT570-3.pdf 1455078938083719019437 /docs/en/package-information/SOT926-1.pdf 2016-02-09 1455079270284715349280 PSP 45 Feb 8, 2016 Package Information None /docs/en/package-information/SOT926-1.pdf English documents 424000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT926-1.pdf plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm /docs/en/package-information/SOT926-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.7 mm 424.0 KB SOT926-1 N 1455079270284715349280 /docs/en/package-information/SOT459-1.pdf 2016-02-09 1455078895095716744075 PSP 46 Feb 8, 2016 Package Information None /docs/en/package-information/SOT459-1.pdf English documents 884000 None 302435339416912908 2022-12-07 /docs/en/package-information/SOT459-1.pdf plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm /docs/en/package-information/SOT459-1.pdf documents 302435339416912908 Package Information N en None Y pdf 1.0 N plastic low profile quad flat package; 208 leads; body 28 x 28 x 1.4 mm 884.0 KB SOT459-1 N 1455078895095716744075 Supporting Information 1 /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf 2013-07-15 1442126268022700607799 PSP 47 Oct 8, 2009 Supporting Information None /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf English documents 11179 None 371282830530968666 2024-07-12 N /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf Footprint for wave soldering /docs/en/supporting-information/HTQFP-HLQFP-LQFP-MSQFP-WAVE.pdf documents 371282830530968666 Supporting Information N en None Y pdf 1.0 N N Footprint for wave soldering 11.2 KB HTQFP-HLQFP-LQFP-MSQFP-WAVE N 1442126268022700607799 User Guide 2 /secured/assets/documents/en/user-guide/UM10912.pdf 2017-01-02 1483419360915696213937 PSP 32 Nov 12, 2019 User Guide The LPC546xx is a family of ARM Cortex-M4 based microcontrollers, running at a frequency of up to 220 MHz. The LPC546xx family includes up to 512 KB of flash, 200 KB of on-chip SRAM, up to 16 kB of EEPROM memory. pdf Registration without Disclaimer /secured/assets/documents/en/user-guide/UM10912.pdf English documents 26148692 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM10912 LPC546xx User manual /secured/assets/documents/en/user-guide/UM10912.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2.4 Y N LPC546xx User manual 26.1 MB UM10912 N 1483419360915696213937 /secured/assets/documents/en/user-guide/UM11035.pdf 2016-11-24 1480053313464737455902 PSP 33 Jan 7, 2019 User Guide LPCXpresso54608/54618/54628/54018/54S018 Board User Manual PDF Registration without Disclaimer /secured/assets/documents/en/user-guide/UM11035.pdf English documents 943417 None 132339537837198660 2023-06-18 Y /webapp/Download?colCode=UM11035 LPCXpresso54608/54618/54628/54018/54S018 Board User Manual /secured/assets/documents/en/user-guide/UM11035.pdf documents 132339537837198660 User Guide N en Extended Y pdf 2.1 Y N LPCXpresso54608/54618/54628/54018/54S018 Board User Manual 943.4 KB UM11035 N 1480053313464737455902 true Y Products

Documentation

Quick reference to our documentation types.

1-10 of 47 documents

Compact List

Application Note (30)
Application Note Software (6)
Brochure (1)
Data Sheet (1)
Errata (1)
Fact Sheet (1)
Package Information (4)
Supporting Information (1)
User Guide (2)

Design Files

Quick reference to our design files types.

1-5of 6 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 10 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 16 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 11 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

8 trainings

Show All

Support