MCX N94, N54, N53, N52 and N24 with Highly Integrated Low-power Dual Core Arm® Cortex®-M33 MCUs, with on-chip Accelerators and Advanced Security
The MCX A17 family is optimized for motor control applications, delivering high performance and advanced integration. These devices feature Arm® Cortex®-M33 cores, operating at up to 180 MHz. The MCX A17 family features two with four submodules each, which are enhanced by AOI logic for sophisticated motor control. They also include up to two ADCs, SmartDMA for efficient data handling, and a rich set of serial interfaces such as I3C, CAN FD, USB, and FlexIO.
The MCX A175 and MCX A176 provide up to 1 MB of Flash and 256 KB of RAM. The MCX A173 and MCX A174 offer up to 256 KB of Flash and 64 KB of RAM. These features give developers flexibility to match application needs. MCX A17 devices are supported by the MCUXpresso Developer Experience, which provides a comprehensive suite of tools to simplify development and accelerate time-to-market.
Choose a diagram:
Note: To see the product features close this window.
| Product | Main Clock | Flash | Features | Packages | FRDM Board |
|---|---|---|---|---|---|
| MCXA173 | 180 MHz | 128 KB | 2x ADC, 1x Op Amp, USB, 1x CAN | H-PQFN32 LQFP48 LQFP64 LQFP100 | FRDM-MCXA174 |
| MCXA174 | 180 MHz | 256 KB | 2x ADC, 1x Op Amp, USB, 1x CAN | H-PQFN32 LQFP48 LQFP64 LQFP100 | FRDM-MCXA174 |
| MCXA175 | 180 MHz | 512 KB | 2x ADC, 1x Op Amp, USB, 1x CAN | LQFP64 LQFP100 LQFP144 WFBGA169 | FRDM-MCXA266 |
| MCXA176 | 180 MHz | 1024 KB | 2x ADC, 1x Op Amp, USB, 1x CAN | LQFP64 LQFP100 LQFP144 WFBGA169 | FRDM-MCXA266 |

MCX N94, N54, N53, N52 and N24 with Highly Integrated Low-power Dual Core Arm® Cortex®-M33 MCUs, with on-chip Accelerators and Advanced Security

MCX A13, 14, 15 Essential MCUs with Arm® Cortex® M33, Low Power and Intelligent Peripherals

High Efficiency Arm® Cortex®-M33-Based Microcontroller Family

LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
8 documents
Compact List
Please wait while your secure files are loading.
4 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
4 hardware offerings




Quick reference to our software types.
5 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.