MCX A18: Essential Mainstream Arm® Cortex® M33 MCU with 240MHz and Motor Control Peripherals

Roll over image to zoom in

Block Diagram

MCX A185 and MCX A186 MCUs

MCX-A18 Block Diagram

Features

Core Platform

  • Arm® Cortex®-M33 240MHz

Processing Accelerators

  • SmartDMA, co-processor for applications such as parallel camera interface and keypad scanning

Memory

  • Single-bank Flash: Up to 1024 KB Flash with ECC (support one bit correction and two bits detection)
  • Cache Engine with 8 KB RAM
  • Up to 256 KB RAM of which 8 KB is shared with cache, configurable as up to 8 KB RAM with ECC (support one bit correction and two bits detection)
  • All RAM can be retained down to Deep Power Down mode
  • ROM

Peripherals

  • Advanced Motor Control
    • 2x FlexPWM each with 4 submodules, providing 16 complementary outputs of PWM (no Nanoedge module)
    • 2x Quadrature Encoder/Decoder (eQDC)
    • 2x AOI (AND/OR/Invert) module support up to 4 output triggers
  • Analog
    • 2x 16-bit ADC
      • 3.2 Msps in 16-bit mode, and 4 Msps in 12-bit mode
      • Up to 43 ADC Input channels total (depending on the package)
      • Integrated temperature sensor
    • 1 x 12-bit DAC
      • Up to 1 Msps
    • 2 x High-speed Comparators with 8 input pins and 8-bit DAC as internal reference
      • 1x LPCMP is functional down to Deep Power Down mode
    • 1x OPAMP without PGA
  • Timers
    • 5 x 32-bit standard general-purpose asynchronous timers/counters, which support up to four capture inputs and four compare outputs, PWM mode, and external count input. Specific timer events can be selected to generate DMA requests.
    • Low power timer
    • Frequency measurement timer
    • Windowed watchdog timer
    • Wake timer
    • Micro-tick timer (UTICK)
    • OS event timer
    • RTC timer without external 32KHz input
  • Communication Interfaces for Connectivity
    • 2x LPSPI, 4x LPI2C, 6x LPUART
    • 1x I3C
    • USB Full-speed (Device/Host) with on-chip FS PHY
    • 2x FlexCAN with FD
    • FlexIO
  • HMI
    • 4x44 segment LCD

Security

  • 128-bit Universal Unique Identifier (UUID) per device in accordance with IETF's RFC4122 version5 specification
  • Device lifecycle management
  • Flash read/write/execute permission protect by MBC and lockable
  • Implicit-protected Flash Region (IFR)
  • Security Monitoring
    • Code Watchdog for code flow integrity checking
    • Glitch attack resistant keyed access (Glikey) to security sensitive registers
    • 6x Passive anti tamper detect

Packaging

  • WFBGA169 7x7mm, LQFP144 20x20mm, LQFP100 14x14mm, LQFP64 10x10mm

MCUXpresso Developer Experience

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

9 documents

Compact List

Application Note (4)
Application Note Software (1)
Data Sheet (1)
Fact Sheet (1)
Reference Manual (1)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

3 hardware offerings

Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?