MCX N94, N54, N53, N52 and N24 with Highly Integrated Low-power Dual Core Arm® Cortex®-M33 MCUs, with on-chip Accelerators and Advanced Security
The MCX A36 family of microcontrollers is optimized for motor control applications and includes a Math Accelerate Unit (MAU) for enhanced performance. It features two flexible pulse width modulators (FlexPWM) submodules—including AND/OR invert (AOI)— supporting up to four 16-bit analog-to-digital-converters (ADCs) and a rich set of serial interfaces. Additionally, smart direct memory access (SmartDMA) and flexible input/output (FlexIO) provide versatile peripheral integration for advanced designs.
The MCX A365 and A366 devices deliver high-performance motor control capabilities, operating at speeds up to 240 MHz with up to 1 MB of Flash memory, 256 kB of RAM and integrated security features.
These devices are supported by the MCUXpresso Developer Experience to simplify development, optimize workflows and accelerate embedded system design.

MCX N94, N54, N53, N52 and N24 with Highly Integrated Low-power Dual Core Arm® Cortex®-M33 MCUs, with on-chip Accelerators and Advanced Security

MCX A34 Mixed-Signal, Optimized for Motor Control and High-Performance Analog Peripherals

MCX A13, 14, 15 Essential MCUs with Arm® Cortex® M33, Low Power and Intelligent Peripherals

MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security

LPC552x/S2x: Mainstream Arm® Cortex®-M33-based Microcontroller Family
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
9 documents
Compact List
Please wait while your secure files are loading.
2 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
3 hardware offerings



Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.