7-Channel Power Management Integrated Circuit for High Performance Applications, Fit for ASIL B Safety Level

Click image to open expanded view

Block Diagram

PF7100 7-Channel PMIC

PF7100 7-Channel PMIC Block Diagram

Features

System Features

  • Automotive and industrial grades available
  • Available with -40°C to 105°C or -40°C to 125°C operating ambient temperature (150°C Tj)
  • Five high-efficiency BUCK converters: Four bucks support multi-phase and DVS capability
  • Two linear regulators with load switch option
  • Watchdog timer/monitor
  • RTC supply
  • VTT termination for memory rails
  • 48-pin 7 x 7 mm QFN package
  • Monitoring circuit to fit ASIL B safety level
  • One-time programmable device configuration
  • 3.4 MHz I²C communication interface
  • i.MX 6, i.MX 8, i.MX8DX, i.MX8DXP, i.MX 8X, i.MX8XL and S32 MCU supported
  • Output current 10 A
  • One-time programmable (OTP) memory for flexible device configuration
  • High speed I²C interface and input control (3.4 MHz)
  • PGOOD monitoring circuits
  • External clock synchronization
  • Frequency spread spectrum

Monitoring Circuits to fit ASIL B Safety Level

  • Independent circuits to fit ASIL B safety level
  • Voltage monitoring with programmable fault protection
  • Advanced thermal monitoring and protection
  • External watchdog monitoring and programmable internal watchdog counter
  • I²C CRC and write protection mechanism
  • Analog built-in self-test (ABIST)

Programmability

  • Supplies, sequencing and specific functions can be programmed by OTP memory
  • During development phase, Customized OTP part can be programmed using the KITPF7100FRDMPGM board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (NXP or your distributor)
  • Custom OTP can be created using the NXP GUI software tool
  • Standard Predefined OTP supporting popular MCUs or SoCs may be be found in data sheet “ordering information” chapter

Comparison Table

Part Number Target Market OTP ID NXP Processor System Comments Safety grade Package
MPF7100BMBA0ES Automotive Non-programmed i.MX 6, i.MX 8, S32 N/A ASIL B HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVBA0ES Automotive Non-programmed i.MX 6, i.MX 8, S32 N/A ASIL B HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BMMA0ES Automotive Non-programmed i.MX 6, i.MX 8, S32 N/A QM HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVMA0ES Automotive Industrial Non-programmed i.MX 6, i.MX 8, S32 N/A QM HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVBA1ES Automotive BA1 i.MX8XL LPDDR4 Memory ASIL B HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVMA1ES Automotive Industrial MA1 i.MX8XL LPDDR4 Memory QM HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVBA2ES Automotive BA2 i.MX8XL DDR3L Memory ASIL B HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVMA2ES Automotive Industrial MA2 i.MX8XL DDR3L Memory QM HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVBA3ES Automotive BA3 i.MX8DXP, i.MX8DX LPDDR4 Memory ASIL B HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVMA3ES Automotive Industrial MA3 i.MX8DXP, i.MX8DX LPDDR4 Memory QM HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVBA4ES Automotive BA4 i.MX8DXP, i.MX8DX DDR3L Memory ASIL B HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
MPF7100BVMA4ES Automotive Industrial MA4 i.MX8DXP, i.MX8DX DDR3L Memory QM HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
SPF7100BVBBHES Automotive BBH Horizon J5 ADAS,LPDDR4 ASILB HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
SPF7100BVBBVES Automotive BBV Horizon J5 ADAS,LPDDR4 ASILB HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body
SPF7100BVMA5ES Automotive MA5 LA1224 Industiral 5G QM HVQFN48; dimple wettable flanks; 48 pins; 0.5 mm pitch; 7 mm x 7 mm x 0.85 mm body

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 19 documents

Compact List

Application Note (8)
Brochure (1)
Data Sheet (1)

Design Files

Hardware

Quick reference to our board types.

4 hardware offerings

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

2 trainings