
2.4/5 GHz Dual-Band 1x1 Wi-Fi® 4 (802.11n) + Bluetooth® 5.2 Solution
The IW612 is a highly integrated 2.4/5 GHz dual-band 1x1 Wi-Fi 6, Bluetooth/Bluetooth Low Energy 5.4 and 802.15.4 tri-radio single-chip solution optimized for a broad array of IoT and industrial applications in smart home, smart devices and accessories, smart appliances, smart energy, industrial automation, gateways and many more. This high degree of integration contributes to very low system costs and a minimum external BOM while achieving efficient coexistence between all internal radios as well as external radios, such as LTE.
IW612 includes a full-feature Wi-Fi subsystem powered by NXP’s 802.11ax (Wi-Fi 6) technology bringing higher throughput, better network efficiency, lower latency and improved range over previous generation Wi-Fi standards. The Wi-Fi subsystem integrates a Wi-Fi MAC, baseband and direct-conversion radio with integrated PA, LNA and transmit/receive switch removing the need for an RF front-end module (FEMs) saving cost and reducing system complexity.
In addition to a Wi-Fi 6 radio, the IW612 integrates an independent Bluetooth 5.4 and 802.15.4 subsystem that supports Thread, Zigbee and Dual PAN mesh networks. The device features Bluetooth Profiles such as hands free (HFP), advanced audio distribution profile (A2DP) for audio streaming as well as additional profiles like dual wideband speech (WBS). For Bluetooth Low Energy, the IW612 enables 2 Mbit/s high-speed data rate, long range and extended advertising. Finally, LE Audio is supported using Isochronous channels for a better overall audio experience.
The IW612 integrates dedicated CPUs and memories for both the Wi-Fi and Bluetooth/802.15.4 subsystems, which enable real time, independent protocol processing. Interfaces for connecting the IW612 to external host processors include SDIO 3.0 for Wi-Fi, UART for Bluetooth and SPI for 802.15.4.
Wireless modules based on the NXP IW612 are offered by leading module manufacturers.
Choose a diagram:

Note: To see the product features close this window.
| Product | Wi-Fi I/F | Bluetooth I/F | Operating Temp | Antenna Type | Antenna # | Module Type | Module Size | Qualifications | Recommended Host |
|---|---|---|---|---|---|---|---|---|---|
|
AW-PU600 |
- | - | 0 to 70 | MHF4 connector(s) | 1 | OSM-L | 45 x 45 | CE, FCC, IC, Japan | i.MX93 |
|
AW-XH320 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SiP | 8 x 8 x 1.35 | NA | i.MX / i.MX RT |
|
AW-XM549 |
SDIO | UART | 0 to 70 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.99 | CE, FCC, IC, Japan | i.MX 93, RT1060 |
|
AW-XM549-I |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 12 x 12 x 1.99 | CE, FCC, IC, Japan | i.MX 93, RT1060 |
|
CMP9612-9-R |
SDIO | UART | -40 to 85 | RF PIN | 1 | SMD | 12 x 12 x 2 | N/A | i.MX 93, RT1060 |
|
CMP9612-2C-R |
SDIO | UART | -40 to 85 | u.FL | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9612-2-R |
SDIO | UART | -40 to 85 | PCB-trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9612-1C-R |
SDIO | UART | 0 to 70 | U.FL Connector(s) | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
CMP9612-1-R |
SDIO | UART | 0 to 70 | PCB-trace | 1 | SMD | 16.64 x 27.8 x 3.47 | FCC IC CE | i.MX 93, RT1060 |
|
LBES5PL2EL-923 |
SDIO | UART | -40 to 85 | Antenna pin(s) | 2 | SMD | 8.8 x 7.7 x 1.3 | CE, FCC, IC, MIC (Japan) | i.MX 93, RT1060 |
|
ENWF9511C1KF |
SDIO | UART | -40 to 85 | Antenna pin(s) | 1 | SMD | 15.3 x 12 x 2.5 | EU, CE RED, FCC, ISED | i.MX 93, RT1060 |
|
M2-MAYA-W260-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL Connectors | 2 | M.2 card | 22.0 x 30.0 x 2.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 6/7/8/9/RT |
|
M2-MAYA-W271-00C |
SDIO | UART, PCM/I²S | -40 to 85 | U.FL Connectors | 2 | M.2 card | 22.0 x 30.0 x 2.8 | AEC-Q104 subset; FCC/ISED, RED/UKCA, BTSIG | i.MX 93, RT1060 |
|
MAYA-W271-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Antenna pin(s) | 2 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 93, RT1060 |
|
MAYA-W276-00B |
SDIO | UART, PCM/I²S | -40 to 85 | Emb. Antenna / pin | 1 | SMD | 10.4 x 14.3 x 1.9 | AEC-Q104 subset; FCC/ISED, RED/UKCA, GITEKI, NCC, KCC, ANZ, BTSIG | i.MX 93, RT1060 |
|
FGS060N |
SDIO | UART, PCM/I²S | -40 to 85 | Emb. Antenna / pin | 1 | SMD | 13.0 x 14.0 x 2.0 | N/A | i.MX / i.MX RT |
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 38 documents
Compact List
Please wait while your secure files are loading.
Please wait while your secure files are loading.
1-5 of 8 hardware offerings


Additional hardware available. View our featured partner solutions.




1-5 of 21 hardware offerings





















To find additional partner offerings that support this product, visit our Partner Marketplace.
Quick reference to our software types.
5 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
5 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
1-5 of 8 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
2 trainings