MPC567xK General Purpose Evaluation Board

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

MPC5xxx Solutions

Features

Connectivity

  • SCI channels A and B can be routed to a standard DB9 female connector (PC RS-232 compliant) via a Maxim physical interface
  • FlexCAN channels A and B can be routed to 0.1” headers and DB9 connector via a NXP® high speed CAN transceiver, which supports both 3.3 V and 5 V inputs
  • FlexCAN channels are routed to the prototyping area with DB9 connectors to allow additions CAN physical interfaces to be easily integrated
  • LINFLEX Molex Connector and 0.1" 4-pin header are available
  • FLEXRAY CON PLUG Connector is available

Power Management

  • A 12 V DC power supply input barrel connector
  • Jumper selectable variable resistor connected to ADC channel 0, driving between VRH and VRL

Debug

  • Standard 14-pin ONCE JTAG debug connector and the new 50-pin Samtec ERF8 NEXUS connectors for 16MDO channels

Buy Options

MPC5675KEVB473-Image

Click to expand

MPC5675KEVB473
Active

Eval Board for MPC5675K MAPBGA 473, SCI, CAN, LIN, FlexRay, DSPI, Ethernet, PDI, FEC, EBI, GPIO pins.

MPC5675KEVB257-Image

Click to expand

MPC5675KEVB257
Active

Eval Board for MPC5675K MAPBGA 257, SCI, CAN, LIN, FlexRay, DSPI, Ethernet, PDI, FEC, EBI, GPIO pins.

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files