For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Design Center
Documentation
Development Boards and Designs
Block Diagram Designer
Partner Marketplace
Software
Training
Development Boards and Designs
FRDM Ecosystem
Analog Toolbox
Automotive Development Platforms
Automotive Motor Control Solutions
General-Purpose MCUs
LPCXpresso Boards
i.MX Evaluation and Development Boards
Tower Development Boards
Models
Automotive Development Platforms
S32G Auto Hardware Platforms
S32K MCU Platforms
S32V MPU Platforms
i.MX MPU Platforms
MPC57xx MCU Platforms
MPC56xx MCU Platforms
S12 MagniV MCU Platforms
StarterTRAK Platforms
Hardware Tools and Accessories
S32R Radar Processors and MCUs
S32Z/E Processors Platforms
MCX-E32-E31
S32K MCU Platforms
AW692
CD1020
FS4500
FS6500
GD3000
GD3100
HB2000
HB2001
KEA
KW47
MC33662
MC33665A
MC33771B
MC33771C
MC33772B
MC33772C
MC33816
MC33904
MC33905
MC33937
MM912_634
MM912_637
32-bit MCU for Automotive Powertrain Applications
32-bit MCU for Automotive Powertrain and Industrial Applications
32-bit MCU for Automotive Powertrain Applications
32-bit MCU for Auto Powertrain Applications
MPC560xB
MPC560xP
Ultra-Reliable MPC563xM for Automotive and Industrial Engine Management
MPC564xA
MPC564xL
Ultra-Reliable MPC5668G MCU for Automotive and Industrial Gateway Applications
MPC5674F|32-bit MCU|Powertrain
MPC5676R
MPC567xK
MPC5746R
MPC574xP
MPC5775B/E for Battery Management and Inverters
MPC5777C
MPC5777M
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
S08SG|8-bit Small Package SG MCUs
S12A
S12B
S12C
S12D MCUs|16-Bit Microcontroller
S12E
S12G
S12GC
S12K
S12P
S12XA
S12XD MCUs|16-Bit Microcontroller
S12XE
S12XS MCUs|16-Bit Microcontroller
S32E2 Safe and Secure High-Performance Real-Time Processors
S32K1 Auto General-Purpose MCUs
S32K3 Auto General-Purpose MCUs
S32K39/37/36 Electrification MCUs
S32K5 Automotive Microcontrollers
S32M2 Integrated Solution for 12V Motor Control
S32Z2 Safe and Secure High-Performance Real-Time Processors
SJA1110
TAA6065
TJA1021
TJA1042
TJA1464
TJA1467
TJA1468
TJA1482
TJA1483
i.MX280
i.MX281
i.MX283
i.MX285
i.MX286
i.MX287
i.MX6D
i.MX6DL
i.MX6DP
i.MX6Q
i.MX6QP
i.MX6S
i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
FRDMPKPT2000EVM
HVBMS | Battery Management Unit (BMU)
KEA128 and MC10XS3425 Light Control and E-Switch Reference Design
S32K116-Q048 Evaluation Board for Automotive General Purpose
S32K118-Q048 Evaluation Board for Automotive General Purpose
S32K142-Q100 Evaluation Board for Automotive General Purpose
S32K144-Q100 Evaluation Board for Automotive General Purpose
S32K146EVB-Q144 Evaluation Board for Automotive General Purpose
S32K146 UAVCAN V1 and MAVCAN Development System
S32K148 Automotive Telematics Box (T-Box)
S32K148-Q176 Evaluation Board for Automotive General Purpose
S32K14W-Q064 Evaluation Board for Automotive General Purpose
S32K312EVB-Q172 Development Board for Automotive General Purpose
S32K31XEVB-Q100 Evaluation Board for Automotive General Purpose
S32K324 Triple PMSM Control Reference Design Board
S32K344 Evaluation Board for Mobile Robotics with 100BASE-T1 and Six CANFD
S32K344-WB Evaluation Board for Automotive General Purpose
S32K388EVB-Q289 Evaluation Board for Automotive General Purpose
S32K389EVB-Q437 Evaluation Board for Automotive General Purpose
S32K39/37/36 Electrification Microcontrollers Evaluation Board
S32K3 Automotive Telematics Box (T-Box) Reference Design Board
S32K3X4EVB-T172 Evaluation Board for Automotive General Purpose
S32K3X8EVB-Q289 Evaluation Board for Automotive General Purpose
S32K-ISELED Lighting Solution
S32X-MB I/O Extension Evaluation Board
S32K146 UAVCAN V1 and MAVCAN Development System
KIT-UCANS32K146
UCANS32K146-01
KIT-UCANS32K146
Cookie Settings