For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Design Center
Documentation
Development Boards and Designs
Block Diagram Designer
Partner Marketplace
Software
Training
Development Boards and Designs
FRDM Ecosystem
Analog Toolbox
Automotive Development Platforms
Automotive Motor Control Solutions
General-Purpose MCUs
LPCXpresso Boards
i.MX Evaluation and Development Boards
Tower Development Boards
Models
Automotive Development Platforms
S32G Auto Hardware Platforms
S32K MCU Platforms
S32V MPU Platforms
i.MX MPU Platforms
MPC57xx MCU Platforms
MPC56xx MCU Platforms
S12 MagniV MCU Platforms
StarterTRAK Platforms
Hardware Tools and Accessories
S32R Radar Processors and MCUs
S32Z/E Processors Platforms
MCX-E32-E31
MPC56xx MCU Platforms
ASL150ySHN
ASL61XXYHZ
AW692
FS23
FS24
KW47
MC33689
MC33889
MC33910
MC33937
MC33999
MC56F80xxx 56800EF Core
MMA2240
32-Bit Microprocessor
32-bit MCU for Body Electronics Applications
5 Watt Wireless Charging Transmitter ICs for Automotive Applications
MWCT2xx2A
NCJ39
8-bit Flexis
®
AC128/96/60/48/32 MCUs
8-bit General Purpose AW60/48/32/16 MCUs
S08D|8-bit Cost-Effective with CAN D MCUs
S08JE|8-bit Flexis USB JE MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PLS|8-bit 5V MCU with Streamlined Features
S08QL
S08RN|8-bit EEPROM with TSI for Body Electronics
8-bit C4 Small Package SC4 MCUs
S08SF|8-bit Motor Control SF MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
S08SV
S12G
S12VR
S12XE
S12XHY Scalable Cluster Microcontrollers (MCUs) with CAN
S32K1 Auto General-Purpose MCUs
S32K3 Auto General-Purpose MCUs
S32Z2 Safe and Secure High-Performance Real-Time Processors
TAA6065
TJA1464
TJA1467
TJA1468
TJA1482
TJA1483
MPC5510 Demo Kit
MPC5510 Evaluation Kit
MPC5554 VertiCal Base Boards
MPC555 Evaluation Board
MPC5565 VertiCal Base Boards
MPC5566 VertiCal Base Boards
MPC5567 VertiCal Base Boards
MPC55xx Evaluation Kit
MPC5604E General Purpose Evaluation Board
MPC5604E Video Over Ethernet Development Kit
MPC5606E Vehicle Networking Evaluation Board
MPC560xB General Purpose Evaluation Board
MPC560x Calibration, Debug and Interface Boards
MPC560xP General Purpose Evaluation System
MPC560xS Instrument Cluster Evaluation System
MPC561/2/3/4 General Purpose Evaluation Board
MPC563xM Device and Target Adapters
MPC563xM Engine Management Evaluation System
MPC5643L and MC33908 Functional Safety Evaluation System
MPC5643L Functional Safety Development Board
MPC5643L Functional Safety Evaluation Daughter Board
MPC5645S Instrument Cluster Development Board
MPC564xA Device and Target Adapters
MPC564xA Engine Management Evaluation System
MPC564xB/C General Purpose Evaluation Board
MPC564xL Functional Safety Evaluation Board
MPC5668G Vehicle Networking Evaluation Kit
MPC5674F Device and Target Adapters
MPC567xK General Purpose Evaluation Board
MPC567xx Engine Management Evaluation System
MPC56xxDevice and Target Adapters
MPC563xM Engine Management Evaluation System
MPC563MKIT176
XPC563MADPT144S
XPC563MADPT176S
XPC563MADPT208S
XPC563MKIT144S
XPC563MKIT208S
XPC563MADPT208S
Cookie Settings