Secure, Energy-Efficient Linux Capabilities for Smart Home and Industrial Automation

Roll over image to zoom in

Block Diagram

i.MX 91 Applications Processor Family

i.MX 91

Features

Core Processing

  • 1x Arm® Cortex-A55

Connectivity

  • 2x USB 2.0 Type C with PHY
  • 2x Gb Ethernet: AVB and IEEE 1588 for sync and EEE for low power. 1 w/TSN
  • 2x CAN FD
  • 8x UART, 8x I²C, 8x SPI, 2x I³C
  • 1x 8-ch, 12-bit ADC

External Memory

  • Up to 2.4GT/s x16 LPDDR4 (w/Inline ECC)
  • 3x SD 3.0/ SDIO3.0/ eMMC5.1
  • 1x Octal SPI, including support for SPI NOR and SPI NAND memories

Display Interfaces

  • 24 bit-per-pixel parallel RGB

Camera Interfaces

  • 8-bit parallel YUV/RGB

Audio

  • 3x SAI (1 2-lane, 2 1-lane) / 4 I²S TDM
  • 8 channel PDM microphone input
  • MQS: Medium Quality Sound output (sigma-delta modulator)

Operating Systems

  • Linux® OS
  • Green Hills
  • QNX
  • Zephyr

Process

  • 16 nm FinFET

Packaging

  • 11x11 mm2 0.5 mm pitch, 9x9 mm2 0.5 mm pitch

Temp Range

  • (Junction): -40C to 105C

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 24 documents

Compact List

Application Note (14)
Data Sheet (2)
Errata (2)
Fact Sheet (1)
Reference Manual (1)
User Guide (1)
White Paper (3)

Design Files

Quick reference to our design files types.

2 design files

Hardware

Quick reference to our board types.

1-5 of 6 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 14 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 40 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?