i.MX 6UltraLite Processor - Low-Power, Secure, Arm® Cortex®-A7 Core

Roll over image to zoom in

Block Diagram

i.MX 6UltraLite Applications Processor Block Diagram

i.MX 6UltraLite Applications Processor Block Diagram

Features

CPU Complex

  • Arm Cortex-A7 @ 696 MHz, 128 KB L2 cache

Display

  • Parallel LCD Display up to WXGA (1366x768)
  • 8/10/16/24-bit Parallel Camera Sensor Interface

Memory

  • 16-bit LP-DDR2, DDR3/DDR3L
  • 8/16-bit Parallel NOR FLASH / PSRAM
  • Dual-channel Quad-SPI NOR FLASH
  • 8-bit Raw NAND FLASH with 40-bit ECC

Connectivity

  • 2x MMC 4.5/SD 3.0/SDIO Port
  • 2x USB 2.0 OTG, HS/FS, Device or Host with PHY
  • Audio Interfaces include 3x I2S/SAI, S/PDIF Tx/Rx
  • 2x 10/100 Ethernet with IEEE 1588
  • 2x 12-bit ADC, up to 10 input channel total, with resistive touch controller (4-wire/5-wire)

Advanced Power Management

  • Partial PMU Integration

Security

  • Security Block: TRNG, Crypto Engine (AES with DPA, TDES/SHA/RSA), Tamper Monitor, Secure Boot, SIMV2/EVMSIM X 2, OTF DRAM
  • Encryption, PCI4.0 pre-certification

Package

  • 14x14 289MAPBGA 0.8mm pitch
  • 9x9 272 MAPBGA 0.5mm pitch

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 33 documents

Compact List

Application Note (17)
Data Sheet (3)
Errata (1)
Fact Sheet (2)
Reference Manual (2)
Supporting Information (4)
User Guide (4)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

5 hardware offerings

Software

Quick reference to our software types.

1-5 of 12 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 87 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

3 trainings

Support

What do you need help with?