FRDM i.MX 95 Development Board

Roll over image to zoom in

Block Diagram

FRDM I.MX95

FRDM-IMX95 Block Diagram

Supported Devices

Processors and Microcontrollers

i.MX 9 Processors

Interfaces

General Purpose I/O (GPIO)

3.3 V / 5 V IO CAN Transceivers

Power Management

VBUS Protection

Data Protection

5 V PMIC Solutions

Power Drivers

LED Drivers

Analog and Mixed Signal

Real-Time Clocks

Wireless Connectivity

Wi-Fi® + Bluetooth® + 802.15.4

Features

Processor

Memory

  • 8 GB LPDDR4X-4000
  • 32 GB eMMC 5.1
  • MicroSD slot
  • Electrically Erasable Programmable Read-Only Memory (EEPROM)

Display and Camera Interfaces

  • 1 x4 lane combo MIPI-DSI/CSI (FPC 22-pin connector)
  • 1 x4 lane LVDS to HDMI (HDMI connector)
  • 1 x4 lane LVDS (2x20-pin HDR)
  • 1 x4 lane MIPI-CSI (FPC 22-pin connector)

Wireless​

Audio

  • 3.5mm Audio Jack for Master Quality Sound (MQS) support
  • Pulse Density Modulation (PDM) Microphone Support

Connectivity

  • 1x USB 3.0 Type-C connector
  • 1x USB 2.0 Type-A connector
  • 2x GbE RJ-45
  • 2x CAN Header (HDR)
  • 2x20-pin Expansion Interface (EXPI) HDR
  • 2x5-pin HDR for I²C, ADC and CAN

Debug

  • UART via USB-Type C

Buy Options

FRDM-IMX95-Image

Click to expand

FRDM-IMX95
Active

FRDM i.MX 95 Development Board.

$150.00 USD
Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Related Hardware

Quick reference to our board types.

5 hardware offerings

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?