i.MX RT1060: Crossover MCU with Arm® Cortex®-M7

Roll over image to zoom in

Block Diagram

i.MX RT1060 Crossover MCU

i.MX RT1060 Crossover MCU

Features

  • Highest performing Arm Cortex-M7
  • 3020 CoreMark/1284 DMIPS @ 600 MHz
  • 1MB On-Chip SRAM - up to 512KB configurable as tightly coupled memory (TCM)
  • Real-time, low-latency response as low as 20 ns
  • MCUXpresso suite of software and tools
    • Selection of IDE choices
    • Pin, clock, peripheral, security and memory config tools
    • Security programming and provisioning tools
    • Software development kit (SDK)
  • Zephyr RTOS support
  • Industry’s lowest dynamic power with an integrated DC-DC converter
  • Low-power run modes at 24MHz
  • Advanced multimedia for GUI and enhanced HMI
    • 2D graphics acceleration engine
    • Parallel camera sensor interface
    • LCD display controller (up to WXGA 1366x768)
    • 3x I²S for high-performance, multi-channel audio
  • Extensive external memory interface options
    • NAND, eMMC, QuadSPI NOR Flash, and Parallel NOR Flash
  • Wireless connectivity interface for
    • Wi-Fi®, Bluetooth®, Bluetooth Low Energy, ZigBee® and Thread™
  • Available in 169 BGA (9x9 mm, 11x11 mm) and 225 BGA (13x13 mm) packages
  • Robust extended industrial qualification (-40°C to 125°C) for 225 BGA package

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

1-10 of 110 documents

Compact List

Application Note (65)
Application Note Software (24)
Brochure (3)
Data Sheet (4)
Errata (2)
Reference Manual (2)
Supporting Information (1)
Training Presentation (2)
User Guide (7)

Design Files

Quick reference to our design files types.

5 design files

Hardware

Quick reference to our board types.

1-5 of 22 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 33 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 42 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

41 trainings

Show All