Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordMany products are using NTAG SmartSensor ICs. These customers have agreed to display their products on our webpage. If you have a product based on the NTAG SmartSensor and would like to be featured on this page, please contact nhs-info@nxp.com.
Ambimat’s Smart Label is a paper-thin data logger; stick-able on any regular surface, wirelessly interfaced with a mobile device over NFC and records temperatures over a specified interval. It has an onboard battery to power the data logger.
Avery Dennison TT Sensor Plus™ 2 monitors temperature over time. The solution consists of an intelligent NFC label associated with a mobile app (SDK available) for smartphones, software for computer and a cloud environment (API available). The versatile tag can logs up to 150 k points during 3 years.
CAEN RFID qLog is an affordable, semipassive, dual-frequency (NFC+RAIN RFID) temperature logger for cold chain monitoring. Highly configurable with up to 16 temperature thresholds, multiple alarms, and a storage capacity of 4096 samples.
The Chronicled Temperature Logger is a Next Generation micro-logger, which combines innovative hardware, with a cloud-based software platform, to monitor temperature-sensitive shipments from manufacturing down to the last mile.
The NFC Temperature Logger is a credit-card sized device, which uses near-field communication (NFC) technology to download temperature data using a cell phone. This solution allows for the download of temperature data whenever, wherever, and as often as you like; with the simple tap of your cell phone. Once downloaded, the temperature data is sent to the cloud, where it is viewable via a secure, personalized web-enabled dashboard anywhere in the world. The platform has been certified as 21 CFR Part 11 compliant for pharmaceutical industry applications.
Confrérie-Clinique’s NFC and NFC/Bluetooth Low Energy Smart packages contain the NXP IC’s to measure therapy compliance and medication temperatures. Our technology is adopted by big pharma companies for their clinical studies and commercial medication packages. The Smart package program consists of Smart blisters, -bottles, -vials, and -syringes all using NXP’s chip-set.
Eigent Vector V2 is a cost-effective, combination NFC and Bluetooth&sup> Low Energy temperature monitor using the highly accurate NIST-traceable digital temperature sensor from NXP&sup>. Complete data sets can be transferred to the same smartphone app via standards-based Near Field Communication (NFC) or Bluetooth Low Energy and are seamlessly connected to web servers in the Cloud. With a fully customizable platform, Eigent welcomes partnerships with market participants of all sorts.
EnvLoggers are rugged and autonomous temperature loggers with contactless communication, with a vast number of applications in environmental monitoring, ecology, cold chain monitoring, animal welfare, pharmaceutics, and medical industries.
Identiv’s uTrust Sense Temperature Tracker is a portable powered smart sensor that tracks and stores temperature readings and can be read locally by NFC (Near Field Communication) readers, such as mobile phones, or uploaded to the Internet for analytics purposes. A smart sensor for the IoT market, this temperature tracker empowers businesses in a broad range of market segments by providing low-cost temperature monitoring for virtually anything. Typical applications including cold chain, medical products, pharmaceutical logistics, and monitoring of transportation of fragile goods.
Intellilog is a temperature data logger in the format of a visiting card, which can be mounted close to or directly onto a product. It can be activated and read using an NFC enabled smartphone. The temperatures of the monitored goods that were recorded since activation are displayed on the smartphone app, therefore enabling any deviation of the predetermined temperature to be monitored and backtracked. If required, the data can be stored, administered, analyzed, and shared in the cloud. Due to its size and flexibility, the Intellilog data logger is particularly suitable for high-value individual products.
microsensys TELID&sup> sensor data loggers are designed to monitor temperature, humidity, pressure, or shock events in industrial applications, logistics processes or laboratory environment. A system solution for smartphones with NFC interface and stationary personal computers allows flexibility in mobile processes up to extended storage and evaluation functionality in a desktop environment.