S32K1 Microcontrollers for Automotive General Purpose

Click image to open expanded view

Block Diagram

Choose a diagram:

S32K1 5V and 3.3V Variants

S32K1 5V and 3.3V Variants

S32K1 3.3V Variants

S32K1 3.3V Variants

Features

Scalable Single Platform

  • 48 MHz Cortex-M0+ core or 80/112 MHz Cortex-M4F core
  • 128 kB to 2 MB flash memory with ECC. Up to 4KB EEPROM
  • 12-bit 1 Msps ADC, 16-bit FlexTimers with dead-time insertion and fault detection
  • Scalable low power Run and Stop modes. Fast wake-up, clock and power gating
  • QFN, LQFP and MAPBGA packages. -40 to 125/150° C. Minimum 15 years longevity
  • AEC-Q100 qualified
    • Grade 0: -40° C to +150° C Ta
    • Grade 1: -40° C to +125° C Ta
    • Grade 2: -40° C to +105° C Ta

Safety, Security and Connectivity

  • Functional Safety ISO 26262 compliant, up to ASIL B
  • HW and SW watchdogs, clock/power/temperature monitors
  • Safety documentation and SafeAssure community support
  • CSEc security engine - AES-128, secure boot and key storage
  • Ethernet (10/100 Mbit/s), CAN FD, FlexIO (UART, I²C, SPI, I²S, LIN, PWM...), serial audio interface, QSPI

Complete Production-Grade Software Ecosystem

  • S32 Design Studio IDE: Eclipse, GCC and debugger
  • Production-grade S32 Software Development Kit (S32 SDK): SPICE Level 3 compliant, MISRA tested
  • NXP AUTOSAR MCAL (ISO 26262 and QM compliant) and OS
  • Security firmware - NXP provided
  • Core Self-Test Library for functional safety applications
  • Production-grade ASIL compliant Real-Time Drivers (RTD) support
  • Model-Based Design Toolbox (MBDT) for MATLAB® and Simulink®, FreeMASTER (Lite) plus Motor Control Application Tunning (MCAT) tool, and Automotive Math and Motor Control Library (AMMCLib) set
  • Third-party ecosystem support to reduce time-to-market

Software Enablement

Buy/Parametrics

Quick reference to our part nomenclature.

‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌
‌
‌

‌
‌
‌
‌
‌
‌

Documentation

Quick reference to our documentation types

1-10 of 56 documents

Compact List

Application Note (30)

Design Files

Quick reference to our design files types.

1-5of 19 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 42 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 28 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 15 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

16 trainings

Show All