Multimedia Applications Processors - Data Acquisition, User Interaction, Connectivity, Arm9™ Core

Product Details

Select a section:

Block Diagram

i.MX257 Multimedia Applications Processor Block Diagram

i.MX257 Multimedia Applications Processor Block Diagram

Features

CPU Complex

  • Arm926EJ-S™
  • 400 MHz maximum speed
  • 128 KB Integrated SRAM
  • 16 KB I/D L1 Cache

Multimedia

  • LCD Controller
  • Resistive Touchscreen Controller
  • CMOS Sensor Interface

Connectivity

  • External memory interface: DDR2, mDDR, SDRAM, mSDRAM, NOR, SLC/MLC NAND
  • 10/100 Ethernet MAC
  • 2 x FlexCan Controllers
  • 480Mbps USB 2.0 OTG + PHY
  • 480Mbps USB 2.0 Host + PHY
  • 2 x MMC+/SD/SDIO
  • 5 x UART, 3 x CSPI, 3 x I2C, 2 x SSI/I2S, ESAI
  • PATA/CE-ATA
  • 2 x Smartcard Interfaces
  • 3 x12-bit ADC
  • 3.3V General Purpose I/O

Technology

  • 0.8mm MAPBGA 400-pin package
  • -20C to +70C (Consumer)
  • -40 to +85C(industrial)

Product Longevity

Documentation

Quick reference to our documentation types.

1-5 of 31 documents

Show All

Design Resources

Design Files

1 design file

  • Models

    i.MX25 IBIS Model file i.MX25.ibs' generated by 'i.MX25_writer.pl'

Hardware

2 hardware offerings

Software

1 software file

  • Code Snippets

    IOMUX_TOOL

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 21 engineering services

Show All

To find a complete list of our partners that support this product, please see our Partner Marketplace.

Training

2 trainings

Support

What do you need help with?