NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Design Center
    • Documentation
    • Development Boards and Designs
    • Block Diagram Designer
    • Partner Marketplace
    • Software
    • Training
  • Development Boards and Designs
    • FRDM Ecosystem
    • Analog Toolbox
    • Automotive Development Platforms
    • Automotive Motor Control Solutions
    • General-Purpose MCUs
    • LPCXpresso Boards
    • i.MX Evaluation and Development Boards
    • Tower Development Boards
    • Models
  • i.MX Evaluation and Development Boards
    • AVL1402XX
    • AW300
    • AW590
    • AW692
    • CD1020
    • FS24
    • FS4500
    • FS5600
    • FS6500
    • Alpha / Beta BSPs for Microprocessors
    • KW47
    • LS1043A
    • LS1046A
    • MC33662
    • MC33742
    • MC33904
    • MC33905
    • MC33910
    • MC33911
    • MC33912
    • MC33996
    • MMPF0100
    • MPC560xS
    • MPC564xS
    • Trimension NCJ29D6
    • NCJ39
    • PCA9958HN
    • PF09
    • PF7100
    • PF81-PF82
    • PF8101-PF8201
    • PTN3222
    • S08D|8-bit Cost-Effective with CAN D MCUs
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08FL|8-bit Cost-Effective FL16/8 MCUs
    • S08GW
    • S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
    • 8-bit Segment LCD S08LG32 and S08LG16 MCUs
    • 8-bit with LCD Driver LH MCUs
    • S08QD
    • S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S12HY
    • S12VR
    • S12XHY Scalable Cluster Microcontrollers (MCUs) with CAN
    • S12ZVC
    • S12ZVH
    • S12ZVL
    • S12ZVMA
    • S32K1 Auto General-Purpose MCUs
    • S32K3 Auto General-Purpose MCUs
    • S32Z2 Safe and Secure High-Performance Real-Time Processors
    • SAF9000 | One-Chip Solution for Radio and Audio Processing
    • SAF9100
    • SAF9800
    • SJA1105EL
    • SJA1105PQRS
    • SJA1105TEL
    • SJA1110
    • TAA6065
    • TEF668X | Low IF Tuner High Performance One-Chip
    • TJA1100
    • TJA1101
    • TJA1102A
    • TJA1410
    • VF3xxR
    • VF5xxR
    • VR5500
    • i.MX 952
    • i.MX-RT1150
    • i.MX6D
    • i.MX6DL
    • i.MX6DP
    • i.MX6Q
    • i.MX6S
    • i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
    • 4K MIPI Camera
    • 4K MIPI CMOS Camera Module
    • 8CH-DMIC
    • Apalis i.MX 8 Embedded Vision Starter Kit
    • AUD-EXP-42448
    • FRDM-IMXRT1186
    • G1120B0MIPI
    • i.MX25 | Product Development Kit
    • i.MX28 Evaluation Kit
    • i.MX31 | Lite Development Kit
    • i.MX35 | Product Development Kit (PDK)
    • i.MX50 Evaluation Kit
    • i.MX51 Evaluation Kit
    • i.MX53 | Quick Start Board
    • i.MX 6QP SABRE Board
    • i.MX 6Q SABRE Board
    • i.MX 6 SABRE Board for Infotainment
    • i.MX 6 SABRE Board for Infotainment AVB
    • i.MX 6SL Evalutaion Kit
    • i.MX 6SLL Evaluation Kit
    • i.MX 6SX SABRE Board
    • i.MX 6UL Evaluation Kit
    • i.MX 6ULL/6ULZ Evaluation Kit
    • i.MX 7Dual SABRE Board
    • i.MX 7ULP Evaluation Kit
    • i.MX 8M Evaluation Kit
    • i.MX 8M Mini Development Kit for Amazon Alexa Voice Service
    • i.MX 8M Mini Evaluation Kit
    • i.MX 8M Mini Evaluation Kit
    • i.MX 8M Nano Evaluation Kit
    • i.MX 8M Nano UltraLite Evaluation Kit
    • i.MX 8M Plus Evaluation Kit
    • i.MX 8QuadMax/QuadPlus Multisensory Enablement Kit
    • i.MX 8QuadXPlus MEK
    • i.MX 8XLite Evaluation Kit
    • i.MX 91 Evaluation Kit
    • IMX93AUTO-EVK
    • i.MX 93 Evaluation Kit
    • i.MX Audio Board
    • IMXEBOOKDC5 6-inch E-paper Panel Daughter Card
    • i.MX RT1010 Evaluation Kit
    • i.MX RT1015 Evaluation Kit
    • i.MX RT1020 Evaluation Kit
    • i.MX RT1024 Evaluation Kit
    • i.MX RT1040-EVK
    • i.MX RT1050 Evaluation Kit
    • i.MX RT1060 Evaluation Kit
    • i.MX RT1064 Evaluation Kit
    • i.MX RT1160 Evaluation Kit
    • i.MX RT1170 Evaluation Kit
    • i.MX RT1180 Evaluation Kit
    • i.MX RT600 Audio Evaluation Kit
    • i.MX RT600 Evaluation Kit
    • i.MX Series Accessory Boards
    • M2 NOR FLASH Daughter Card
    • RT595 Evaluation Kit
  • 4K MIPI CMOS Camera Module
    • IMX-OS08A20
  • IMX-OS08A20
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • YouTube
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.