For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Design Center
Documentation
Development Boards and Designs
Block Diagram Designer
Partner Marketplace
Software
Training
Development Boards and Designs
FRDM Ecosystem
Analog Toolbox
Automotive Development Platforms
Automotive Motor Control Solutions
General-Purpose MCUs
LPCXpresso Boards
i.MX Evaluation and Development Boards
Tower Development Boards
Models
i.MX Evaluation and Development Boards
AVL1402XX
AW300
AW590
AW692
CD1020
FS24
FS4500
FS5600
FS6500
Alpha / Beta BSPs for Microprocessors
KW47
LS1043A
LS1046A
MC33662
MC33742
MC33904
MC33905
MC33910
MC33911
MC33912
MC33996
MMPF0100
MPC560xS
MPC564xS
Trimension NCJ29D6
NCJ39
PCA9958HN
PF09
PF7100
PF81-PF82
PF8101-PF8201
PTN3222
S08D|8-bit Cost-Effective with CAN D MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S08FL|8-bit Cost-Effective FL16/8 MCUs
S08GW
S08LC|8-bit LCD for Battery-Powered and Handheld LC MCUs
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit with LCD Driver LH MCUs
S08QD
S08R|8-bit S08RC, S08RD, S08RE and S08RG MCUs
8-bit EEPROM with LIN S08EL and S08SL MCUs
S12HY
S12VR
S12XHY Scalable Cluster Microcontrollers (MCUs) with CAN
S12ZVC
S12ZVH
S12ZVL
S12ZVMA
S32K1 Auto General-Purpose MCUs
S32K3 Auto General-Purpose MCUs
S32Z2 Safe and Secure High-Performance Real-Time Processors
SAF9000 | One-Chip Solution for Radio and Audio Processing
SAF9100
SAF9800
SJA1105EL
SJA1105PQRS
SJA1105TEL
SJA1110
TAA6065
TEF668X | Low IF Tuner High Performance One-Chip
TJA1100
TJA1101
TJA1102A
TJA1410
VF3xxR
VF5xxR
VR5500
i.MX 952
i.MX-RT1150
i.MX6D
i.MX6DL
i.MX6DP
i.MX6Q
i.MX6S
i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
4K MIPI Camera
4K MIPI CMOS Camera Module
8CH-DMIC
Apalis i.MX 8 Embedded Vision Starter Kit
AUD-EXP-42448
FRDM-IMXRT1186
G1120B0MIPI
i.MX25 | Product Development Kit
i.MX28 Evaluation Kit
i.MX31 | Lite Development Kit
i.MX35 | Product Development Kit (PDK)
i.MX50 Evaluation Kit
i.MX51 Evaluation Kit
i.MX53 | Quick Start Board
i.MX 6QP SABRE Board
i.MX 6Q SABRE Board
i.MX 6 SABRE Board for Infotainment
i.MX 6 SABRE Board for Infotainment AVB
i.MX 6SL Evalutaion Kit
i.MX 6SLL Evaluation Kit
i.MX 6SX SABRE Board
i.MX 6UL Evaluation Kit
i.MX 6ULL/6ULZ Evaluation Kit
i.MX 7Dual SABRE Board
i.MX 7ULP Evaluation Kit
i.MX 8M Evaluation Kit
i.MX 8M Mini Development Kit for Amazon Alexa Voice Service
i.MX 8M Mini Evaluation Kit
i.MX 8M Mini Evaluation Kit
i.MX 8M Nano Evaluation Kit
i.MX 8M Nano UltraLite Evaluation Kit
i.MX 8M Plus Evaluation Kit
i.MX 8QuadMax/QuadPlus Multisensory Enablement Kit
i.MX 8QuadXPlus MEK
i.MX 8XLite Evaluation Kit
i.MX 91 Evaluation Kit
IMX93AUTO-EVK
i.MX 93 Evaluation Kit
i.MX Audio Board
IMXEBOOKDC5 6-inch E-paper Panel Daughter Card
i.MX RT1010 Evaluation Kit
i.MX RT1015 Evaluation Kit
i.MX RT1020 Evaluation Kit
i.MX RT1024 Evaluation Kit
i.MX RT1040-EVK
i.MX RT1050 Evaluation Kit
i.MX RT1060 Evaluation Kit
i.MX RT1064 Evaluation Kit
i.MX RT1160 Evaluation Kit
i.MX RT1170 Evaluation Kit
i.MX RT1180 Evaluation Kit
i.MX RT600 Audio Evaluation Kit
i.MX RT600 Evaluation Kit
i.MX Series Accessory Boards
M2 NOR FLASH Daughter Card
RT595 Evaluation Kit
i.MX RT1015 Evaluation Kit
MIMXRT1015-EVK
MIMXRT1015-EVK
Cookie Settings