NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Products
    • Processors and Microcontrollers
    • Analog and Mixed Signal
    • Audio
    • Battery Management
    • Interfaces
    • Power Drivers
    • Power Management
    • Radio
    • Radio Frequency (RF)
    • RFID / NFC
    • Security and Authentication
    • Sensors
    • Wireless Connectivity
    • Product Finders
    • NXP Product Information
    • Design Advisor
  • NXP Product Information
    • Chemical Content
    • EUCC-Certified Products
    • IP Block Licensing
    • Packages
    • NXP Product Programs
    • Quality
  • NXP Product Programs
    • BYLink System Power Platform
    • EdgeLock Assurance
    • EdgeLock Secure Enclave
    • NXP GreenChip Solutions
    • Product Longevity
    • SafeAssure Functional Safety Products
    • EdgeLock® Security Protections
  • BYLink System Power Platform
    • ASL150ySHN
    • ASL61XXYHZ
    • AW692
    • FS23
    • FS24
    • KW47
    • MC33689
    • MC33889
    • MC33910
    • MC33937
    • MC33999
    • MC56F80xxx 56800EF Core
    • MMA2240
    • 32-Bit Microprocessor
    • 32-bit MCU for Body Electronics Applications
    • 5 Watt Wireless Charging Transmitter ICs for Automotive Applications
    • MWCT2xx2A
    • NCJ39
    • 8-bit Flexis® AC128/96/60/48/32 MCUs
    • 8-bit General Purpose AW60/48/32/16 MCUs
    • S08D|8-bit Cost-Effective with CAN D MCUs
    • S08JE|8-bit Flexis USB JE MCUs
    • 8-bit Flexis USB MM128/64/32 MCUs
    • S08MP|8-bit General Purpose MP MCUs
    • S08PLS|8-bit 5V MCU with Streamlined Features
    • S08QL
    • S08RN|8-bit EEPROM with TSI for Body Electronics
    • 8-bit C4 Small Package SC4 MCUs
    • S08SF|8-bit Motor Control SF MCUs
    • 8-bit EEPROM with LIN S08EL and S08SL MCUs
    • S08SU|8-bit Ultra High Voltage Motor Control SU MCUs
    • S08SV
    • S12G
    • S12VR
    • S12XE
    • S12XHY Scalable Cluster Microcontrollers (MCUs) with CAN
    • S32K1 Auto General-Purpose MCUs
    • S32K3 Auto General-Purpose MCUs
    • S32Z2 Safe and Secure High-Performance Real-Time Processors
    • TAA6065
    • TJA1464
    • TJA1467
    • TJA1468
    • TJA1482
    • TJA1483
  • MC9S12G64 Ultra Reliable 16-bit Tower System Module Demonstration Board
    • TWR-S12G64
  • TWR-S12G64
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.