Safe Assure® (Functional Safety)
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
The part numbers with the TS suffix (MC3xPF8x00xxTS) are recommended for new designs.
The PF81/PF82 PMIC family is designed for high-performance processing applications such as infotainment, telematics, clusters, vehicle networking, ADAS, vision and sensor fusion.
Two versions are available to address different market needs:
This family is ideal for i.MX 8, i.MX 8X and S32V processors’ based applications and suitable for powering Layerscape LS1043A and other high-performance processors. It offers seven high-efficiency buck converters and four linear regulators to power the processor, memory and miscellaneous peripherals.
Note: Each SC33PF8 and SC34PF8 part number corresponds to a unique OTP configuration, which is detailed in the PF8100-PF8200 product datasheet in terms of parameters and functionality.
| Part Number | Description | OTP ID* | Safety Grade | Package |
|---|---|---|---|---|
| MC34PF8150CFTS | i.MX8QXP | CFTS Report, Programming and Configuration Files | QM | HVQFN58 |
| MC34PF8150EATS | LS1046 | EATS Report, Programming and Configuration Files | QM | HVQFN59 |
| MC34PF8150EPTS | i.MX8QM | EPTS Report, Programming and Configuration Files | QM | HVQFN60 |
| MC34PF8150EQTS | i.MX8QM | EQTS Report, Programming and Configuration Files | QM | HVQFN61 |
| MC34PF8150FJTS | i.MX8QXP | FJTS Report, Programming and Configuration Files | QM | HVQFN62 |
| MC32PF8150EUTS | i.MX8M Mini | EUTS Report, Programming and Configuration Files | QM | HVQFN63 |
| MC32PF8150F1TS | i.MX8M Mini | F1TS Report, Programming and Configuration Files | QM | HVQFN64 |
| MC32PF8150F2TS | i.MX8M Mini | F2TS Report, Programming and Configuration Files | QM | HVQFN65 |
Note: The OTP ID of PF8150 is compatible with PF8100 and PF8121, if the OTP IDs of PF81-82 devices are the same, means that the OTP configurations are the same.
Note: MC34PF8150FJTS is a new recommendation part to replace MC34PF8100CCES. If customer is using MC34PF8100CCES, and wants to change to PF8150, MC34PF8150FJTS can be used to replace that directly.
When it comes to functional safety, NXP stands for quality and reliability. Our SafeAssure program simplifies system-level safety requirements in accordance with ISO 26262.
This platform facilitates the design of safe power management systems thanks to a portfolio of configurable and linkable devices. It simplifies complex power supply subsystems into a single smart solution.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.

9-Channel Power Management Integrated Circuit (PMIC) for High-Performance Processing Applications
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 37 documents
Compact List
Please wait while your secure files are loading.
Receive the full breakdown. See the product footprint and more in the eCad file.
Receive the full breakdown. See the product footprint and more in the eCad file.
1-5 of 8 hardware offerings








Quick reference to our software types.
4 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
10 trainings