S32K1 Microcontrollers for Automotive General Purpose

Click image to open expanded view

Block Diagram

Choose a diagram:

S32K1 5V and 3.3V Variants

S32K1 5V and 3.3V Variants

S32K1 3.3V Variants

S32K1 3.3V Variants

Features

Scalable Single Platform

  • 48 MHz Cortex-M0+ core or 80/112 MHz Cortex-M4F core
  • 128 kB to 2 MB flash memory with ECC. Up to 4KB EEPROM
  • 12-bit 1 Msps ADC, 16-bit FlexTimers with dead-time insertion and fault detection
  • Scalable low power Run and Stop modes. Fast wake-up, clock and power gating
  • QFN, LQFP and MAPBGA packages. -40 to 125/150° C. Minimum 15 years longevity
  • AEC-Q100 qualified
    • Grade 0: -40° C to +150° C Ta
    • Grade 1: -40° C to +125° C Ta
    • Grade 2: -40° C to +105° C Ta

Safety, Security and Connectivity

  • Functional Safety ISO 26262 compliant, up to ASIL B
  • HW and SW watchdogs, clock/power/temperature monitors
  • Safety documentation and SafeAssure community support
  • CSEc security engine - AES-128, secure boot and key storage
  • Ethernet (10/100 Mbit/s), CAN FD, FlexIO (UART, I²C, SPI, I²S, LIN, PWM...), serial audio interface, QSPI

Complete Production-Grade Software Ecosystem

  • S32 Design Studio IDE: Eclipse, GCC and debugger
  • Production-grade S32 Software Development Kit (S32 SDK): SPICE Level 3 compliant, MISRA tested
  • NXP AUTOSAR MCAL (ISO 26262 and QM compliant) and OS
  • Security firmware - NXP provided
  • Core Self-Test Library for functional safety applications
  • Production-grade ASIL compliant Real-Time Drivers (RTD) support
  • Model-Based Design Toolbox (MBDT) for MATLAB® and Simulink®, FreeMASTER (Lite) plus Motor Control Application Tunning (MCAT) tool, and Automotive Math and Motor Control Library (AMMCLib) set
  • Third-party ecosystem support to reduce time-to-market

Software Enablement

Buy/Parametrics

Quick reference to our part nomenclature.










































































































Documentation

Quick reference to our documentation types

1-10 of 55 documents

Compact List

Application Note (29)
Application Note Software (7)
Brochure (3)
Data Sheet (1)
Errata (8)
Product Brief (2)
Reference Manual (1)
Supporting Information (1)
Training Presentation (2)
User Guide (1)

Design Files

Quick reference to our design files types.

1-5of 19 design files

Show All

Hardware

Quick reference to our board types.

1-5 of 42 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 28 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 14 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

16 trainings

Show All