お客様の素早い設計とより早い製品化を実現する、技術情報と専門知識をご紹介します。
MC34708 is the PMIC designed specifically for use with the NXP i.MX50 and i.MX53 processor families (Mature processors). It is available in a 8 x 8 and 13 x 13 mm MAPBGA and supports an ambient operating temperature range of -40 to 85 deg. C for various consumer applications. As the companion PMIC on several i.MX reference designs, it is a proven solution, which enables a faster time to market with fewer resources. It integrates six buck and eight LDO regulators to provide power for the processor core, memory and peripherals. A mini/micro USB switch supports USB, UART and audio inputs to help reduce the connector count for a more compact design. In addition, the MC34708 integrates a real-time clock, coin cell charger, 10-bit ADC, 5 V boost regulator for USB-OTG support, PWM generator, resistive touch screen interface, general purpose LED drivers and four GPIOs.
部品番号: MC34708VK, MC34708VM.
クイック・リファレンス ドキュメンテーションの種類.
4 ドキュメント
セキュアファイルの読み込み中、しばらくお待ちください。
2 ハードウェア提供