NXP
Products Applications Design Center Support Company Store
  • Language 
  • Orders
  • Sign In
  • Design Center
    • Documentation
    • Development Boards and Designs
    • Block Diagram Designer
    • Partner Marketplace
    • Software
    • Training
  • Development Boards and Designs
    • Analog Toolbox
    • Automotive Development Platforms
    • Automotive Motor Control Solutions
    • General-Purpose MCUs
    • LPCXpresso Boards
    • i.MX Evaluation and Development Boards
    • Tower Development Boards
    • Models
    • FRDM Ecosystem
  • Tower Development Boards
    • MCU and Processor Modules
    • Peripheral Modules
    • Plug-In Modules
    • CBTL06DP212EE
    • CBTL06DP213EE
    • CBTL06GP213EE
    • FS5600
    • GD3162
    • IW610
    • K10_100
    • K10_120
    • K10_72
    • K11_50
    • K12_50
    • Kinetis K70-120–150 MHz
    • K80-150 MHz Advanced Security and QuadSPI MCU
    • K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper and QuadSPI MCU
    • K82-150 MHz HW Cryptographic Co-Processor and QuadSPI MCU
    • Kinetis KE02-20 MHz
    • KE02_40
    • KE04
    • KE06
    • Kinetis KE1xF-168MHz
    • KE1xZ
    • KEA
    • KM1x
    • Kinetis KM3x 50–75 MHz
    • KV1x
    • KV3x
    • KV4x
    • Kinetis KV5x-240 MHz
    • LPC1224FBD48
    • LPC1224FBD64
    • LPC1225FBD48
    • LPC1225FBD64
    • LPC1226FBD48
    • LPC1226FBD64
    • LPC1227FBD48 Arm Cortex-M0
    • LPC1227FBD64
    • LPC12D27FBD100|Arm Cortex-M0|32-bit MCU
    • LPC1751FBD80 Arm Cortex-M3 32-bit MCU
    • LPC1752FBD80 Arm Cortex-M3 32-bit MCU
    • LPC1754FBD80
    • LPC1756FBD80|Arm Cortex-M3|32-bit MCU
    • LPC1758FBD80|Arm Cortex-M3|32-bit MCU
    • LPC1759FBD80|Arm Cortex-M3|32-bit MCU
    • LPC1763FBD100|Arm Cortex-M3|32-bit MCU
    • LPC1764FBD100
    • LPC1765FBD100|Arm Cortex-M3|32-bit MCU
    • LPC1765FET100
    • LPC1766FBD100|Arm Cortex-M3|32-bit MCU
    • LPC1767FBD100|Arm Cortex-M3|32-bit MCU
    • LPC1768FBD100|Arm Cortex-M3|32-bit MCU
    • LPC1768FET100|Arm Cortex-M3|32-bit MCU
    • LPC1768UK|Arm Cortex-M3|32-bit MCU
    • LPC1769FBD100
    • LPC1774FBD144
    • LPC1774FBD208|Arm Cortex-M3|32-bit MCU
    • LPC1776FBD208|Arm Cortex-M3|32-bit MCU
    • LPC1776FET180|Arm Cortex-M3|32-bit MCU
    • LPC1777FBD208
    • LPC1778FBD144|Arm Cortex-M3|32-bit MCU
    • LPC1778FBD208
    • LPC1778FET180
    • LPC1778FET208|Arm Cortex-M3|32-bit MCU
    • LPC1785FBD208|Arm Cortex-M3|32-bit MCU
    • LPC1786FBD208|Arm Cortex-M3|32-bit MCU
    • LPC1787FBD208
    • LPC1788FBD144|Arm Cortex-M3|32-bit MCU
    • LPC1788FBD208|Arm Cortex-M3|32-bit MCU
    • LPC1788FET180|Arm Cortex-M3|32-bit MCU
    • LPC1788FET208|Arm Cortex-M3|32-bit MCU
    • LPC4072FET80
    • LPC4074FBD144
    • LPC4074FBD80
    • Mid-range 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4 Core
    • LPC4076FET180
    • LPC4078FBD100
    • LPC4078FBD144
    • LPC4078FBD208
    • LPC4078FBD80
    • LPC4078FET180
    • LPC4078FET208
    • LPC4088FBD144
    • LPC4088FBD208
    • LPC4088FET180
    • LPC4088FET208
    • LPC4310FBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4310FET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4312JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4312JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4313JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4313JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4315JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4315JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4317JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4317JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4320FBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4320FET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4322JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4322JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4323JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4323JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4325JBD144 | Arm Cortex-M4/M0|32-bit MCU
    • LPC4325JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4327JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4327JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4330FBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4330FET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4330FET180|Arm Cortex-M4/M0|32-bit MCU
    • LPC4330FET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4333FET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4333JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4333JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4333JET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4337FET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4337JBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC4337JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4337JET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4350FET180|Arm Cortex-M4/M0|32-bit MCU
    • LPC4350FET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4353FET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4353JBD208|Arm Cortex-M4/M0|32-bit MCU
    • LPC4353JET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4357FET256|Arm Cortex-M4/M0|32-bit MCU
    • 32-Bit Arm® Cortex®-M4/M0 MCU; Up to 1 MB Flash and 136 KB SRAM; Ethernet, Two High-Speed USB, LCD, EMC
    • LPC4357JET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4367JBD208|Arm Cortex-M4/M0|32-bit MCU
    • LPC4367JET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4367JET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC4370FET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC4370FET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC43S20FBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC43S20FET180|Arm Cortex-M4/M0|32-bit MCU
    • LPC43S30FBD144|Arm Cortex-M4/M0|32-bit MCU
    • LPC43S30FET100|Arm Cortex-M4/M0|32-bit MCU
    • LPC43S30FET256|Arm Cortex-M4/M0|32-bit MCU
    • 32-Bit Arm® Cortex®-M4/M0 MCU; 1 MB Flash and 136 KB SRAM; Ethernet, 2 X USB, EMC, AES Engine
    • LPC43S37JET100|Arm Cortex-M4/M0|32-bit MCU
    • 32-Bit Arm® Cortex®-M4/M0 Flashless MCU with Security Features; 264 KB SRAM; Ethernet; Two HS USBs; LCD
    • LPC43S50FET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC43S57JBD208|Arm Cortex-M4/M0|32-bit MCU
    • 32-Bit Arm® Cortex®-M4/M0 MCU; 1 MB Flash and 136 KB SRAM; Ethernet, 2 X USB, LCD, EMC, AES Engine
    • High Performance 32-bit Microcontroller based on Arm® Cortex®-M4/M0
    • High Performance 32-bit Microcontroller based on Arm® Cortex®-M4/M0
    • LPC43S67JET256|Arm Cortex-M4/M0|32-bit MCU
    • LPC43S70FET100|Arm Cortex-M4/M0|32-bit MCU
    • 32-Bit Arm® Cortex®-M4 + 2 X M0 MCU; 282 KB SRAM; Ethernet; Two HS USBs; 80 Msps 12-Bit ADC; Configurable Peripherals, AES Engine
    • LPC540XX
    • LPC541XX
    • LPC546XX Microcontroller (MCU) Family
    • LPC552x/S2x
    • LPC800
    • LPC810_LPC830
    • LPC820
    • LPC840
    • LPC8N04
    • LS1012A
    • LS1028A
    • LS1043A
    • LS1046A
    • LS2088A
    • LX2160A, LX2120A, LX2080A
    • LX2162A, LX2122A, LX2082A
    • MC34901 High-Speed CAN Transceiver
    • MC34CM0902 Dual CAN Transceiver
    • MC56F80xxx 56800EF Core
    • Flexis 32-Bit ColdFire® V1 Microcontroller
    • MCF521XX
    • 32-Bit Microcontrollers with USB
    • MCF5225X
    • MCF5227X
    • MCF523X
    • 32-Bit Microprocessor with USB On-the-Go, Ethernet, PCI, DDR2/DDR controller and Encryption
    • MCX A13x, A14x/A15x MCUs
    • MCX-A17
    • MCX-A18
    • MCX-A25
    • MCX-A26
    • MCX-A34
    • MCX-A35
    • MCX-A36
    • MCX A5 Arm® Cortex-M33 MCUs
    • MCX-C15-C16
    • MCX-E32-E31
    • MCX-L14
    • MCX N23x MCUs
    • MCX N94, N54, N53, N52 and N24 MCUs
    • MCX W70 Wireless MCUs
    • MIFARE DUOX®
    • MM912_634
    • 32-bit MCU for Automotive Powertrain and Industrial Applications
    • 32-bit MCU for Automotive Powertrain Applications
    • 32-bit MCU for Auto Powertrain Applications
    • MPC560xP
    • Ultra-Reliable MPC563xM for Automotive and Industrial Engine Management
    • MPC564xA
    • MPC564xL
    • MPC5674F|32-bit MCU|Powertrain
    • MPC5676R
    • MPC567xK
    • MPC5746R
    • MPC574xP
    • MPC5775B/E for Battery Management and Inverters
    • MPC5777C
    • MPC5777M
    • NAFE33350 - AO-AFE
    • NAFEB43388 - 8 AI + DAC
    • NX48P0407
    • P1022
    • PCA8525
    • PCA9507
    • PCA9527DP
    • PCF8525
    • PN76AC
    • PTN3301HF
    • PTN3360ABS
    • PTN3360BBS
    • PTN3360DBS
    • PTN3361BBS
    • PTN3361CBS
    • PTN3363BS
    • PTN3365BS
    • PTN3366BS
    • PTN3380BBS
    • PTN3381BBS
    • PTN3381DBS
    • PTN3816
    • 8-bit Flexis® AC128/96/60/48/32 MCUs
    • S08JM
    • 8-bit Segment LCD S08LG32 and S08LG16 MCUs
    • 8-bit Flexis USB MM128/64/32 MCUs
    • S08MP|8-bit General Purpose MP MCUs
    • S08PA
    • S08PB
    • S08PL
    • S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
    • S08QD
    • S08QL
    • S08SF|8-bit Motor Control SF MCUs
    • S08SH
    • S12P
    • S12VR
    • S12XA
    • S12XD MCUs|16-Bit Microcontroller
    • S12XE
    • S12XS MCUs|16-Bit Microcontroller
    • S12ZVC
    • S12ZVH
    • S12ZVL
    • MagniV® S12ZVM Mixed-Signal MCUs
    • S12ZVMA
    • S12ZVMB
    • S32K1 Auto General-Purpose MCUs
    • S32K3 Auto General-Purpose MCUs
    • Trimension SR048
    • TDA9996HL
    • TJF1103
    • TJF1120
    • UCODE X
    • VR249X
    • i.MX 6ULZ Applications Processor
    • i.MX 952
    • i.MX RT1010
    • i.MX RT1015
    • i.MX RT1020
    • i.MX RT1024
    • i.MX RT1040
    • i.MX RT1050
    • i.MX RT1060
    • i.MX RT1064
    • i.MX RT1160
    • i.MX RT1170
    • i.MX251 Processors|Entry Level
    • i.MX258
    • i.MX351
    • i.MX355
    • i.MX503 Processors|2D Graphics Acceleration
    • i.MX508 Processors|Integrated EPD
    • i.MX512
    • i.MX513
    • i.MX515
    • i.MX516
    • i.MX6D
    • i.MX6DL
    • i.MX6DP
    • i.MX6Q
    • i.MX6QP
    • i.MX6S
    • i.MX6SLL
    • i.MX6SX
    • i.MX6UL
    • i.MX6ULL
    • i.MX 7Dual Processors Family
    • i.MX 7Solo Processors Family
    • i.MX7ULP Ultra Low Power Processors Family
    • i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
    • i.MX8M
    • i.MX8M Mini
    • i.MX8M Nano
    • i.MX8M Plus
    • i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
    • i.MX 94 Applications Processor Family
  • MCU and Processor Modules
    • 8-bit MCU Modules
    • 16-bit MCU Modules
    • Kinetis Modules
    • PowerQUICC and QorIQ Modules
    • VFxxx Controller Modules
    • Coldfire/ColdFire+ MCU Modules
    • DSC Modules
  • Coldfire/ColdFire+ MCU Modules
    • ColdFire Flexis MCF51JE Low-Power USB Tower System Module
    • ColdFire MCF51AG Tower System Module
    • ColdFire+ MCF51JX Tower® System Module
    • ColdFire+ MCF51JX Tower System Module
    • ColdFire MCF51MM Medical Development Tower System Module
    • ColdFire+ MCF51QM Tower System Module
    • ColdFire MCF5225X Connectivity Tower System Module
  • ColdFire+ MCF51QM Tower System Module
    • TWR-MCF51QM
    • TWR-MCF51QM-KIT
  • TWR-MCF51QM-KIT
NXP
  • About NXP
  • Careers
  • Investors
  • Media
  • Contact
  • Subscribe
  • Facebook
  • YouTube
  • X (formerly Twitter)
  • LinkedIn
  • Privacy
  • Terms of Use
  • Terms of Sale
  • Slavery and Human Trafficking Statement
  • Accessibility

©2006-2026 NXP Semiconductors. All rights reserved.