Safety System Basis Chip with Low Power, for ASIL D Systems

Roll over image to zoom in

Block Diagram

FS26 Safety SBC

FS26 Safety SBC with Low Power Fit for ASIL D

Features

Power Management

  • 40 V DC maximum input voltage
  • Handle severe cranking operation (3.2 V battery) due to its BOOST controller
  • Low Power Off mode with very low sleep current (30 uA typ.)
  • Low Power Standby mode, VPRE active. LDO1 or LDO2 active selectable via OTP configuration (25 uA typ.)
  • Multiple switch mode regulators as well as LDO voltage regulators to supply the microcontroller, sensors, peripheral ICs and communication interface

System Solutions

  • System added value to save space and reduce complexity: LDT, AMUX, Dual Tracker, Vref
  • Programmable long duration timer (LDT) for system turn-off/wake-up control
  • Selectable wake-up sources from: WAKE/GPIO pins, LDT or SPI activity

Functional Safety

  • Scalable portfolio from automotive safety integrity levels ASIL B to ASIL D
  • Enable latent fault monitoring when system is running: ABIST on-demand
  • Independent monitoring circuitry
  • Dedicated interface for microcontroller monitoring
  • Simple and challenger watchdog function
  • Safety outputs with latent fault detection mechanism (RSTB, FS0B, FS1B)

Configuration and Enablement

  • LQFP48 pins with exposed pad for optimized thermal management
  • Permanent device customization via one-time-programming (OTP) fuse memory
  • Temporary OTP emulation mode for system development and evaluation
  • Ready to use S32K3 + FS26 hardware and software

Comparison Table

Part Number Description OTP Files and Report Safety Grade Package
MFS2613AMDA2AD S32K3 + FS26 EVB ASIL D S32K3X4EVB-Q257  DA2 Report, programming and configuration files ASIL D HLQFP48
MFS2613AMDA3AD S32K344 HVBMS Reference design DA3 Report, programming and configuration files ASIL D HLQFP48
MFS2613AMDA4AD S32K3 Body Control Module Reference design DA4 Report, programming and configuration files ASIL D HLQFP48
MFS2613AMDA6AD S32K344 48 V MC Development platform DA6 Report, programming and configuration files ASIL D HLQFP48
MFS2621AMDABAD AURIX TC38x, TC29x DAB Report, programming and configuration files ASIL D HLQFP48
MFS2613AMDDCAD FS26 + S32K324 + SAJ1110 + AG55X 5G T-BOX DDC Report, programming and configuration files ASIL D HLQFP48
MFS2633AMDALAD S32K3x8 and S32K396 MCU attach DAL report, programming and configuration file ASIL D HLQFP48
MFS2633AMDE4AD S32K396 Reference design DE4 report, programming and configuration file ASIL D HLQFP48
MFS2613AMDH3AD S32K344 400 V HVBMS Reference design (No VBST) DH3 report, programming and configuration file ASIL D HLQFP48
MFS2633AMDAHAD S32K396 BMS Reference Design DAH report, programming and configuration file ASIL D HLQFP48
MFS2633AMDAJAD S32K358 400 V and 800 V HVBMS Reference design DAJ report, programming and configuration file ASIL D HLQFP48
MFS2633AMDC3AD S32K358 400 V and 800 V HVBMS Reference design (wireless) DC3 report, programming and configuration file ASIL D HLQFP48
MFS2633AMDAKAD S32K358 400 V and 800 V HVBMS Reference design (No VBST) DAK report, programming and configuration file ASIL D HLQFP48
MFS2633AMDADAD RH850UA2x for BMS and ZCU Applications (VCORE = 1.09 V) DAD report, programming and configuration file ASIL D HLQFP48
MFS2623AMDAEAD RH850C, RH850P or RH850F for EPS, BMS, Motor control and DCDC applications (VCORE = 1.25 V) DAE report, programming and configuration file ASIL D HLQFP48
MFS2633AMDAMAD RH850UA2x for ADAS, Smart cockpit and 3.3 V applications (VCORE = 1.09 V) DAM report, programming and configuration file ASIL D HLQFP48
MFS2613AMDAAAD S32K3+FS26 14V/48V/HV BMS Reference design ASIL D KITBMS_MTR_EVM DAA report, programming and configuration file ASIL D HLQFP48
MFS2613AMDHKAD S32K3+FS26 BMS ASIL D DHK report, programming and configuration file ASIL D HLQFP48
MFS2633AMDB2AD S32K3x8 + FS26 Standby support ASIL D Smart-cockpit DB2 report, programming and configuration file ASIL D HLQFP48
SFS2600AMBEDAD S32K148 for Infotainment application BED report, programming and configuration file ASIL B HLQFP48
SFS2603AMBE6AD S32K324 for BMS application BE6 report, programming and configuration file ASIL B HLQFP48
SFS2613AMDDJAD S32K344 for BMS application DDJ report, programming and configuration file ASIL D HLQFP48
SFS2613BMDFKAD S32K344 for BMS application DFK report, programming and configuration file ASIL D HLQFP48
SFS2620AMBGBAD AM2634 for OBC application BGB report, programming and configuration file ASIL B HLQFP48
SFS2623AMDF5AD TC377 for BMS application DF5 report, programming and configuration file ASIL D HLQFP48
SFS2631AMDDYAD TC387 for inverter application DDY report, programming and configuration file ASIL D HLQFP48
SFS2631AMDEXAD TC387 for DC/DC application DEX report, programming and configuration file ASIL D HLQFP48
SFS2633AMDDZAD TC377 for inverter application DDZ report, programming and configuration file ASIL D HLQFP48
SFS2633AMDEPAD RH850U2A for ADAS application DEP report, programming and configuration file ASIL D HLQFP48
SFS2633AMDEZAD S32K396 for BMS application DEZ report, programming and configuration file ASIL D HLQFP48
SFS2633AMDFDAD RH850U2A for ADAS application DFD report, programming and configuration file ASIL D HLQFP48
SFS2633AMDG6AD SPC58NH for BMS application DG6 report, programming and configuration file ASIL D HLQFP48

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

6 documents

Compact List

Application Note (2)
Brochure (1)
Data Sheet (1)
User Manual (1)
White Paper (1)

Design Files

Quick reference to our design files types.

3 design files

Hardware

Quick reference to our board types.

1-5 of 28 hardware offerings

Show All

Software

Quick reference to our software types.

2 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

11 trainings

Show All

Support

What do you need help with?