VFxxx Controller Solutions Tower System Module

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

VFxxx F Series

Features

Processor

  • VFxxx VF61NS151CMK50 processor (dual-core Arm® Cortex®-A5 at 500 MHz + Cortex-M4 at 167 MHz, 1.0 MB of SRAM, 512 kB of L2 cache, dual Ethernet, dual USB, advanced security)

Memory

  • 1 Gb x 16 (128 MB) DDR3 in 96 FBGA package (Samsung)
  • 2 Gb x 16 (256 MB) NAND flash (Micron)
  • Two 128 Mb (16 MB) quad I/O serial flash (Expansion)

Connectivity

  • Dual USB with on-chip PHY
  • Micro SD card slot

Power Management

  • Independent battery-operated power supply for real-time clock and tamper detection module

Debug

  • Kinetis® K20DX128VFM5-based OpenSDA circuit

Display

  • Interfaces to TWR-LCD-RGB board

User Components

  • Four user-controlled status LEDs
  • Two mechanical push buttons for user input and one for reset
  • Potentiometer

Buy Options

TWR-VF65GS10-KIT-Image

Click to expand

TWR-VF65GS10-KIT
Active

TWR-VF65GS10-KIT.

Order from distributors
TWR-VF65GS10-Image

Click to expand

TWR-VF65GS10
Active

Tower System, VFxxx MCU Module, VF65GS10.

Order from distributors

TWR-VF65GS10-PRO
Active

TWR-VF65GS10-PRO.

Order from distributors

Documentation

Quick reference to our documentation types

3 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

Support

What do you need help with?