S32 Design Studio for S32 Platform

Click over video to play

Diagram

S32 Design Studio for S32 Platform

S32 Design Studio for S32 Platform

Features

Main Features

  • GNU toolchain with NXP GCC Compilers (versions 6.3.1, 9.2, 10.2, 11.4) for bare metal Arm 32-bit and 64-bit and Linux® target, integrated in IDE
  • Includes NewLib, NewLib Nano, EWL and EWL Nano libraries
  • Semihosting for Arm 32 and AArch64® bare-metal toolchains
  • GDB with Python support
  • Built-in GDB debugger interface can be used in Eclipse or driven from the command line with support for these interface hardware:
    • S32 Debug Probe
    • P&EMultilink/Cyclone/OpenSDA (with P&E GDB Server)
    • Segger J-Link
  • S32 Debug Probe support provided with S32 Debugger and S32 Trace
  • Support for Lauterbach, TASKING and IAR debuggers
  • S32 Flash Tool for programming user's image to flash memory
  • S32 Configuration Tool framework with the pin, clock, peripheral, DCD, IVT and DDR configuration tools
  • New Project wizard to create bare metal or SDK projects
  • The wizard to create projects from project examples
  • Peripherals register view
  • Supports Eclipse plugins from the Eclipse eco-system or from partners
  • Support for importing AUTOSAR® MCAL configuration to a custom SDK
  • Supports Assembly, C and C++
  • Supports host operating systems (OS):
    • Microsoft Windows® 10/11 (64-bit)
    • Ubuntu 24.04 (64-bit)
  • S32DS extensions and updates tool for automatic lookup and on-demand installation of packages adding support for devices and software
  • Vision Extension Package available for S32V234:
    • Visual graph tools to support ISP and APEX accelerators program development
    • PAX/ISP assembler
    • Vision SDK - includes ISP and APEX kernels
    • Linux board support package for A53 core development
    • New Project wizard to create Vision specific projects to include ISP and APEX accelerators programming
    • Several example projects demonstrating ISP and APEX functionalities

Supported Devices

Downloads

Quick reference to our software types.

1 download

  • Development IDEs and Build Tools

    S32 Design Studio – Windows/LinuxFeatured

Note: For better experience, software downloads are recommended on desktop.

Documentation

Quick reference to our documentation types

4 documents

Compact List

Design Resources

Hardware

Quick reference to our board types.

1-5 of 25 hardware offerings

Show All

Related Software

Quick reference to our software types.

Training

7 trainings

Show All

Support

What do you need help with?