For best experience this site requires Javascript to be enabled. To enable on your browser, follow our
accessibility instructions
.
×
NXP
Products
Applications
Design Center
Support
Company
Store
Ask or search NXP AI
Language
Orders
Sign In
Design Center
Documentation
Development Boards and Designs
Block Diagram Designer
Partner Marketplace
Software
Training
Development Boards and Designs
FRDM Ecosystem
Analog Toolbox
Automotive Development Platforms
Automotive Motor Control Solutions
General-Purpose MCUs
LPCXpresso Boards
i.MX Evaluation and Development Boards
Tower Development Boards
Models
Tower Development Boards
MCU and Processor Modules
Peripheral Modules
Plug-In Modules
CBTL06DP212EE
CBTL06DP213EE
CBTL06GP213EE
FS5600
GD3162
IW610
K10_100
K10_120
K10_72
K11_50
K12_50
Kinetis K70-120–150 MHz
K80-150 MHz Advanced Security and QuadSPI MCU
K81-150 MHz HW Cryptographic Co-Processor, Anti-Tamper and QuadSPI MCU
K82-150 MHz HW Cryptographic Co-Processor and QuadSPI MCU
Kinetis KE02-20 MHz
KE02_40
KE04
KE06
Kinetis KE1xF-168MHz
KE1xZ
KEA
KM1x
Kinetis KM3x 50–75 MHz
KV1x
KV3x
KV4x
Kinetis KV5x-240 MHz
LPC1224FBD48
LPC1224FBD64
LPC1225FBD48
LPC1225FBD64
LPC1226FBD48
LPC1226FBD64
LPC1227FBD48 Arm Cortex-M0
LPC1227FBD64
LPC12D27FBD100|Arm Cortex-M0|32-bit MCU
LPC1751FBD80 Arm Cortex-M3 32-bit MCU
LPC1752FBD80 Arm Cortex-M3 32-bit MCU
LPC1754FBD80
LPC1756FBD80|Arm Cortex-M3|32-bit MCU
LPC1758FBD80|Arm Cortex-M3|32-bit MCU
LPC1759FBD80|Arm Cortex-M3|32-bit MCU
LPC1763FBD100|Arm Cortex-M3|32-bit MCU
LPC1764FBD100
LPC1765FBD100|Arm Cortex-M3|32-bit MCU
LPC1765FET100
LPC1766FBD100|Arm Cortex-M3|32-bit MCU
LPC1767FBD100|Arm Cortex-M3|32-bit MCU
LPC1768FBD100|Arm Cortex-M3|32-bit MCU
LPC1768FET100|Arm Cortex-M3|32-bit MCU
LPC1768UK|Arm Cortex-M3|32-bit MCU
LPC1769FBD100
LPC1774FBD144
LPC1774FBD208|Arm Cortex-M3|32-bit MCU
LPC1776FBD208|Arm Cortex-M3|32-bit MCU
LPC1776FET180|Arm Cortex-M3|32-bit MCU
LPC1777FBD208
LPC1778FBD144|Arm Cortex-M3|32-bit MCU
LPC1778FBD208
LPC1778FET180
LPC1778FET208|Arm Cortex-M3|32-bit MCU
LPC1785FBD208|Arm Cortex-M3|32-bit MCU
LPC1786FBD208|Arm Cortex-M3|32-bit MCU
LPC1787FBD208
LPC1788FBD144|Arm Cortex-M3|32-bit MCU
LPC1788FBD208|Arm Cortex-M3|32-bit MCU
LPC1788FET180|Arm Cortex-M3|32-bit MCU
LPC1788FET208|Arm Cortex-M3|32-bit MCU
LPC4072FET80
LPC4074FBD144
LPC4074FBD80
Mid-range 32-bit Microcontroller (MCU) based on Arm® Cortex®-M4 Core
LPC4076FET180
LPC4078FBD100
LPC4078FBD144
LPC4078FBD208
LPC4078FBD80
LPC4078FET180
LPC4078FET208
LPC4088FBD144
LPC4088FBD208
LPC4088FET180
LPC4088FET208
LPC4310FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4310FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4312JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4312JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4313JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4313JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4315JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4315JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4317JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4317JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4320FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4320FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4322JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4322JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4323JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4323JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4325JBD144 | Arm Cortex-M4/M0|32-bit MCU
LPC4325JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4327JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4327JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4330FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4330FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4330FET180|Arm Cortex-M4/M0|32-bit MCU
LPC4330FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4333FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4333JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4333JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4333JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4337FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4337JBD144|Arm Cortex-M4/M0|32-bit MCU
LPC4337JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4337JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4350FET180|Arm Cortex-M4/M0|32-bit MCU
LPC4350FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4353FET256|Arm Cortex-M4/M0|32-bit MCU
LPC4353JBD208|Arm Cortex-M4/M0|32-bit MCU
LPC4353JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4357FET256|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm® Cortex®-M4/M0 MCU; Up to 1 MB Flash and 136 KB SRAM; Ethernet, Two High-Speed USB, LCD, EMC
LPC4357JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4367JBD208|Arm Cortex-M4/M0|32-bit MCU
LPC4367JET100|Arm Cortex-M4/M0|32-bit MCU
LPC4367JET256|Arm Cortex-M4/M0|32-bit MCU
LPC4370FET100|Arm Cortex-M4/M0|32-bit MCU
LPC4370FET256|Arm Cortex-M4/M0|32-bit MCU
LPC43S20FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC43S20FET180|Arm Cortex-M4/M0|32-bit MCU
LPC43S30FBD144|Arm Cortex-M4/M0|32-bit MCU
LPC43S30FET100|Arm Cortex-M4/M0|32-bit MCU
LPC43S30FET256|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm
®
Cortex
®
-M4/M0 MCU; 1 MB Flash and 136 KB SRAM; Ethernet, 2 X USB, EMC, AES Engine
LPC43S37JET100|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm
®
Cortex
®
-M4/M0 Flashless MCU with Security Features; 264 KB SRAM; Ethernet; Two HS USBs; LCD
LPC43S50FET256|Arm Cortex-M4/M0|32-bit MCU
LPC43S57JBD208|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm® Cortex®-M4/M0 MCU; 1 MB Flash and 136 KB SRAM; Ethernet, 2 X USB, LCD, EMC, AES Engine
High Performance 32-bit Microcontroller based on Arm
®
Cortex
®
-M4/M0
High Performance 32-bit Microcontroller based on Arm
®
Cortex
®
-M4/M0
LPC43S67JET256|Arm Cortex-M4/M0|32-bit MCU
LPC43S70FET100|Arm Cortex-M4/M0|32-bit MCU
32-Bit Arm
®
Cortex
®
-M4 + 2 X M0 MCU; 282 KB SRAM; Ethernet; Two HS USBs; 80 Msps 12-Bit ADC; Configurable Peripherals, AES Engine
LPC540XX
LPC541XX
LPC546XX Microcontroller (MCU) Family
LPC552x/S2x
LPC800
LPC810_LPC830
LPC820
LPC840
LPC8N04
LS1012A
LS1028A
LS1043A
LS1046A
LS2088A
LX2160A, LX2120A, LX2080A
LX2162A, LX2122A, LX2082A
MC34901 High-Speed CAN Transceiver
MC34CM0902 Dual CAN Transceiver
MC56F80xxx 56800EF Core
Flexis 32-Bit ColdFire
®
V1 Microcontroller
MCF521XX
32-Bit Microcontrollers with USB
MCF5225X
MCF5227X
MCF523X
32-Bit Microprocessor with USB On-the-Go, Ethernet, PCI, DDR2/DDR controller and Encryption
MCX A13x, A14x/A15x MCUs
MCX-A17
MCX-A18
MCX-A25
MCX-A26
MCX-A34
MCX-A35
MCX-A36
MCX A5 Arm® Cortex-M33 MCUs
MCX-C15-C16
MCX-E32-E31
MCX-L14
MCX N23x MCUs
MCX N94, N54, N53, N52 and N24 MCUs
MCX N94T, N55T, N54T, N53T, N52T and N24T MCUs
MCX W70 Wireless MCUs
MIFARE DUOX®
MM912_634
32-bit MCU for Automotive Powertrain and Industrial Applications
32-bit MCU for Automotive Powertrain Applications
32-bit MCU for Auto Powertrain Applications
MPC560xP
Ultra-Reliable MPC563xM for Automotive and Industrial Engine Management
MPC564xA
MPC564xL
MPC5674F|32-bit MCU|Powertrain
MPC5676R
MPC567xK
MPC5746R
MPC574xP
MPC5775B/E for Battery Management and Inverters
MPC5777C
MPC5777M
NAFE33350 - AO-AFE
NAFEB43388 - 8 AI + DAC
NX48P0407
P1022
PCA8525
PCA9507
PCA9527DP
PCF8525
PN76AC
PTN3301HF
PTN3360ABS
PTN3360BBS
PTN3360DBS
PTN3361BBS
PTN3361CBS
PTN3363BS
PTN3365BS
PTN3366BS
PTN3380BBS
PTN3381BBS
PTN3381DBS
PTN3816
8-bit Flexis
®
AC128/96/60/48/32 MCUs
S08JM
8-bit Segment LCD S08LG32 and S08LG16 MCUs
8-bit Flexis USB MM128/64/32 MCUs
S08MP|8-bit General Purpose MP MCUs
S08PA
S08PB
S08PL
S08PT|8-bit 5V Full-featured MCU with EEPROM and TSI
S08QD
S08QL
S08SF|8-bit Motor Control SF MCUs
S08SH
S12P
S12VR
S12XA
S12XD MCUs|16-Bit Microcontroller
S12XE
S12XS MCUs|16-Bit Microcontroller
S12ZVC
S12ZVH
S12ZVL
MagniV® S12ZVM Mixed-Signal MCUs
S12ZVMA
S12ZVMB
S32K1 Auto General-Purpose MCUs
S32K3 Auto General-Purpose MCUs
Trimension SR048
TDA9996HL
TJF1103
TJF1120
UCODE X
VR249X
i.MX 6ULZ Applications Processor
i.MX 952
i.MX RT1010
i.MX RT1015
i.MX RT1020
i.MX RT1024
i.MX RT1040
i.MX RT1050
i.MX RT1060
i.MX RT1064
i.MX RT1160
i.MX RT1170
i.MX RT1180
i.MX251 Processors|Entry Level
i.MX258
i.MX351
i.MX355
i.MX503 Processors|2D Graphics Acceleration
i.MX508 Processors|Integrated EPD
i.MX512
i.MX513
i.MX515
i.MX516
i.MX6D
i.MX6DL
i.MX6DP
i.MX6Q
i.MX6QP
i.MX6S
i.MX6SLL
i.MX6SX
i.MX6UL
i.MX6ULL
i.MX 7Dual Processors Family
i.MX 7Solo Processors Family
i.MX7ULP Ultra Low Power Processors Family
i.MX 8 Family Applications Processor | Arm Cortex-A53/A72/M4
i.MX8M
i.MX8M Mini
i.MX8M Nano
i.MX8M Plus
i.MX 8X Family – Arm® Cortex®-A35, 3D Graphics, 4K Video, DSP, Error Correcting Code on DDR
i.MX 94 Applications Processor Family
MCU and Processor Modules
8-bit MCU Modules
16-bit MCU Modules
Kinetis Modules
PowerQUICC and QorIQ Modules
VFxxx Controller Modules
Coldfire/ColdFire+ MCU Modules
DSC Modules
Coldfire/ColdFire+ MCU Modules
ColdFire Flexis MCF51JE Low-Power USB Tower System Module
ColdFire MCF51AG Tower System Module
ColdFire+ MCF51JX Tower
®
System Module
ColdFire+ MCF51JX Tower System Module
ColdFire MCF51MM Medical Development Tower System Module
ColdFire+ MCF51QM Tower System Module
ColdFire MCF5225X Connectivity Tower System Module
ColdFire+ MCF51JX Tower System Module
TWR-MCF51JF
TWR-MCF51JF-KIT
TWR-MCF51JF
Cookie Settings