9-Channel PMIC for High-Performance Applications, ASIL D and SIL 2

Click image to open expanded view

Block Diagram

PF09 Multi-Channel PMIC for i.MX95

PF09 Block Diagram

Features

Key Features

  • Five high-efficiency BUCK converters – Four bucks support multi-phase and DVS capability
  • Three linear regulators with load switch option
  • One always-on linear regulator
  • Advanced watchdog timer/monitor
  • 56-pin 8 × 8 mm QFN package

System Features

  • Multi-time programmable (MTP) memory for flexible device configuration
  • High-speed I²C interface (3.4 MHz)
  • PGOOD monitoring circuits
  • External clock synchronization
  • Frequency spread spectrum

Monitoring Circuits Fit for up to ASIL D

  • Independent circuits to fit up to automotive ASIL D and industrial SIL 2 safety level
  • Voltage monitoring with programmable fault protection
  • Two external voltage monitoring input
  • Advanced thermal monitoring and protection
  • Programmable internal watchdog counter
  • FCCU (fault collection and control unit) input
  • I²C CRC and write protection mechanism
  • Analog built-in self-test (ABIST) and Logic build-in self-test (LBIST)

Programmability

  • Supplies, sequencing and specific functions can be programmed by MTP memory
  • During development phase, customized one-time programmable (OTP) part can be programmed using programming board
  • Custom OTP can be provided for production. Please contact your NXP sales channel (your distributor)
  • Custom OTP can be created using the PF09 OTP tool

Comparison Table

Part Number Description OTP ID* Safety Grade Package
MPF0900AMBA1ES i.MX 95 OTP report, programming and configuration files ASIL B HVQFN56
MPF0900AMBA2ES i.MX 95 OTP report, programming and configuration files ASIL B HVQFN56
MPF0900AMMA1ES i.MX 95 OTP report, programming and configuration files QM HVQFN56
MPF0900AMMA2ES i.MX 95 OTP report, programming and configuration files QM HVQFN56
MPF0900AMMA5ES i.MX 93 OTP report, programming and configuration files QM HVQFN56
MPF0900AVNA1ES i.MX 95 OTP report, programming and configuration files QM HVQFN56
MPF0900AVNA2ES i.MX 95 OTP report, programming and configuration files QM HVQFN56
MPF0900AVNA5ES i.MX 93 OTP report, programming and configuration files QM HVQFN56
MPF0900AVSA1ES i.MX 95 OTP report, programming and configuration files SIL 2 HVQFN56
MPF0900AVSA2ES i.MX 95 OTP report, programming and configuration files SIL 2 HVQFN56

Buy/Parametrics










































































































Documentation

Quick reference to our documentation types

7 documents

Compact List

Application Note (1)
Brochure (1)
Data Sheet (1)
Training Presentation (1)
User Manual (2)
White Paper (1)

Design Files

Hardware

Quick reference to our board types.

1-5 of 7 hardware offerings

Show All

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1 engineering service

To find additional partner offerings that support this product, visit our Partner Marketplace.

Support

What do you need help with?