Application Code Hub

Click over video to play

Software Details

Features

Easy-to-Use Experience

  • All microcontroller and microprocessor applications in one place
  • Applications developed by NXP in-house experts and NXP partners
  • Links to GitHub repositories and unified README files
  • Integrated in IDEs, direct project import for compatible applications

Intuitive Filtering

  • Filtering by Device Families, Item Type, Application Format, Categories, Peripherals…
  • Full text search for searching in descriptions, names and evaluation or expansion boards

User-Friendly UI

  • Light and dark themes
  • Integrated preview of README files
  • Customizable application cards with features summary

Supported Devices

  • MCX-A17: MCX A17 Essential MCU Arm® Cortex® M33 with 180 MHz and Rich Serial Peripherals
  • MCX-N23X: MCX N23x Highly Integrated MCUs with On-Chip Accelerators, Intelligent Peripherals and Advanced Security
  • RW612: Wireless MCU with Integrated Tri-radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 / 802.15.4
  • RW610: Wireless MCU with Integrated Radio: 1x1 Wi-Fi® 6 + Bluetooth® Low Energy 5.4 Radios
  • MCX-C04x: MCX C04x MCUs with Arm® Cortex® M0+, Entry Level MCUs with Classical Peripherals
  • MCX-N94-N54-N53-N52-N24: MCX N94, N54, N53, N52 and N24 with Highly Integrated Low-power Dual Core Arm® Cortex®-M33 MCUs, with on-chip Accelerators and Advanced Security
  • MCX-A34X: MCX A34 Mixed-Signal, Optimized for Motor Control and High-Performance Analog Peripherals
  • MCX-W71: MCX W71 Secure and Ultra-Low-Power MCUs for Matter, Thread, Zigbee and Bluetooth LE
  • MCX-C14x-24x-44x: MCX C14x/24x/44x MCUs with Arm® Cortex® M0+, Entry level MCUs with USB, Segment LCD and Classical Peripherals
  • MCX-E24: MCX E24: Reliability and Safety Focused MCU
  • MCX-A13X-A14X-A15X: MCX A13, 14, 15 Essential MCUs with Arm® Cortex® M33, Low Power and Intelligent Peripherals

Downloads

Quick reference to our software types.

1 download

  • Application Example Software

    Application Code Hub

Note: For better experience, software downloads are recommended on desktop.

Design Resources

Hardware

Quick reference to our board types.

1-5 of 24 hardware offerings

Show All

Related Software

Quick reference to our software types.

1-5 of 6 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Training

2 trainings

Support

What do you need help with?