S32K3 Microcontrollers for Automotive General Purpose

Click image to open expanded view

Block Diagram

Choose a diagram:

S32K3 Family Features Part 1

S32K3 Family Features Part 1

S32K3 Family Features Part 2

S32K3 Family Features Part 2

S32K3 Family Features Part 3

S32K3 Family Features Part 3

S32K3 Family Features Part 4

S32K3 Family Features Part 4

S32K3 Software Ecosystem

S32K3 Software Ecosystem

Features

Scalable Single Platform

  • Single, multiple or lockstep Cortex-M7 cores, 120-320 MHz + FPU
  • 512 KB-12 MB Flash with ECC
  • FOTA - A/B firmware swap with zero downtime and roll-back support. Automatic address translation
  • 12-bit 1 Msps ADC, 16-bit eMIOS timer with logic control unit for motor control
  • Low-power run and standby modes, fast wake-up, clock and power gating
  • LQFP, HDQFP and BGA packages
  • AEC-Q100 qualified Grade 1: -40 to 125 ° C

Safety, Security and Connectivity

  • ISO 26262 up to ASIL B/D
  • Fault Collection and Control Unit
  • Hardware and software watchdogs, clock/power/temperature monitors
  • Safety documentation and SafeAssure community support
  • HSE security engine - AES-128/192/256, RSA, ECC, secure boot and key storage; side channel protection; ISO 21434 compliant
  • Ethernet TSN/AVB (100 Mbps/1 Gbps), CAN FD, FlexIO (SPI/IIC/IIS/SENT protocol), serial audio interface, QSPI

Production-Grade Software

  • S32 Design Studio IDE - Eclipse, GCC and debugger, 3rd party support
  • Real-Time Drivers - free of charge (AUTOSAR and non-AUTOSAR), ASIL D compliant
  • Security firmware - NXP provided, field upgradeable
  • S32 Safety Software Framework (SAF) and Structural Core Self-Test (SCST) library
  • Safety Peripheral Drivers
  • Model-Based Design Toolbox (MBDT) for MATLAB®
  • Inter-Platform Communication Framework (IPCF)

Software Enablement

Tools Reference Software Standard Software Premium Software

S32 Design Studio for S32 Platform

FreeMASTER Run-Time Debugging Tool

Model-Based Design Toolbox (MBDT)

FreeRTOS

LIN Stack

TCP/IP Stack

AWS Libraries for S32K3

Real-Time Drivers (RTD)

Inter-Platform Comms Framework (IPCF)

HSE Standard Firmware

Safety Peripheral Drivers (SPD)

S32 Safety Software Framework (SAF) for S32K3xx

Structural Core Self-Test (SCST)

HSE Premium Firmware

ISELED Driver

Software Package Manager

Use the Automotive Software Package Manager to navigate the offerings, view product briefs and release notes and easily download software. Launch Software Package Manager

NXP Support

Contact an NXP representative for more information. Support Home

SafeAssure NDA group

Available through NXP Secure Content. Request Access

Buy/Parametrics

Quick reference to our part nomenclature.










































































































Documentation

Quick reference to our documentation types

1-10 of 52 documents

Compact List

Application Note (13)
Application Note Software (1)
Brochure (3)
Data Sheet (1)
Errata (7)
Product Brief (2)
Reference Manual (1)
Supporting Information (1)
Training Presentation (21)
White Paper (2)

Design Files

Quick reference to our design files types.

1 design file

Hardware

Quick reference to our board types.

1-5 of 45 hardware offerings

Show All

Software

Quick reference to our software types.

1-5 of 21 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Engineering Services

1-5 of 15 engineering services

Show All

To find additional partner offerings that support this product, visit our Partner Marketplace.

Training

31 trainings

Show All