Documentation
Quick reference to our documentation types.
1-5 of 63 documents
-
Data Sheet
i.MX 6Solo/6DualLite Applications Processors for Industrial Products
-
Data Sheet
i.MX 6Solo/6DualLite Automotive and Infotainment Applications Processors
-
Data Sheet
i.MX 6Solo/6DualLite Applications Processors for Consumer Products
-
Reference Manual
i.MX 6Solo/6DualLite Applications Processor Reference Manual
PDFRev 5May 22, 202036.6 MBIMX6SDLRMEnglishSign in required -
Reference Manual
Security Reference Manual for i.MX 6
PDFRev 0Mar 18, 20138.9 MBIMX6DQ6SDLSRMEnglishSign in required -
Application Note
Demo Application to Generate Red/Black Blobs Using CAAM and Encrypt/Decrypt Data
PDFRev 1Aug 27, 2021172.5 KBAN12554EnglishSign in required -
Application Note
i.MX Encrypted Storage Using CAAM Secure Keys
PDFRev 2Feb 9, 2021209.6 KBAN12714EnglishSign in required -
Application Note
Secure Over-the-Air Prototype for Linux Using CAAM and Mender
PDFRev 1Nov 18, 20202.3 MBAN12900EnglishSign in required -
Application Note
Google Cast Authentication Aspects Implementation on i.MX
PDFRev 0Jul 15, 2020244.3 KBAN12921EnglishSign in required -
Application Note
Secure Debug in i.MX 6/7/8M Family of Applications Processors
PDFRev 2Jul 7, 2020594.9 KBAN4686EnglishSign in required -
Application Note
HABv4 RVT Guidelines and Recommendations
PDFRev 1Jun 30, 2020145.7 KBAN12263EnglishSign in required -
Application Note
i.MX Secure Boot on HABv4 Supported Devices
PDFRev 4Jun 11, 2020665.2 KBAN4581EnglishSign in required -
Application Note
Using Code-Signing Tool with Hardware Security Module
PDFRev 0Jun 8, 2020182.0 KBAN12812EnglishSign in required -
Application Note
Strengthening Public Key Cryptography using CAAM Secure Key
PDFRev 0Jun 8, 2020198.8 KBAN12838EnglishSign in required -
Application Note
AN12853: i.MX ROMs Log Events – Application Note
PDFRev 0May 19, 2020173.9 KBAN12853EnglishSign in required -
Application Note
AN12632: Enhanced OpenSSL on i.MX 8M and i.MX 8MM – Application Note
PDFRev 0Jan 31, 2020278.7 KBAN12632EnglishSign in required -
Application Note
Encrypted Boot on HABv4 and CAAM Enabled Devices
PDFRev 0Nov 11, 2018811.5 KBAN12056EnglishSign in required -
Application Note
i.MX 6 Temperature Sensor Module - Application Note
PDFRev 1Mar 30, 2017505.2 KBAN5215English -
Application Note
Measuring Current in i.MX Applications
PDFRev 0Dec 1, 20161.2 MBAN5381English -
Application Note
i.MX 6Solo/6DualLite Personality Fuses Application Note
PDFRev 0Aug 19, 201649.5 KBAN5324English -
Application Note
MIPI–CSI2 Peripheral on i.MX6 MPUs
PDFRev 0Jul 18, 2016862.5 KBAN5305English -
Application Note
Common Hardware Design for i.MX 6Dual/6Quad and i.MX 6Solo/6DualLite
PDFRev 2Jul 30, 2015415.6 KBAN4397English -
Application Note
Fast Image Processing with i.MX 6 Series
PDFRev 1Mar 10, 20151.2 MBAN4629English -
Application Note
Configuring USB on i.MX 6 Series Processors
-
Application Note
i.MX 6Solo/6DualLite Product Usage Lifetime Estimates
PDFRev 2Feb 27, 2015229.3 KBAN4725English -
Application Note
Influence of Pin Setting on System Function and Performance
PDFRev 0Feb 9, 2015687.7 KBAN5078English -
Application Note
i.MX 6 Audio Clock Configuration Options
PDFRev 0Jun 26, 20141.3 MBAN4952English -
Application Note
AN4784: PCIe Certification Guide for i.MX 6Dual/6Quad and i.MX 6Solo/6DualLite - Application Note
PDFRev 0Oct 14, 2013271.7 KBAN4784English -
Application Note
AN4715, i.MX 6Solo Power Consumption Measurement - Application Note
PDFRev 0Jun 30, 2013376.4 KBAN4715English -
Application Note
AN4671, i.MX 6 Series HDMI Test Method for Eye Pattern and Electrical Characteristics - Application Notes
PDFRev 0Apr 22, 2013432.4 KBAN4671English -
Application Note
i.MX 6 Series Thermal Management Guidelines
PDFRev 0Dec 10, 20124.0 MBAN4579English -
Application Note
Using Open Source Debugging Tools for Linux on i.MX Processors
PDFRev 0Jul 19, 2012251.5 KBAN4553English -
User Guide
IMX6DQ6SDLHDG, Hardware Development Guide for i.MX 6Quad, 6Dual, 6DualLite, 6Solo Families of Applications Processors
PDFRev 4Feb 20, 20196.3 MBIMX6DQ6SDLHDGEnglishSign in required -
Engineering Bulletin
i.MX 6Solo/6DualLite Application Processor Silicon Revision 1.1 to 1.2 Comparison - EB804
PDFRev 5Jul 10, 2017303.8 KBEB804English -
Engineering Bulletin
LDB Clock Switch Procedure & i.MX6 Asynchronous Clock Switching Guidelines
PDFRev 0Jul 6, 2016382.0 KBEB821English -
Engineering Bulletin
MISRA Compliance in Freescale Automotive C Language Header Files - Engineering Bulletin
PDFRev 1May 28, 2013197.0 KBEB793EnglishSign in required -
Engineering Bulletin
i.MX 6 Series Standardized Signal Name Map
XLSXRev 0Apr 29, 2013234.0 KBEB792English -
Engineering Bulletin
Configuration of Phase Fractional Dividers
PDFRev 0Mar 19, 2013249.2 KBEB790English -
Engineering Bulletin
i.MX 6 Series Crystal Drive (24 MHz) - EB830
PDFRev 0Nov 1, 201265.2 KBEB830English -
Errata
Chip Errata for the i.MX 6Solo/6DualLite
PDFRev 7Apr 16, 2019830.3 KBIMX6SDLCEEnglish -
Product Change Notice
I.MX6DLS AUTO 2ND SITE FT (ASECL)
HTMRev 0May 14, 20143.8 KBPCN16222English -
Release Note
i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux L3.10.17_1.0.3 - Release Notes.
PDFRev L3.10.17_1.0.3Oct 14, 2015236.6 KBIMX6YOCTOPATCHRNEnglish -
Release Note
i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux BSP Documentation. Patch Release Notes
PDFRev L3.0.101_4.1.1.Nov 3, 201497.2 KBIMX6LXPATCHRNEnglishSign in required -
Supporting Information
L4.1.15_2.0.0_LINUX_DOCS
GZRev L4.1.15_2.0.0Jan 18, 20178.8 MBL4.1.15_2.0.0-LINUX-DOCSEnglishSign in required -
Supporting Information
IMX6_L500_101_ANDROID_DOCS
GZRev L5.0.0_1.0.1Aug 31, 2016376.3 KBIMX6_L500_101_AND_DOCSEnglishSign in required -
Supporting Information
IMX6_KK443_201_ANDROID_DOCS
GZRev kk4.4.3_2.0.1Jul 15, 2016375.6 KBIMX6_KK443_201_ANDROID_DOCSEnglishSign in required -
Supporting Information
L4.1.15_1.1.0_LINUX_DOCS
GZRev L4.1.15_1.1.0Apr 20, 20168.9 MBL4.1.15_1.1.0_LINUX_DOCSEnglishSign in required -
Supporting Information
L4.1.15_1.0.0_LINUX_DOCS
GZRev L4.1.15_1.0.0Mar 31, 20168.9 MBL4.1.15_1.0.0_LINUX_DOCSEnglishSign in required -
Supporting Information
L3.14.28_1.0.0_LINUX_DOCS
GZRev L3.14.28_1.0.0Feb 5, 20169.2 MBL3.14.28_1.0.0_LINUX_DOCSEnglishSign in required -
Supporting Information
L3.14.52_1.1.0_LINUX_DOCS
GZRev L3.14.52_1.1.0Feb 5, 20169.0 MBL3.14.52_1.1.0_LINUX_DOCSEnglishSign in required -
Supporting Information
IMX6_L5.1.1_2.1.0_ANDROID_DOCS
GZRev L5.1.1_2.1.0Jan 15, 20168.6 MBIMX6_L5.1_2.1.0_ANDROID-DOCSEnglishSign in required -
Supporting Information
i.MX6 Android L5.0.0_1.0.0 BSP Documentation
GZRev L5.0.0_1.0.0Jul 1, 20158.4 MBIMX6_L500_100_ANDROID_DOCSEnglishSign in required -
Supporting Information
i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux BSP Documentation. Includes Release Notes, Reference Manual, User guide. API Documentation. Linux Multimedia Codecs Documentation. Includes CODECs Release Notes and User's Guide.
GZRev L3.10.53_1.1.0Apr 13, 20159.0 MBL3.10.53_1.1.0_LINUX_DOCSEnglishSign in required -
Supporting Information
i.MX6 Android kk4.4.3_2.0.0 BSP Documentation
GZRev kk4.4.3_2.0.0Feb 6, 20157.8 MBIMX6_KK443_200_ANDROID_DOCSEnglishSign in required -
Supporting Information
i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Android BSP Documentation
GZRev JB4.3.0_1.1.1.Oct 24, 201477.7 KBIMX6_JB43_111_ANDROID_DOCSEnglishSign in required -
Supporting Information
i.MX6 Android kk4.4.2_1.0.0 BSP Documentation
GZRev KK4.4.2_1.0.0Jul 14, 20143.1 MBIMX6_KK442_100_ANDROID_DOCSEnglishSign in required -
Supporting Information
Linux 3.10.17 BSP & MM Bundle
GZRev L3.10.17_1.0.0May 8, 201410.2 MBL3.10.17_1.0.0_LINUX_DOCSEnglishSign in required -
Supporting Information
i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Android jb4.3_1.1.0 BSP Documentation. Includes Release Notes, User's Guide, QSG and FAQ Sheet.
GZRev jb4.3_1.1.0Dec 20, 20132.5 MBIMX6_JB43_110_ANDROID_DOCSEnglishSign in required -
Supporting Information
i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux BSP Documentation. Includes Release Notes, Reference Manual, User guide. API Documentation
GZRev L3.0.35_4.1.0Sep 11, 201315.5 MBL3.0.35_4.1.0_LINUX_DOCSEnglishSign in required -
Supporting Information
i.MX 6Quad, i.MX 6Dual, i.MX 6DualLite, i.MX 6Solo and i.MX 6Sololite Linux Multimedia Codecs Documentation. Includes CODECs Release Notes and User's Guide
GZRev L3.0.35_4.1.0Sep 5, 2013859.2 KBL3.0.35_4.1.0_LINUX_MMDOCSEnglishSign in required -
Supporting Information
i.MX 6Quad, i.MX 6Dual, and i.MX 6DualLite Android jb4.2.2_1.1.0 BSP Documentation. Includes Release Notes, User's Guide, QSG and FAQ Sheet.
GZRev jb4.2.2_1.1.0Jul 11, 20131.8 MBIMX6_JB422_110_ANDROID_DOCSEnglishSign in required
Please wait while your secure files are loading.