|
S32Z2
|
|
ISO 26262 |
Hardware Advanced safety functionality and fault recovery
Processors are developed according to processes that are certified to ISO/SAE 21434 for cybersecurity and ISO 26262 for ASIL D functional safety
Software Real-Time Drivers (RTD)
S32 Safety Software Framework (SAF)
Safety Peripheral Drivers (SPD)
Structural Core Self-Test (SCST)
|
|
|
S32E2
|
|
ISO 26262 |
Hardware Advanced safety functionality and fault recovery
Processors are developed according to processes that are certified to ISO/SAE 21434 for cybersecurity and ISO 26262 for ASIL D functional safety
Software Real-Time Drivers (RTD)
S32 Safety Software Framework (SAF)
Safety Peripheral Drivers (SPD)
Structural Core Self-Test (SCST)
|
|
|
S32G3
|
|
ISO 26262 |
Hardware Targets ASIL D
Integrated Safety Architecture with multicore delayed lockstep, e2e ECC, clock/voltage monitoring, watchdog timers, replicated peripherals, LBIST/MBIST, FCCU
Software Real-Time Drivers (supporting AUTOSAR® MCAL)
S32 Safety Software Framework (SAF)
Structural Core Self-Test (SCST)
Safety by Software (SbSW)
Safety Peripheral Drivers (SPD)
|
|
|
S32G2
|
|
ISO 26262 |
Hardware Targets ASIL D
Integrated Safety Architecture with multicore delayed lockstep, e2e ECC, clock/voltage monitoring, watchdog timers, replicated peripherals, LBIST/MBIST, FCCU
Software Real-Time Drivers (supporting AUTOSAR MCAL)
S32 Safety Software Framework (SAF)
Structural Core Self-Test (SCST)
Safety by Software (SbSW)
Safety Peripheral Drivers (SPD)
|
|
|
S32K1xx
|
|
ISO 26262 |
Hardware Targets ASIL B applications. Safety features: ECC on Flash and RAM, peripheral diversity, memory protection and voltage/clocks monitoring
Software Core Self-Test; AUTOSAR MCAL; Real-Time Drivers
|
|
|
S32K3xx
|
|
ISO 26262 |
Hardware Targets ASIL D/B applications. Safety features: ECC on Flash and RAM, Fault Collection and Control Unit (FCCU), peripheral diversity, memory protection and voltage/clocks monitoring
Software Safety Software Framework (SAF); Core Self-Test; Safety Peripheral Drivers; Real-Time Drivers
|
|
|
MC33777
|
|
ISO 26262 |
Hardware Targets ASIL D
|
|
|
MC33771B
|
|
ISO 26262 |
Hardware Asil C |
|
|
MC33772B
|
|
ISO 26262 |
Hardware Asil C |
|
|
i.MX RT1180
|
|
Quality Managed |
Software
Structural Core Self-Test (SCST)
|
|
| MCX A153/156 and MCX A366 |
|
Quality Managed |
|
|
|
MCX E24x
|
|
Quality Managed |
Hardware Integrated safety architecture with memory/voltage/clock monitoring |
|
|
MCX E31
|
|
Safety Compliant |
Hardware
SIL2 HW integrity certification. Integrated Safety Architecture with memory/voltage/clock monitoring
Software
Safety Software Framework (SAF)
Structural Core Self-Test (SCST)
|
|
|
MCX N94/54/53/52/24
|
|
Quality Managed |
Software
Structural Core Self-Test (SCST)
|
|
|
SJA1105P/Q/R/S
|
|
ISO 26262 |
Hardware Targets ASIL A |
|
|
SJA1110
|
|
ISO 26262 |
Hardware Asil B |
|
|
FS56
|
|
ISO 26262 |
Hardware Targets ASIL B |
|
|
FS86
|
|
ISO 26262 |
Hardware Targets ASIL D |
|
|
FS4500
|
|
ISO 26262 |
Hardware Targets ASIL D
Software Demo code from S32 design studio to easily port the example project into the required development tool. FS6500-FS4500 power dissipation calculator
|
|
|
FS6500
|
|
ISO 26262 |
Hardware Targets ASIL D
Software Demo code from S32 design studio to easily port the example project into the required development tool. FS6500-FS4500 power dissipation calculator
|
|
|
HB2000
|
|
ISO 26262 |
Hardware
Targets ASIL D Integrated Safety Architecture.
E.g., Two separate Enable/Disable, I/O withstands 36 V, Redundant control via SPI and parallel inputs, Voltage and Temperature monitoring, Overvoltage protection, Short-circuit protection, Fail-Safe state indication and highly accurate real-time current feedback.
|
|
|
HB2001
|
|
ISO 26262 |
Hardware
Targets ASIL D Integrated Safety Architecture.
E.g., Two separate Enable/Disable, I/O withstands 36 V, Redundant control via SPI and parallel inputs, Voltage and Temperature monitoring, Overvoltage protection, Short-circuit protection, Fail-Safe state indication and highly accurate real-time current feedback.
|
|
|
S32V
|
|
ISO 26262 |
Hardware Targets ASIL B Integrated Safety Architecture: ECC, LBIST and MBIST, replicated peripherals, clock and voltage monitoring, Memory protection, FCCU
Software Core Self-Test AUTOSAR MCAL
|
|
|
MPC577xK
|
|
ISO 26262 |
Hardware Targets ASIL D Integrated Safety Architecture: Multicore delayed lockstep, e2e ECC, replicated peripherals, LBIST and MBIST, FCCU
Software AUTOSAR MCAL Structural Core Self-Test
|
|
|
MPC574xB-C-D-G
|
|
ISO 26262 |
Hardware Targets ASIL B Integrated Safety Architecture e.g.: Multicore, e2eECC, LBIST and MBIST, clock and under voltage monitoring, FCCU |
|
|
MPC5777M
|
|
ISO 26262 |
Hardware Targets ASIL D Integrated Safety Architecture e.g.; Dual core, delayed lockstep, e2eECC, replicated peripherals, LBIST and MBIST, FCCU |
|
|
MPC5744P
|
|
ISO 26262 |
Hardware Targets ASIL D Integrated Safety Architecture e.g.; Dual core, delayed lockstep, e2eECC, replicated peripherals, LBIST and MBIST, FCCU
Software AUTOSAR MCAL
|
|
|
MPC567xK
|
|
Quality Managed |
Hardware Integrated Safety Architecture for example; Dual core, lockstep or dual parallel processing, replicated peripherals, FCCU
Software e200Zx Core Self-Test with Instruction Coverage Metric
|
|
|
MPC564xL
|
|
ISO 26262 |
Hardware Targets ASIL D Integrated Safety Architecture e.g.; Dual core, lockstep or dual parallel processing, replicated peripherals, FCCU
Software e200Zx Core Self-Test with Instruction Coverage Metric
|
|
|
MPC560xP
|
|
Quality Managed |
Hardware Single core, SEC/DED ECC, Clock Monitoring Unit, Low Voltage Detector, FCU
Software e200Zx Core Self-Test with Instruction Coverage Metric
|
|
|
TJA1101
|
|
ISO 26262 |
Hardware Asil A |
|
|
TJA1104
|
|
ISO 26262 |
Hardware Asil B |
|
|
TJA1103
|
|
ISO 26262 |
Hardware Asil B |
|
|
TJA1120
|
|
ISO 26262 |
Hardware Targets ASIL B |
|
|
TJA1121
|
|
ISO 26262 |
Hardware Targets ASIL B |
|
|
TJA1445
|
|
ISO 26262 |
Hardware ASIL B |
|
|
BMA7118
|
|
ISO 26262 |
Hardware
ASIL D
|
|
|
BMA7318
|
|
ISO 26262 |
ASIL C |
|
|
BMA7518
|
|
ISO 26262 |
Hardware
ASIL C
|
|
|
BMA7418
|
|
ISO 26262 |
Hardware
ASIL D
|
|
|
BMI7318
|
|
ISO 26262 |
Hardware
SIL 2
|
|
|
BMA8420
|
|
ISO 26262 |
Hardware ASIL D |
|
|
TJA1446
|
|
ISO 26262 |
Hardware ASIL B |
|
|
TJA1465
|
|
ISO 26262 |
Hardware ASIL B |
|
|
TJA1466
|
|
ISO 26262 |
Hardware ASIL B |
|
|
MR3003
|
|
ISO 26262 |
Hardware Targets ASIL B |
|
|
TEF810x
|
|
ISO 26262 |
Hardware Targets ASIL B |
|
|
MPC5777C
|
|
ISO 26262 |
Hardware Targets ASIL D Integrated Safety Architecture e.g.; Dual core, delayed lockstep, e2eECC, replicated peripherals, LBIST and MBIST, FCCU
Software AUTOSAR MCAL
|
|
|
S32R
|
|
ISO 26262 |
Hardware SEooC up to ASIL D |
|
|
S12ZVL
|
|
ISO 26262 |
Hardware Targets ASIL A Voltage/clocks monitoring, Memories with ECC, Windowed Watchdog
Software Core Self-Test
|
|
|
S12ZVC
|
|
ISO 26262 |
Hardware Targets ASIL A Voltage/clocks monitoring, Memories with ECC, Windowed Watchdog
Software Core Self-Test
|
|
|
S12ZVM
|
|
Quality Managed |
Hardware Voltage/clocks monitoring Memories with ECC Windowed Watchdog
Software Core Self-Test
|
|
|
S12ZVMB
|
|
Quality Managed |
Hardware Voltage/clocks monitoring Memories with ECC Windowed Watchdog
Software Core Self-Test
|
|
|
MC33907
|
|
ISO 26262 |
Hardware
Targets ASIL D Integrated Safety Architecture e.g.;
Voltage Monitoring and Fail Safe state Machine (ABIST, LBIST), FCCU Monitoring for Dual Core Lock Step Mode, Several HW diagnostic to cover SPF, LT
|
|
|
MC33908
|
|
ISO 26262 |
Hardware
Targets ASIL D Integrated Safety Architecture e.g.;
Voltage Monitoring and Fail Safe state Machine (ABIST, LBIST), FCCU Monitoring for Dual Core Lock Step Mode, Several HW diagnostic to cover SPF, LT
|
|
|
MC33789
|
|
Quality Managed |
Hardware
4x PSI5 Host
Saving Block
|
|
|
MC33926
|
|
Quality Managed |
Hardware Output state flag Thermal Shutdown |
|
MMA16xx
and MMA26xx
|
|
Quality Managed |
Hardware DSI2.5 safety bus Triggered self-test, Over-damped MEMS |
|
MMA17xx
and MMA27xx
|
|
Quality Managed |
Hardware DSI3.0 safety bus Triggered self-test, Over-damped MEMS |
|
MMA51xx
and MMA52xx
|
|
Quality Managed |
Hardware PSI5 safety bus Triggered self-test, Over-damped MEMS |
|
MMA65xx
and MMA68xx
|
|
Quality Managed |
Hardware SPI w/ CRC Triggered self-test, Over-damped MEMS |
|
|
MMA69xx
|
|
Quality Managed |
Hardware SPI w/ CRC Triggered self-test, Over-damped MEMS |
|
|
FS8500
|
|
ISO 26262 |
Hardware ASIL D |
|
|
GD3100
|
|
ISO 26262 |
Hardware ASIL D |
|
|
HB2002
|
|
ISO 26262 |
Hardware ASIL B |
|
|
PF09
|
|
ISO 26262 |
Hardware ASIL D SIL 2 |
|
|
PF52
|
|
ISO 26262 |
Hardware ASIL B |
|
|
PF71
|
|
ISO 26262 |
Hardware ASIL B |
|
|
PF5020
|
|
ISO 26262 |
Hardware ASIL B |
|
|
PF8200
|
|
ISO 26262 |
Hardware ASIL B |
|
|
VR5510
|
|
ISO 26262 |
Hardware ASIL D |
|
|
MC33771/2C
|
|
ISO 26262 |
Hardware ASIL C |
|
|
NAFE13388
|
|
Quality Managed |
Hardware CRC, Voltages UV alarm, ADC out of range, References diagnosis sequence |
Safety Manual
|
|
NAFE13188
|
|
Quality Managed |
Hardware CRC, Voltages UV alarm, ADC out of range, References diagnosis sequence |
Safety Manual
|
|
NAFE13144
|
|
Quality Managed |
Hardware CRC, Voltages UV alarm, ADC out of range, References diagnosis sequence |
Safety Manual
|
|
NAFE33352
|
|
Quality Managed |
|
Safety Manual
|
|
NAFE73388
|
|
Quality Managed |
Hardware CRC, Voltages UV alarm, ADC out of range, References diagnosis sequence |
Safety Manual
|
|
ASL61XXYHZ
|
|
ISO 26262 |
Hardware ASIL B |
Safety Documentation is available under NXP.COM Secure Content
|