Shield Adapter Module for the Tower System

Click image to open expanded view

Product Details

Features

  • Arduino® Shield (R3 Compatible) headers
  • Default signal configuration for ease of integration with the Tower® System
  • Flexible advanced signal configuration options and signal access

Power Management

  • On-board power regulation (3.3 V and 5 V)
  • Recommended Input Voltage: 7–12 V
  • Maximum Input Voltage Range: 6–20 V

Documentation

Quick reference to our documentation types

1 documents

Compact List

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Support

What do you need help with?