EdgeLock® Assurance
This product is part of the EdgeLock Assurance program, designed to meet industry standards and follows NXP's security-by-design approach.
The MCX N94, N54, N53, N52 and N24 include up to two are based on dual high-performance Arm® Cortex®-M33 cores running up to 150 MHz, with 2 MB of Flash with optional full ECC RAM, a DSP co-processor and an integrated eIQ Neutron NPU. The NPU delivers up to 42x faster machine learning throughput compared to a CPU core alone enabling it to spend less time awake and reducing overall power consumption.
The multicore design delivers improved system performance and reduces consumption by enabling smart, efficient distribution of workloads to the analog and digital peripherals. The devices are supported by the MCUXpresso Developer Experience to optimize, ease and help accelerate embedded system development.
Choose a diagram:
Note: To see the product features close this window.
This product is part of the EdgeLock Assurance program, designed to meet industry standards and follows NXP's security-by-design approach.
Participating products are available for a minimum of 10 years. Designated participating products developed for the automotive, telecom and medical segments are available for a minimum of 15 years.
| Family | Core | Flash | SRAM | Notable Features | Evaluation Board |
|---|---|---|---|---|---|
| N94 | 2x M33@150MHz | 2 MB | 512 kB (416 kB w ECC) | Full analog suite, 3 OpAmps, 2 DACs, CAN-FD | FRDM-MCXN947 |
| N54 | 2x M33@150Mhz | 2 MB | 512 kB (416 kB w ECC) | Mid-range analog, 1 DAC, CAN-FD | FRDM-MCXN947 |
| N53 | 2x M33@150Mhz | 2 MB | 512 kB (416 kB w ECC) | Smart HMI | FRDM-MCXN947 |
| N52 | 2x M33@150Mhz | 2 MB | 512 kB (416 kB w ECC) | Rich digital communication USB and uSDHC to interface with external SDIO WiFi module | FRDM-MCXN947 |
| N24 | 1x M33@150Mhz | 2 MB | 512 kB (416 kB w ECC) | Rich digital communication 2 CAN FD, HS USB and serial comms | FRDM-MCXN947 |

MCX L25 Ultra-Low-Power MCUs with Dedicated Sense Domain

MCX A13, 14, 15 Essential MCUs with Arm® Cortex® M33, Low Power and Intelligent Peripherals
|
|
|
|
|
|
|
|---|---|---|---|---|---|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
|
Quick reference to our documentation types
1-10 of 86 documents
Compact List
Please wait while your secure files are loading.
4 design files
Receive the full breakdown. See the product footprint and more in the eCad file.
Please wait while your secure files are loading.
1-5 of 12 hardware offerings












Quick reference to our software types.
1-5 of 20 software files
Additional software available. View our featured partner solutions.
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.
1-5 of 38 software offerings
To find additional partner offerings that support this product, visit our Partner Marketplace.
5 engineering services
There are no results for this selection.
To find additional partner offerings that support this product, visit our Partner Marketplace.
6 trainings
Additional trainings are available. View our featured partner trainings.
10 trainings
To find additional partner offerings that support this product, visit our Partner Marketplace.