CW-LS-ARM7: CodeWarrior® Development Studio for QorIQ® LS series for ARM v7 ISA v10.0.8

Overview

Features

Supported Devices

  • LS1020A: QorIQ® Layerscape 1020A and 1022A Dual-Core Processors
  • LS1021A: QorIQ® Layerscape 1021A Dual-Core Communications Processor with LCD Controller
  • LS1024A: QorIQ® Layerscape 1024A Dual-Core Communications Processor

 Getting Started with CodeWarrior

How to Videos (Licensing)

List of our most frequently asked questions in regards to licensing and registration of CodeWarrior products.

Please contact NXP support for any additional questions or problems regarding your CodeWarrior product. If you need to register or obtain a license for your CodeWarrior product, please visit the CodeWarrior License Information section.

Support Policy

Tell me more about ARMV7

Device Support in CodeWarrior for QorIQ LS series for ARM v7 ISA

The table below shows which capabilities are provided for various boards and processors that are supported in CodeWarrior for QorIQ LS series for ARM v7 ISA. For each board listed, CodeWarrior provides initialization files. Board variants not listed would likely require modifications to the device initialization file.


Device Name Core Type Device Revision Board Name Build Tools Bare Metal Linux Debug Trace Scenario Tools QCVS
LS1020A/AE ARM Cortex-A7 1 QDS X2
LS1021A/AE ARM Cortex-A7 1 QDS X2
LS1022A/AE ARM Cortex-A7 2 QDS X2
LS1020A/AE ARM Cortex-A7 1 QDS X2
LS1020A/AE ARM Cortex-A7 1 TWR X3
LS1021A/AE ARM Cortex-A7 1 TWR X3
LS1022A/AE ARM Cortex-A7 1 TWR X3
LS1020A/AE ARM Cortex-A7 2 TWR X3
LS1021A/AE ARM Cortex-A7 2 TWR X3
LS1022A/AE ARM Cortex-A7 2 TWR X3
LS1021A ARM Cortex-A7 1 IOT X1
LS1024A ARM Cortex-A9 1 RDB
LS102MA ARM11 1 RDB
LS1021A/AE ARM Cortex-A7 2 QDSX2
LS1021A/AE ARM Cortex-A7 1 QDSX2
LS102MA ARM Cortex-A7 2 IOT B
NXP