Low-Voltage, 3-Phase Motor Control Tower® System Module

Click image to open expanded view

Supported Devices

Power Drivers

Pre-Drivers

Features

Power Management

  • Power supply voltage input 12-24 VDC extended up to 50 VDC
  • Output current up to 8 amps
  • Power supply reverse polarity protection circuitry
  • Low-voltage onboard power supplies
  • 3-phase bridge inverter (6-MOSFETs)
  • 3-phase MOSFET gate driver with over current and under voltage protection

Connectivity

  • Motor power and signal connectors

Sensor

  • 3-phase and DC bus-current‐sensing shunts
  • DC bus-voltage sensing
  • 3-Phase back-EMF voltage sensing circuitry
  • Encoder/Hall sensor sensing circuitry

User Components

  • User LED
  • Power-on LED
  • 6 PWM LED diodes

Buy Options

TWR-MC-LV3PH-Image

Click to expand

TWR-MC-LV3PH
No Longer Manufactured

Tower System, Peripheral Module, Motor Control, Low-Voltage 3-Phase.

Documentation

Quick reference to our documentation types

1-10 of 16 documents

Compact List

Application Note (7)
Application Note Software (3)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

1-5 of 8 software files

Show All

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?