Kinetis® K80 MCU Tower® System Module

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

K6x Ethernet

K8x Secure

Features

Microcontroller

    MK80FN256VDC15 MCU

  • 150 MHz Cortex-M4 core, 256 kB Flash, 256 kB SRAM, 121 XFBGA, with SDRAM controller and USB
  • Tower compatible processor board

Memory

  • 2 x 32 Mbit (4 MB) dual onboard QuadSPI memory @ 1.8 V
  • 64 Mbit (8 MB) SDRAM memory

Connectivity

  • MicroSD card slot
  • EMVSIM card interface
  • Standalone full-speed USB host and device function
  • Socket for touch keypad plug-in (TWRPI-TOUCH-STR)

Power Management

  • Board power select with 3.3 V or 1.8 V MCU operation
  • Independent, battery-operated power supply for real-time clock (RTC) module

Debug

  • Onboard debug circuit: K20DX128VFM5 OpenSDA with virtual serial port

Sensors

    Ten (10) axis sensor systems

  • FXOS8700CQ 3D accelerometer + 3D magnetometer
  • MPL3115A2 digital pressure sensor
  • FXAS21002C 3-axis gyroscope

Support

  • Software support and application development are offered through the Kinetis software development kit (SDK), an extensive suite of robust peripheral drivers, stacks, and middleware (replacing Sample Code Packages/examples). Get expert advice and support by joining the Kinetis Software Development Kit Community forum

User Components

  • Five (5) user-controlled status LEDs
  • Two (2) capacitive touchpads
  • Two (2) mechanical push buttons
  • Potentiometer

Buy Options

TWR-K80F150M-Image

Click to expand

TWR-K80F150M
Active

Tower System Development Board for Kinetis K80 and K82 MCUs.

Order from distributors

Documentation

Quick reference to our documentation types

7 documents

Compact List

Fact Sheet (1)
Release Note (1)
User Guide (5)

Design Resources

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?