Find product information and documentation for legacy RF power products.

Legacy RF Power Products

Product Description Order
A2I20D020N 1400-2200 MHz, 2.5 W Avg., 28 V Wideband Integrated RF LDMOS Amplifier Buy Option
A2I20D040N 1400-2200 MHz, 5 W Avg., 28 V Wideband Integrated RF LDMOS Amplifier Buy Option
A2I20H060N 1800-2200 MHz, 12 W Avg., 28 V Airfast® Wideband Integrated RF LDMOS Amplifiers Buy Option
A2T07D160W04S 716-960 MHz, 30 W Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
A2T09D400-23N 716-960 MHz, 93 W Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
A2T14H450-23N 1427-1517 MHz, 93 W Avg, 31 V Airfast® RF Power LDMOS Transistor Buy Option
A2T21H100-25S 2110-2170 MHz, 18 W Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
A2T23H160-24S 2300-2400 MHz, 28 W AVG., 28 V Airfast® RF Power LDMOS Transistor Buy Option
A2T27S020N 400-2700 MHz, 2.5 W Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
A3I35D025WN 3200-4000 MHz, 3.4 W Avg., 28 V Airfast® Wideband Integrated RF LDMOS Amplifier Buy Option
A3T09S100N 100 W CW over 136 to 941 MHz, 32 V Airfast RF Power LDMOS Transistor Buy Option
A3T18H360W23S 1805-1880 MHz, 63 W Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
A3T21H360W23S 2110-2200 MHz, 56 W Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
AFIC901N 1.8-1000 MHz, 30 dBm, 7.5 V Airfast RF LDMOS Wideband Integrated Power Amplifier Buy Option
AFM906N 136-941 MHz, 6.0 W, 7.5 V Wideband Airfast RF Power LDMOS Transistor Buy Option
AFM907N 136-941 MHz, 7 W, 7.5 V Wideband Airfast RF Power LDMOS Transistor Buy Option
AFM912N 12 W CW over 136 to 941 MHz, 7.5 V Airfast RF Power LDMOS Transistor Buy Option
AFSC5G23D37 2300-2400 MHz, 27 dB, 5 W Avg. Airfast® Power Amplifier Module Buy Option
AFSC5G26D37 2496-2690 MHz, 27 dB, 5 W Avg. Airfast® Power Amplifier Module Buy Option
AFT05MP075N 136-520 MHz, 70 W, 12.5 V Airfast Broadband RF Power LDMOS Transistor Buy Option
AFT05MS004N 136-941 MHz, 4 W, 7.5 V Wideband RF Power LDMOS Transistor Buy Option
AFT05MS006N 136-941 MHz, 6 W, 7.5 V Wideband RF Power LDMOS Transistor Buy Option
AFT05MS031N 136-520 MHz, 31 W, 13.6 V Airfast Wideband RF Power LDMOS Transistor Buy Option
AFT09MP055N 764-941 MHz, 55 W, 12.5 V Airfast Broadband RF Power LDMOS Transistor Buy Option
AFT09MS007N 136-941 MHz, 7 W, 7.5 V Wideband RF Power LDMOS Transistor Buy Option
AFT09MS015N 136-941 MHz, 16 W, 12.5 V Wideband RF Power LDMOS Transistor Buy Option
AFT09MS031N 764-941 MHz, 31 W, 13.6 V Airfast Wideband RF Power LDMOS Transistor Buy Option
AFT27S006N 100-3700 MHz, 28.8 dBm Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
AFT27S012N 728-2700 MHz, 1.26 W Avg., 28 V Airfast® RF Power LDMOS Transistor Buy Option
MD8IC970N 850-940 MHz, 35 W Avg., 28 V RF LDMOS Wideband Integrated Power Amplifiers Buy Option
MHT1803A 1.8-50 MHz, 300 W CW, 50 V RF LDMOS Transistor for Consumer and Commercial Cooking Buy Option
MHT2012N 2450 MHz, 12.5 W CW, 28 V RF LDMOS Integrated Power Amplifier Buy Option
MMRF1004N 1600-2200 MHz, 10 W, 28 V, GSM/EDGE, N-CDMA, 2xW-CDMA RF Power LDMOS Transistors Buy Option
MMRF1308H 1.8-600 MHz, 600 W CW, 50 V Broadband RF Power MOSFETs Buy Option
MMRF1314H 1200-1400 MHz, 1000 W Peak, 52 V Airfast RF Power LDMOS Transistors Buy Option
MRF1K50H 1500 W CW, 1.8-500 MHz, 50 V Airfast RF Power LDMOS Transistor Buy Option
MRF1K50N 1.8-500 MHz, 1500 W CW, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRF6V10010N 1090 MHz, 10 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET Buy Option
MRF6V12250H 960-1215 MHz, 275 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET Buy Option
MRF6V12500H 960-1215 MHz, 500 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET Buy Option
MRF6V14300H 1400 MHz, 330 W, 50 V Pulsed Lateral N-Channel RF Power MOSFET Buy Option
MRF8VP13350N 700-1300 MHz, 350 W CW, 50 V RF Power LDMOS Transistor Buy Option
MRFE6S9060NR1 880 MHz, 14 W Avg., 28 V Single N-CDMA Lateral N-Channel Broadband RF Power MOSFET Buy Option
MRFE6VP100H 1.8-2000 MHz, 100 W, 50 V Broadband RF Power LDMOS Transistor Buy Option
MRFE6VP5150N 1.8-600 MHz, 150 W CW, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRFE6VP5600H 1.8-600 MHz, 600 W CW, 50 V Lateral N-Channel Broadband RF Power MOSFET Buy Option
MRFE6VP61K25H 1.8-600 MHz, 1250 W CW, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRFE6VP61K25N 1.8-600 MHz, 1250 W CW, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRFE6VP6300H 1.8-600 MHz, 300 W, 50 V Lateral N-Channel Broadband RF Power MOSFET Buy Option
MRFE6VP6600N 1.8-600 MHz, 600 W CW, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRFE6VS25L 1.8-2000 MHz, 25 W, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRFE6VS25N 1.8-2000 MHz, 25 W, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRFE8VP8600H 140 W Avg. over 470-870 MHz, 50 V RF Power LDMOS Transistor Buy Option
MRFX035H 35 W CW over 1.8-512 MHz, 65 V Wideband RF Power LDMOS Transistor Buy Option
MRFX1K80H 1800 W CW over 1.8-400 MHz, 65 V Wideband RF Power LDMOS Transistor Buy Option
MRFX1K80N 1800 W CW over 1.8-400 MHz, 65 V Wideband RF Power LDMOS Transistor Buy Option
MRFX600H 600 W CW over 1.8-400 MHz, 65 V Wideband RF Power LDMOS Transistor Buy Option
MRF101AN 100 W CW over 1.8-250 MHz, 50 V Wideband RF Power LDMOS Transistor Buy Option
MRF300AN 300 W CW over 1.8-250 MHz, 50 V RF Power LDMOS Transistor Buy Option
MRF13750H 750 W CW over 700-1300 MHz, 50 V RF Power LDMOS Transistor Buy Option
MRF1518NT1 520 MHz, 8 W, 12.5 V Lateral N-Channel Broadband RF Power MOSFET Buy Option
MW6S004NT1 1-2000 MHz, 4 W, 28 V Lateral N-Channel RF Power MOSFET Buy Option
MW6S010N 450-1500 MHz, 10 W, 28 V Lateral N-Channel Broadband RF Power MOSFETs Buy Option
MW7IC008N 100-1000 MHz, 8 W Peak, 28 V RF LDMOS Wideband Integrated Power Amplifier Buy Option