MC9S08PT60 Tower System Module Development Board

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

8-Bit S08 MCUs

Features

Microcontroller

MC9S08PT60 MCU
  • 8 MHz Crystal for system clock

Sensors

  • Low-g sensor (MA8451) through IIC connection

User Components

  • Potentiometer for ADC input
  • 4 touch pads each with LED indicator
  • Reset button and 3 functional switches
  • RS-232 port
  • Infra-red Tx/Rx through SCI
  • Sockets for touch sensing and motor control daughter card expansion
  • OSBDM debug support with Mini-B USB connector

Buy Options

TWR-S08PT60-Image

Click to expand

TWR-S08PT60
Active

Tower System, 8-bit MCU Module, MC9S08PT60, Rugged 5V.

Order from distributors
TWR-S08PT60-KIT-Image

Click to expand

TWR-S08PT60-KIT
Active

S08PT60 Tower KIT.

Order from distributors

Documentation

Quick reference to our documentation types

1-10 of 12 documents

Compact List

Application Note (5)
Application Note Software (1)
Brochure (1)
Quick Reference Guide (1)
Supporting Information (2)

Design Resources

Related Hardware

Quick reference to our board types.

1 hardware offering

Design Files

Quick reference to our design files types.

1 design file

Software

Quick reference to our software types.

1 software offerings

Support

What do you need help with?