Engineering Support
Take advantage of the thousands of technical Q&A in our online engineering communities!
Get help from our support team and accelerate your design cycle.
Important: This page contains secure information about our products. Sign in to access authorized resources.
Important: This page contains secure information about our products.
View Secure InformationImportant: Authentication is required to view secure content.
reenter your passwordComplete Motor Control development kits and reference designs for rapid prototyping and evaluation of 3-phase BLDC/PMSM, 3-phase sensorless BLDC/PMSM and 3-phase PMSM, and sensorless BLDC targeting automotive and industrial applications, without the need to wait for final hardware design.
| Solution | MCU |
Motor Control Type / Technique |
Position and Speed sensor | Typical Motor Control Application | Typ. Voltage | Current |
|---|---|---|---|---|---|---|
| MCSPTE1AK116 | S32K116 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | Basic BLDC/PMSM actuators for mirrors, seats, trunk, pumps… | 12 V | up to 8 A |
| MCSXTE2BK142 | S32K142 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… |
12 V / 24 V |
up to 25 A |
| MCSPTE1AK144 | S32K144 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… | 12 V | up to 8 A |
| MCTPTX1AK324 | S32K324 | 3x 3 ph BLDC/PMSM motor, 1x DC, 4x HS switch 6-Step Commutation / Field Oriented Control (FOC) |
1x Encoder / Hall / Sensorless 2x Sensorless |
BLDC/PMSM multimotor applications like thermal management for EV | 12 V | 3x up to 8 A 1x 1.5 A for DCM 5 A peak for HS switches |
| MCSPTE1AK344featured | S32K344 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | Advanced BLDC/PMSM applications with higher demands on functional safety and security like power steering, braking, compressors, belt start generators,… | 12 V | up to 8 A |
| MC_XTM4CK344 | S32K344 | 2x 3 ph BLDC/PMSM motor Field Oriented Control (FOC) |
Encoder / Resolver / Sensorless | Dual 24/48 V BLDC/PMSM motor control applications requiring high functional safety and security standards for applications like Starter Generator, Engine Colling Fan, Water Pump, A/C Compressor, eTurbo, eBooster as well as Small Traction Drives for e-Bikes, e-Scooters, Rickshaws,… | 24 V / 48 V | up to 2x 80 A |
| MCSPTR2AK396featured | S32K396 | 1x 3 ph PMSM motor Field Oriented Control (FOC) with Resolver | Resolver / Encoder / Hall / Sensorless | Advanced PMSM applications with higher demands on functional safety and security like power steering, braking, compressors, belt start generators, traction drives. | 12 V / 24 V | up to 10 A |
| S32M24XEVB | S32M244 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | Advanced integrated solution for BLDC/PMSM applications with higher demands on high-performance and functional safety compliance with ISO 26262 up to ASIL B. | 12 V | up to 15 A |
|
S32M276 featured |
S32M276 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | Advanced integrated solution for BLDC/PMSM applications with higher demands on high-performance and functional safety compliance with ISO 26262 up to ASIL B. | 12 V | up to 15 A |
| S32M276SFFRDfeatured | S32M276 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | Small form factor reference board with integrated solution for BLDC/PMSM applications and CAN interface. | 12 V | up to 8 A |
Watch Tomorrow Lab® team discover S32M2 and create a quiet, efficient, intelligent, ideal motorized ice cream maker.
| Solution | MCU |
Motor Control Type / Technique |
Position and Speed sensor | Typical Motor Control Application | Typ. Voltage | Current |
|---|---|---|---|---|---|---|
| S12ZVM-EFP | S12ZVML128 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… | 12 V | up to 20 A |
| MCSXSR1CS12ZVM | S12ZVML128 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Resolver / Encoder / Hall / Sensorless | BLDC/PMSM HVAC, pumps, engine cooling,… | 12 V | up to 80 A |
| S12ZVML-MINIKIT | S12ZVML128 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Sensorless | BLDC/PMSM actuators for windows and doors | 12 V | up to 5 A |
| MTRCKTSBNZVM128 | S12ZVML128 | 1x 3 ph BLDC motor 6-Step Commutation |
Resolver / Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… | 12 V | up to 8 A |
| MTRCKTSPNZVM128 | S12ZVML128 | 1x 3 ph PMSM motor Field Oriented Control (FOC) |
Resolver / Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… | 12 V | up to 8 A |
| MTRCKTSBNG128 | S12G128 | 1x 3 ph BLDC motor 6-Step Commutation |
Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… |
12 V / 24 V |
up to 10 A |
| S12ZVM32EVB | S12ZVM32 / S12ZVML31 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… | 12 V | up to 8 A |
| S12ZVMAEVB | S12ZVMA | 1x unidirectional DC motor (half-bridge) | Hall | Unidirectional DC motor in pumps,… | 12 V | up to 8 A |
| S12ZVMBEVB | S12ZVMB | 1x bidirectional DC motor (full-bridge) | Hall | Bidirectional DC motor in actuators,… | 12 V | up to 8 A |
| S12ZVMC256EVB | S12ZVMC256 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… | 12 V | up to 8 A |
| S12ZVMEVB | S12ZVML128 | 1x 3 ph BLDC/PMSM motor 6-Step Commutation / Field Oriented Control (FOC) |
Resolver / Encoder / Hall / Sensorless | BLDC/PMSM actuators for windows and doors, HVAC, pumps, engine cooling,… | 12 V | up to 8 A |
Discover the new 2.0 version of Motor Control Application Tuning (MCAT) tool for automotive PMSM, BLDC and ACIM applications.
| Solution | MCU |
Motor Control Type / Technique |
Position and Speed sensor | Typical Motor Control Application | Typ. Voltage | Current |
|---|---|---|---|---|---|---|
| MCSPTR2A5775E | MPC5775E | 1x 3 ph PMSM motor Field Oriented Control (FOC) with Resolver |
Resolver / Encoder / Hall / Sensorless | Advanced PMSM applications with higher demands on functional safety and security like power steering, braking, compressors, belt start generators, traction drives… | 12 V / 24 V | up to 10 A |
| MTRCKTSPS5744P | MPC5744P | 1x 3 ph PMSM motor Field Oriented Control (FOC) with Resolver |
Resolver / Encoder / Hall / Sensorless | Advanced PMSM applications with higher demands on functional safety and security like power steering, braking, compressors, belt start generators, traction drives… | 12 V / 24 V | up to 10 A |
| MTRCKTDBN5643L | MPC5643L | 2x 3 ph BLDC motor 6-Step Commutation |
Resolver / Encoder / Hall / Sensorless | Dual BLDC for HVAC, pumps, engine cooling… with higher demands on functional safety | 12 V / 24 V | up to 10 A |
| MTRCKTDPS5643L | MPC5643L | 2x 3 ph PMSM motor Field Oriented Control (FOC) with Resolver |
Resolver / Encoder / Hall / Sensorless | Dual PMSM for power steering, braking, active suspension, traction drives… with higher demands on functional safety | 12 V / 24 V | up to 10A |
| MTRCKTSBN5643L | MPC5643L | 1x 3 ph BLDC motor 6-Step Commutation |
Resolver / Encoder / Hall / Sensorless | Single BLDC for HVAC, pumps, engine cooling,… with higher demands on functional safety | 12 V / 24 V | up to 10A |
| MTRCKTSPS5643L | MPC5643L | 1x 3 ph PMSM motor Field Oriented Control (FOC) with Resolver |
Resolver / Encoder / Hall / Sensorless | Single PMSM for power steering, braking, active suspension, traction drives… with higher demands on functional safety | 12 V / 24 V | up to 10A |
| MTRCKTSBN5604P | MPC5604P | 1x 3 ph BLDC motor 6-Step Commutation |
Resolver / Encoder / Hall / Sensorless | BLDC for HVAC, pumps, engine cooling,… | 12 V / 24 V | up to 10 A |
| MTRCKTSPS5604P | MPC5604P | 2x 3 ph PMSM motor Field Oriented Control (FOC) with Resolver |
Resolver / Encoder / Hall / Sensorless | PMSM for active suspension, traction drives,… | 12 V / 24 V | up to 10A |
| MTRCKTSBN5606B | MPC5606B | 1x 3 ph BLDC motor 6-Step Commutation |
Resolver / Encoder / Hall / Sensorless | BLDC for HVAC, pumps, engine cooling,… | 12 V / 24 V | up to 10A |
A comprehensive collection of tools that plug into the MATLAB® and Simulink® model-based design environment to support fast prototyping, verification and validation on NXP microcontroller-based real targets.
A precompiled off-the-shelf software library with building blocks for motor control and general mathematical applications.
A user-friendly real-time debug monitor and data visualization tool that enables runtime configuration and tuning of embedded software applications.
A HMTL-based user-friendly graphical plug-in tool for PMSM FOC and BLDC motor control applications and real-time control structure parameter tuning through FreeMASTER debugging tool.
Take advantage of the thousands of technical Q&A in our online engineering communities!
Get help from our support team and accelerate your design cycle.
Deep-dive into hardware interfaces and target applications of the MCTPTX1AK324.
This webinar, cohosted by MathWorks, shows how to design and develop Motor Control algorithms with Simulink®, using the Embedded Coder and Model-Based Design Toolbox for S32K3xx.
In this session, you will learn about all the steps required to build complete solutions based on electric motors with NXP in-house solutions.
Learn how to use MathWorks' new Motor Control Blockset™ together with Embedded Coder® to generate C code for motor control algorithms.
This webinar will explain motor control solutions powered by the NXP S32K3 MCU and the new motor control kit.
Discover the motor control capabilities of 32-bit Arm® Cortex®-M-based S32K3 and K1 microcontroller families.
Develop a 3-phase PMSM FOC using MBDT blocks in the S32K344 MCU.
Sign in to download the application noteSign in to access authorized secure information. Learn more about secure access rights.
Sign in and get access| Product | Status | Authorized For |
|---|
Important: After email verification refresh this page.
Highly secure information about this product portfolio is available, request access rights. Learn more about secure access rights.
Note: Your application will be reviewed individually by NXP.
Your request to gain secure access rights has been declined. If you think this has been declined in error, request access again.
Access More. Additional secure (restricted) information is available for this product portfolio. Request additional access.
We are currently processing your secure access rights request. Once processed, a notification will be sent to ${emailId}.
Some files related to your secure access rights are temporary unavailable due to a system error. Please check back.
Your access to some secure information has been disabled while we process the updates you made to your NXP Account > Profile. We'll send you an email when the verification process is completed.
There is no information to display.
500 characters remaining.
*Describe the justification for your access request for the approver.