Electrocardiograph Development Kit for Tower System

Click image to open expanded view

Product Details

Supported Devices

Processors and Microcontrollers

K5x Measurement

ColdFire® V1 Processors

8-Bit S08 MCUs

Features

Connectivity

  • Open connector for any type of EKG electrodes for additional precision
  • External connector to TWR-S08MM128 and TWR-MCF51MM

Power Management

  • Low power
  • Small form factor
  • Electrodes embedded in development board for easy EKG signal detection
  • Includes the MC56F8006 DSC used for data filtering

Documentation

Quick reference to our documentation types

8 documents

Compact List

Application Note (4)
Application Note Software (1)
Supporting Information (2)
User Guide (1)

Design Resources

Design Files

Quick reference to our design files types.

1 design file

Support

What do you need help with?