Kinetis K53 Tower System Module

Click image to open expanded view

Supported Devices

Processors and Microcontrollers

K5x Measurement

Features

Microcontroller

  • Features MK53DN512CMD10 MAPBGA 144 pins MCU
  • S08JM60 based open source JTAG circuit

Connectivity

  • Medical expansion connector (connect AFE Plugin like TWR-MCF51MM)
  • SD Card Slot
  • Compatible with TWR-SER (Ethernet, USB connectivity)

Sensors

  • Capacitive Touch Pad sensors
  • MMA7660 Accelerometer

Display

  • Connect TWRPI-SLCD board (28 segment LCD) through TWRPI interface

User Components

    Mechanical push buttons User-controlled status LEDs
  • This board contains Kinetis® K50 MK53N512CMD100, an Energy-Efficient Product Solution by NXP®

Buy Options

TWR-K53N512-Image

Click to expand

TWR-K53N512
No Longer Manufactured

Tower System Development Board for Kinetis K50, K51, K52 and K53 MCUs.

Documentation

Quick reference to our documentation types

1-10 of 17 documents

Compact List

Application Note (9)
Application Note Software (4)

Design Resources

Design Files

Quick reference to our design files types.

3 design files

Software

Quick reference to our software types.

3 software files

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?