Technical content and expertise to help jump start your design and get you to production faster.
Start your designDownload our latest development and embedded software solutions.
Expedite time-to-market with our extensive lineup of development kits.
Jump-start your design with proven hardware and software solutions.
Get the latest specifications in our technical documentation library.
Further your technical expertise with online and in-person instruction.
Get comprehensive paid support to fast-track your product development.
Design ideas, demo videos, quality answers. Connect with NXP professionals and other knowledgeable designers ready to help.
Software, documentation, evaluation tools. The resources to build comprehensive solutions and accelerate your time to market.
Access our design resource libraryWe're always looking for passionate and talented people to work with us.
Join our teamNOTE: MCUXpresso IDE is now recommended for developers using LPC Cortex-M based microcontrollers. This IDE offers a full-featured development environment for both LPC and Kinetis Arm® Cortex®-M based microcontrollers which fully supports LPCOpen and MCUXpresso SDK. For more details of MCUXpresso IDE, please visit http://www.nxp.com/mcuxpresso/ide
The LPCXpresso IDE gives developers a low-cost way to create high-quality applications for LPC microcontrollers (MCUs). Based on the Eclipse platform, it has many enhancements to simplify application development and debugging. It features the industry-standard GNU toolchain with a choice of libraries: a proprietary, optimized C library or the standard GNU Newlib library. The LPCXpresso IDE can be used to build an executable of any size with full code optimization.
LPCXpresso IDE is supported on the following OS environments :
The LPCXpresso IDE is part of NXP’s comprehensive LPCXpresso development platform designed to give developers an easy, low-cost way to create high-quality applications using LPC MCUs. Low-cost LPCXpresso development boards, available for most LPC MCU series, work with the LPCXpresso IDE or with industry-leading partner toolchains for quick evaluation, prototyping and development.
The LPCXpresso IDE can be used with any LPC MCU-based target systems. For an up-to-date list of LPCXpresso development boards, visit LPCXpresso Boards.
A full-featured Free edition of the LPCXpresso IDE is free to use for all LPC customers. A Pro edition offers additional feature extensions and email-based support on the use of LPCXpresso IDE. Licenses can be upgraded from the Free edition to the Pro edition at any time from within an installed LPCXpresso IDE.
Free | Pro | |
---|---|---|
License fee | Free | $495 |
Download limit | 256 KB | Unlimited |
Support | Forums | 1-Year NXP® email, ticket-based |
Purchase |
LPCXpresso contains Open Source software. To comply with the license requirements for some Open Source software, we must provide users with the ability to download the source code so that the software can be built.
See below for the download links for various Open Source components of LPCXpresso: