CodeWarrior® TAP

Roll over image to zoom in

Product Details

Supported Devices

Processors and Microcontrollers

PowerQUICC II (MPC82xx)

PowerQUICC III (MPC85xx)

PowerQUICC I (MPC8xx)

PowerQUICC II Pro (MPC83xx)

Crypto Coprocessors

Digital Signal Processors

Layerscape Processors

T-Series

Qonverge Platform

Features

CodeWarrior® TAP

  • Allows either USB or Ethernet (10/100) host connection for the developer workstation
  • USB powered, even when using Ethernet
  • Low-cost removable probe tips sold separately
  • Supports debugging via JTAG interface
  • Automatically supports system voltage levels from 1.2 to 3.3
  • Supports all available core speeds and voltages for supported NXP® processors
  • As a convenience feature, the CodeWarrior can connect to a target systems serial port allowing telnet access to a remotely located system and control of the U-Boot program.
  • In conjunction with the CodeWarrior development system, the CodeWarrior TAP:
    • Programs system flash memory during debugging and development phases of the project, including most popular flash memories, but specifically all flash memories used with NXP development systems
    • Controls the target development system even when the system may have crashed during development
    • Offers complete system visibility and control, including reading/writing of CPU registers, memory mapped registers, block reading/writing of memories, single-step debugging, setting software and hardware breakpoints, and monitoring target system status
    • Gives control over the target system execution, including control of one or all cores, and resets
  • Contact NXP if you are interested in:
    • Integrating this probe into your software
    • Using this probe as your target debug probe

What to Buy

What to buy for your development

Buy Options

CWH-CTP-BASE-HE-Image

Click to expand

  • CWH-CTP-BASE-HE

  • CodeWarrior TAP High Performance Probe Base unit, supports Ethernet and USB (order tip separately).

  • $501.40 USD
  • For a quantity of 1
    • Availability: In stock
    • Inventory: 32
    • Shipping: Normally ships 1-2 business days
Buy from NXPBuy From Distributor

Documentation

Quick reference to our documentation types.

3 documents

Design Resources

Select a section:

Design Files

1 design file

  • Printed Circuit Boards and Schematics

    CodeWarrior® TAP Schematic

Software

2 software files

  • OS and RTOS

    (Usually not needed) Linux BSP and Apps for the CodeWarrior TAP probe.

  • OS and RTOS

    (Usually not needed) Linux BSP and Apps for the CodeWarrior TAP probe.

Note: For better experience, software downloads are recommended on desktop.

Support

What do you need help with?