CodeWarrior® for MCUs (Eclipse IDE) - ColdFire®, 56800/E DSC, Qorivva® 56xx, RS08/S08, S12Z - 11.1

Overview

Features

C Perspective

C Perspective

Work Processor Expert® Components Codewarrior

Work Processor Expert<sup>&#174;</sup> Components Codewarrior thumbnail

Black Diagram

Black Diagram

Black Diagram

Black Diagram

Black Diagram

Black Diagram

Supported Devices

System Requirements

Support Policy

Get Started

Specifications

  • Eclipse IDE version: 4.2.1
  • Host platforms
    • Microsoft® Windows XP 32-bit and 64-bit (Professional Edition)
    • Microsoft Windows 7 32-bit and 64-bit (Home Premium Edition and Professional Edition)
    • Microsoft Windows 8 32-bit and 64-bit (Home Premium Edition and Professional Edition)
    • Microsoft Windows 10 32-bit and 64-bit
  • Language support
    • Assembly
    • C/C ++
  • Build tools output formats:
    • ELF/DWARF 2.0
    • NXP S-Record (previously Motorola S19 files)
    • Intel® hex

Host Target Interfaces

  • Open Source BDM
  • Open Source JTAG
  • OpenSDA
  • CodeWarrior USB TAP
  • CodeWarrior Ethernet TAP
  • Cyclone MAX (P&E Microcomputer Systems)
  • Cyclone PRO (P&E Microcomputer Systems)
  • Cyclone Universal [FX] (P&E Microcomputer Systems)
  • J-Link (Segger)
  • J-Trace (Segger)
  • USB BDM Multilink (P&E Microcomputer Systems)
  • USB Multilink PPCNEXUS (P&E Microcomputer Systems)
  • USB Multilink Universal [FX] (P&E Microcomputer Systems)
  • Tracelink (P&E Microcomputer Systems)