![U-MULTILINK-FX-Image](/assets/images/en/dev-board-image/BOARD-U-MULTILINK-FX-PRODUCT-SHOT.png)
-
U-MULTILINK-FX
-
Universal MultilinkFX.
- U-Multilink-FX
- Ribbon cables for MCUs
PEmicro’s Multilink Universal FX is a high-speed hardware interface that allows PC software to debug and program a target processor through its debug port. The Multilink connects to the PC via USB and to the target through standard debug connectors. It can provide power to the target.
The Multilink Universal FX combines support in a single interface for many NXP architectures, including MCX, LPC, i.MX RT, Kinetis®, S32, Trimension®, Vybrid, MPC55xx/56xx/57xx, DSC, S12Z, ColdFire V1, ColdFire V2-4, HCS08, RS08 and HC(S)12(X). It also supports NXP’s 683xx and HC16 legacy architectures.
The FX model features communications speeds up to 10X faster than the Multilink Universal, depending upon architecture. It can also provide 3.3V or 5V power to the target MCU.
The Multilink Universal FX’s enhanced speed and reliability make it ideal for development. It is natively supported by NXP’s MCUXpresso for Visual Studio Code, MCUXpresso IDE, S32 Design Studio for ARM®, S32 Design Studio for S32 Platform, S32 Design Studio for Power Architecture, recent and legacy versions of CodeWarrior®, PEmicro software applications, and toolchains from IAR, Keil, JetBrains, COSMIC, and others.
The Multilink Universal FX provides powerful features such as semihosting, SWO data/event capture, real-time expressions and more, which are natively integrated into NXP’s MCUXpresso software.
Additional information and documentation are available at PEmicro's Multilink page.
The USB Multilink Universal FX includes all of the features offered by the USB Multilink Universal, plus these additional features:
Universal MultilinkFX.
Distributor | Region | Inventory | Inventory Date | Order |
---|
Upon selection of a preferred distributor, you will be directed to their web site to place and service your order. Please be aware that distributors are independent businesses and set their own prices, terms and conditions of sale. NXP makes no representations or warranties, express or implied, about distributors, or the prices, terms and conditions of sale agreed upon by you and any distributor.
Quick reference to our documentation types.
2 documents
Please wait while your secure files are loading.
Select a section:
4 hardware offerings
Quick reference to our software types.
3 software files
Note: For better experience, software downloads are recommended on desktop.
Please wait while your secure files are loading.